SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
Table 6-8 defines important parameters and Table 6-9 provides equations for different variables. These parameters and variables are specific to this bridge configuration.
Parameter | Description |
---|---|
VEXCITATION |
Bridge excitation voltage |
Bridge Sensitivity |
Change in bridge output voltage relative to excitation voltage |
VCM(ADC) | Target common-mode voltage for inputs to the ADC (typically AVDD / 2) |
VREFN |
Voltage at the ADC REFN pin |
Load(Bridge Max) |
Maximum load that can be applied to the bridge |
Load(System Max) |
Maximum load applied to the bridge in the system (can be ≤ Load(Bridge Max)) |
Variable |
Equation |
Description |
---|---|---|
VCM(Bridge) | (VEXCITATION+ + VEXCITATION-–) / 2 | Bridge common-mode voltage (typically equal to VCM(ADC)) |
VEXCITATION+ | VCM(ADC) + (VEXCITATION / 2) | Positive excitation supply voltage |
VEXCITATION- | VCM(ADC) - (VEXCITATION / 2) | Negative excitation supply voltage |
RRATIO (TOP / REF) | [(VEXCITATION+ – VREFN) / VREF] – 1 | Ratio of resistor RTOP to resistor RREF |
RRATIO (BOTTOM / REF) | (VREFN – VEXCITATION–) / VREF | Ratio of resistor RBOTTOM to resistor RREF |
VREF | VEXCITATION • [RREF / (RTOP + RREF + RBOTTOM)] | Differential reference voltage to the ADC |
VOUT(Bridge Max) |
VEXCITATION • Bridge Sensitivity |
Maximum differential output voltage of the bridge |
VOUT(System Max) |
(VOUT(Bridge Max) • Load(System Max)) / Load(Bridge Max) |
Maximum
differential bridge output voltage used in the system |
VIN |
VSIGNAL+ – VSIGNAL– |
Differential input voltage to the ADC |