SLVA927A November 2017 – April 2019 LM25066A , LM25066I , LM5050-1 , LM5051 , LM5064 , LM5066 , LM5067 , LM5069 , LM66100 , LM74500-Q1 , LM74700-Q1 , TPL7407LA , TPS1H100-Q1 , TPS1HA08-Q1 , TPS2113A , TPS2115A , TPS22810 , TPS22915 , TPS22916 , TPS22918 , TPS22971 , TPS22990 , TPS23525 , TPS2412 , TPS24751 , TPS24770 , TPS25942A , TPS2595 , TPS2660 , TPS27S100 , TPS2H160-Q1 , TPS4H160-Q1 , ULN2003A , ULN2803A
Smart high-side switches reliably drive off-board loads. These switches contain highly-adjustable and selectable current limits that enable a system to be optimally designed for specific loads. By connecting an external resistor to set the current-limit threshold, the switch protects the load and power supply from overstressing during short-circuits to GND events or power-up conditions. This enables more reliable designs by minimizing transient currents and supply droops. When the threshold is reached, a closed loop activates and clamps the output current to the set value. A fault is then reported on the CS pin.
These switches also offer highly-accurate current sensing to provide real-time diagnostics to the system. A current mirror sources current from VIN, reflecting this as voltage on the Current Sense (CS) pin. The CS pin does not need to be calibrated, and can serve as a diagnostics report pin. Whenever an open load or short happens, the voltage on the CS pin falls to 0 V. Whenever a current limit, thermal event, or an open load or short in the off state occurs, the voltage is pulled up to its maximum threshold. High-accuracy current monitoring and adjustable current limit are ideal for industrial applications like programmable logic controllers, motor valves, servo drives, and control units.
Another functionality of smart high-side switches is load-dump compatibility, which allows these devices to connect directly to a 12-V battery without concerns about typical voltage and current transients. Additional protection includes mitigation of large inrush current events that would otherwise damage downstream components.
Smart high-side switches can be AEC-Q100 certified, allowing full integration into many automotive applications that require a low on-resistance and high voltage tolerances to accommodate voltage spikes and inrush current events. Some of these applications include front and rear lighting, seat heating, infotainment, cluster, powertrain, and ADAS.
DESCRIPTION | DEVICE | RECOMMENDED VOLTAGE RANGE | CURRENT SENSE ACCURACY | CONTINUOUS LOAD CURRENT | TYPICAL Ron | PACKAGE |
---|---|---|---|---|---|---|
Selectable current limit for design flexibility, low RON, small footprint, thermal sensing | TPS1HA08-Q1 | 3 V to 40 V | ±5% at 1 A | 0 A to 12 A | 8 mΩ | SOP |
Low standby current, highly accurate current sense, thermal shutdown | TPS1H100-Q1 | 3.5 V to 40 V | ±3% at 1 A | 0 A to 4 A | 100 mΩ | SOP |
TPS27S100 | 3.5 V to 40 V | ±3% at 1 A | 0 A to 4 A | 80 mΩ | SOP | |
Multi-channel support, fast hardware interrupts, low standby current, loss of GND diagnostics | TPSxH160-Q1 | 3.4 V to 40 V | ±3% at 1 A | 0 A to 1.8 A per channel | 160 mΩ | SOP |
Dual-channel, programmable current limit | TPS2HB08-Q1 | 3 V to 28 V | +3/-8% at 1 A | 0 A to 8 A per channel | 8 mΩ | SOP |
Inductive load negative clamp with optimized slew rate, global fault report | TPSxH000-Q1 | 3.4 V to 40 V | - | 0 A to 1A | 1 Ω | SOP |
Highly accurate current limit, supports full diagnostics with the digital status output | TPS1H200-Q1 | 3.4 V to 40 V | - | 0 A to 2.5 A | 200 mΩ | SOP |