Gehäuseinformationen
Gehäuse | Pins TO-PMOD (NDY) | 11 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 32 | TUBE |
Merkmale von LMZ22008
- Integrated Shielded Inductor
- Simple PCB Layout
- Frequency Synchronization Input (350 kHz to 600
kHz) - Current Sharing Capability
- Flexible Start-up Sequencing Using External
Soft-Start, Tracking and Precision Enable - Protection Against Inrush Currents and Faults
such as Input UVLO and Output Short Circuit - Junction Temperature Range 40°C to 125°C
- Single Exposed Pad and Standard Pinout for
Easy Mounting and Manufacturing - Fully Enabled for WEBENCH® Power
Designer - Pin Compatible With LMZ22010/06,
LMZ12010/08/06, LMZ23610/08/06, and
LMZ13610/08/06 - Electrical Specifications
- 40-W Maximum
Total Output Power - Up to 8-A Output Current
- Input Voltage Range 6 V to 20 V
- Output Voltage Range 0.8 V to 6 V
- Efficiency up to 92%
- 40-W Maximum
- Performance Benefits
- High Efficiency Reduces System Heat
Generation - Low Radiated Emissions (EMI) Tested
to EN55022(1) - Only 7 External Components
- Low Output Voltage Ripple
- No External Heat Sink Required
- Simple Current Sharing for Higher Current
Applications
- High Efficiency Reduces System Heat
Beschreibung von LMZ22008
The LMZ22008 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 8-A load. The LMZ22008 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ22008 can accept an input voltage rail between 6 V and 20 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22008 only requires two external resistors and external capacitors to complete the power solution.
The LMZ22008 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output.
The sync input allows synchronization over the 314- to 600-kHz switching frequency range and up to 6 modules can be connected in parallel for higher load currents.