Gehäuseinformationen
Gehäuse | Pins HTSSOP (DAP) | 32 |
Betriebstemperaturbereich (°C) -20 to 85 |
Gehäusemenge | Träger 46 | TUBE |
Merkmale von TLC5922
- 16 Channels
- Drive Capability
- 0 to 80 mA (Constant-Current Sink)
- Constant Current Accuracy
- ±1% (typical)
- Serial Data Interface, SPI Compatible
- Fast Switching Output: Tr / Tf = 10ns (typical)
- CMOS Level Input/Output
- 30 MHz Data Transfer Rate
- VCC = 3.0 V to 5.5 V
- Operating Temperature = –20°C to 85 °C
- LED Supply Voltage up to 17 V
- 32-pin HTSSOP (PowerPAD) Package
- Dot Correction
- 7 bit (128 Steps)
- Individually Adjustable For Each Channel
- Controlled In-Rush Current
- APPLICATIONS
- Monocolor, Multicolor, Fullcolor LED Display
- Monocolor, Multicolor LED Signboard
- Display Backlighting
- Multicolor LED Lighting Applications
PowerPAD is a trademark of Texas Instruments.
Beschreibung von TLC5922
The TLC5922 is a 16-channel constant-current sink driver. Each channel has an On/Off state and a 128-step adjustable constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels, and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.