Gehäuseinformationen
Gehäuse | Pins VQFN (RGW) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS7A47
- Input Voltage Range: +3 V to +36 V
- Output Voltage Noise:
4 µVRMS (10 Hz, 100 kHz) - Power-Supply Ripple Rejection:
- 82 dB (100 Hz)
- > 55 dB (10 Hz, 10 MHz)
- Two Output Voltage Modes:
- ANY-OUT™ Version (User-Programmable
Output via PCB Layout):- No External Feedback Resistors or
Feed-Forward Capacitors Required - Output Voltage Range: +1.4 V to +20.5 V
- No External Feedback Resistors or
- Adjustable Version (TPS7A4701 only):
- Output Voltage Range: +1.4 V to +34 V
- ANY-OUT™ Version (User-Programmable
- Output Current: 1 A
- Dropout Voltage: 307 mV at 1 A
- CMOS Logic Level-Compatible Enable Pin
- Built-In Fixed Current Limit and
Thermal Shutdown - Available in High-Performance Thermal Package:
5-mm × 5-mm QFN - Operating Temperature Range:
40°C to 125°C
Beschreibung von TPS7A47
The TPS7A47 is a family of positive voltage (+36 V), ultralow-noise (4 µVRMS) low-dropout linear regulators (LDO) capable of sourcing a 1-A load.
The TPS7A4700 output voltages are user-programmable (up to 20.5 V) using a printed circuit board (PCB) layout without the need of external resistors or feed-forward capacitors, thus reducing overall component count.
The TPS7A4701 output voltage can be configured with a user-programmable PCB layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.
The TPS7A47 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry in critical applications such as medical, radio frequency (RF), and test-and-measurement.
In addition, the TPS7A47 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, test-and-measurement, audio, and RF applications.
For applications where positive and negative low-noise rails are required, consider TIs TPS7A33 family of negative high-voltage, ultralow-noise linear regulators.