Inicio Gestión de la energía Convertidores de CA/CC y CC/CC (FET integrado)

LV284

ACTIVO

Convertidor reductor de 4 V a 36 V y 1 A

Detalles del producto

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO Fixed Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 30 Iq (typ) (µA) 30 Duty cycle (max) (%) 96
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO Fixed Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 30 Iq (typ) (µA) 30 Duty cycle (max) (%) 96
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8

The LV284 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4 V to 40 V, the device is designed for a wide range of applications from industrial to automotive. An ultra-low, 1-µA shutdown current prolongs battery life. Operating frequency is fixed at 0.7 MHz allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, and these allow the device to be used with minimum external components.

The LV284 is optimized for up to 1-A load current. The device has a 0.765-V nominal feedback voltage.

The device has built-in protection features such as pulse-by-pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LV284 is available in a low profile TSOT-6L package (2.9 mm × 1.6 mm × 0.85 mm).

The LV284 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4 V to 40 V, the device is designed for a wide range of applications from industrial to automotive. An ultra-low, 1-µA shutdown current prolongs battery life. Operating frequency is fixed at 0.7 MHz allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, and these allow the device to be used with minimum external components.

The LV284 is optimized for up to 1-A load current. The device has a 0.765-V nominal feedback voltage.

The device has built-in protection features such as pulse-by-pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LV284 is available in a low profile TSOT-6L package (2.9 mm × 1.6 mm × 0.85 mm).

Descargar

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Tipo Título Fecha
* Data sheet LV284 High-Efficiency, Wide, Input-Voltage-Range Buck Regulator datasheet (Rev. B) PDF | HTML 18 sep 2023

Pedidos y calidad

Información incluida:
  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo/material de la bola
  • Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Información incluida:
  • Lugar de fabricación
  • Lugar de ensamblaje

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI. ​​​​​​​​​​​​​​