24-pin (RGE) package image

TPS65150RGER ACTIVO

Fuente de alimentación de polarización LCD universal y compacta con búfer VCOM integrado

ACTIVO custom-reels PERSONALIZADO El carrete a la medida puede estar disponible

Precios

Cant. Precio
+

Información de calidad

Calificación Catalog
RoHS
REACH
Acabado de plomo / material de la bola NIPDAU
Clasificación MSL / reflujo máximo Level-2-260C-1 YEAR
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines VQFN (RGE) | 24
Rango de temperatura de funcionamiento (℃) -40 to 85
Cant. de paquetes | Empresa de transporte 3,000 | LARGE T&R

Características para TPS65150

  • 1.8-V to 6-V Input Voltage Range
  • Integrated VCOM Buffer
  • High-voltage Switch to Isolate V(VGH)
  • Gate-Voltage Shaping of V(VGH)
  • 2-A Internal MOSFET switch
  • Main Output V(VS) up to 15 V With <1% Output Voltage Accuracy
  • Virtual-Synchronous Converter Technology
  • Regulated Negative Charge Pump Driver V(VGL)
  • Regulated Positive Charge Pump Driver V(CPI)
  • Adjustable Power-On Sequencing
  • Adjustable Fault Detection Timing
  • Gate Drive Signal for External Isolation MOSFET
  • Out-of-Regulation Protection
  • Overvoltage Protection
  • Thermal Shutdown
  • Available in HTSSOP-24 Package
  • Available in VQFN-24 Package

Descripción de TPS65150

The TPS65150 device offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V the device is ideal for notebooks powered by a 2.5-V or 3.3-V input rail or monitor applications with a 5-V input voltage rail. Additionally the TPS65150 device provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Two regulated adjustable charge pump driver provide the positive V(VGH) and negative V(VGL) bias voltages for the TFT. The device incorporates adjustable power-on sequencing for V(VGL) as well as for V(VGH). This avoids any additional external components to implement application specific sequencing. The device has an integrated high-voltage switch to isolate V(VGH).

The same internal circuit can also be used to provide a gate shaping signal of V(VGH) for the LCD panel controlled by the signal applied to the CTRL input. For highest safety, the TPS65150 device has an integrated adjustable shutdown latch feature, which allows application-specific flexibility. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power good threshold, the device enters shutdown latch, after its adjustable delay time has passed by.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete a la medida, cinta cortada, tubo o bandeja.

Un carrete a la medida es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes a la medida.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información