Product details

Audio input type Digital Input Architecture Smart Amp Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 2.3 Load (min) (Ω) 3.2 Output power (W) 13 SNR (dB) 110 THD + N at 1 kHz (%) 0.007 Iq (typ) (mA) 8.6 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 16 Sampling rate (max) (kHz) 96 PSRR (dB) 90 Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Smart Amp Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 2.3 Load (min) (Ω) 3.2 Output power (W) 13 SNR (dB) 110 THD + N at 1 kHz (%) 0.007 Iq (typ) (mA) 8.6 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.3 Analog supply voltage (max) (V) 16 Sampling rate (max) (kHz) 96 PSRR (dB) 90 Operating temperature range (°C) -40 to 85
DSBGA (YBH) 30 4.8 mm² 2.4 x 2
  • Key Features
    • Y-Bridge Power Architecture
    • Edge and Spread Spectrum Control
    • Full Scale Ultrasonic Output up to 40 kHz
  • Output Power (1 % THD+N)
    • 13 W (4 Ω, 12 V)
    • 8 W (8 Ω, 12 V)
  • Power Consumption (1 % THD+N, 4 Ω, 12 V)
    • 81% Efficient at 1W
    • 85% Efficient at 13W
    • 3mA in Noise Gate Mode
    • <1uA in Hardware Shutdown Mode
  • Power Supplies and Management
    • PVDD: 2.3 V to 16 V
    • VBAT1S: 2.3 V to 5.5 V
    • AVDD: 1.8 V
    • IOVDD: 1.2 V/ 1.8 V
    • Brownout Protection
    • PVDD Tracking Peak Voltage Limiter
  • Interfaces and Control
    • SDOUT and I2S Feedback for Echo Cancellation
    • I2S/TDM: 8 Channels of 32-bit up to 96 kHz
    • I2C: 8 addresses with Fast Mode Plus Support
    • 44.1 kHz to 96 kHz Sample Rates
    • Inter Chip Communication Bus
  • Integrated Speaker Management and Protection
    • Speaker Voltage and Current Sense
    • Short and Open Detection
    • Thermal and Over Current Protection
    • Over Power Protection
  • Key Features
    • Y-Bridge Power Architecture
    • Edge and Spread Spectrum Control
    • Full Scale Ultrasonic Output up to 40 kHz
  • Output Power (1 % THD+N)
    • 13 W (4 Ω, 12 V)
    • 8 W (8 Ω, 12 V)
  • Power Consumption (1 % THD+N, 4 Ω, 12 V)
    • 81% Efficient at 1W
    • 85% Efficient at 13W
    • 3mA in Noise Gate Mode
    • <1uA in Hardware Shutdown Mode
  • Power Supplies and Management
    • PVDD: 2.3 V to 16 V
    • VBAT1S: 2.3 V to 5.5 V
    • AVDD: 1.8 V
    • IOVDD: 1.2 V/ 1.8 V
    • Brownout Protection
    • PVDD Tracking Peak Voltage Limiter
  • Interfaces and Control
    • SDOUT and I2S Feedback for Echo Cancellation
    • I2S/TDM: 8 Channels of 32-bit up to 96 kHz
    • I2C: 8 addresses with Fast Mode Plus Support
    • 44.1 kHz to 96 kHz Sample Rates
    • Inter Chip Communication Bus
  • Integrated Speaker Management and Protection
    • Speaker Voltage and Current Sense
    • Short and Open Detection
    • Thermal and Over Current Protection
    • Over Power Protection

The TAS2764 is a mono digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 13 W of continuous power into a 4 Ω load with less than 1 % THD+N at a supply voltage of 12 V.

Y-Brige architecture improves overall efficiency at low level of output power and in idle mode.

Integrated speaker voltage and current sense provides for real time monitoring of loudspeaker behavior. A supply tracking peak voltage limiter optimizes amplifier headroom. Brownout prevention scheme with multiple thresholds allows reducing the gain in signal path when the supply drops.

TAS2764 ultrasonic output support allows device to be used for advance ultrasonic applications like motion and proximity detection, gesture recognition, etc.

Up to eight TAS2764 devices can share a common bus via I2S/TDM and I2C interfaces.

The device is available in a 30-ball, 0.4 mm pitch CSP for a compact PCB footprint.

The TAS2764 is a mono digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 13 W of continuous power into a 4 Ω load with less than 1 % THD+N at a supply voltage of 12 V.

Y-Brige architecture improves overall efficiency at low level of output power and in idle mode.

Integrated speaker voltage and current sense provides for real time monitoring of loudspeaker behavior. A supply tracking peak voltage limiter optimizes amplifier headroom. Brownout prevention scheme with multiple thresholds allows reducing the gain in signal path when the supply drops.

TAS2764 ultrasonic output support allows device to be used for advance ultrasonic applications like motion and proximity detection, gesture recognition, etc.

Up to eight TAS2764 devices can share a common bus via I2S/TDM and I2C interfaces.

The device is available in a 30-ball, 0.4 mm pitch CSP for a compact PCB footprint.

Download View video with transcript Video
Information

Request more information

To request access to TAS2764 PurePathâ„¢ Console software and other design resources: Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS2780 ACTIVE 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection Higher power output

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS2764EVM — Digital input mono Class-D audio amplifier with speaker IV sense evaluation module

The TAS2764EVM evaluation module (EVM) is used to evaluate the TAS2764, a mono digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 13 W of continuous power into a 4 Ω load with less (...)
User guide: PDF
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TAC5111 Low-power, mono audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC TAC5111-Q1 Automotive low power mono audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5112 Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC TAC5112-Q1 Automotive low-power stereo audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5211 Low-power, mono audio codec with 118-dB dynamic range ADC and 119-dB dynamic range DAC TAC5212 High-performance stereo audio codec with 118-dB dynamic range ADC and 119-dB dynamic range DAC TAC5212-Q1 Automotive low-power stereo audio codec with 115-dB dynamic range ADC, 120-dB DAC TAC5311-Q1 Automotive mono audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics TAC5312-Q1 Automotive stereo audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics TAC5411-Q1 Automotive mono audio codec with dynamic range of 110-dB ADC, 120-dB DAC, HV-input and diagnostics TAC5412-Q1 Automotive stereo audio codec with 110-dB dynamic range ADC, 120-dB DAC, HV-input and diagnostics TLV320AIC3268 TLV320AIC3268 Ultra Low Power Stereo Audio Codec
Audio DACs
PCM5142 2V RMS DIRECTPATH 112dB Audio Stereo DAC with PCM interface and fully programmable miniDSP PCM5242 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC TAD5112 Low-power stereo audio DAC with 106-dB dynamic range TAD5112-Q1 Automotive low-power stereo audio DAC with 106-dB dynamic range TAD5212 Low-power stereo audio DAC with 119-dB dynamic range TAD5212-Q1 Automotive low-power stereo audio DAC with 120-dB dynamic range
Audio ADCs
PCM1841-Q1 Automotive, quad-channel 32-bit 192-kHz audio analog-to-digital converter (ADC) PCM3120-Q1 Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM3140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR PCM5120-Q1 Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM5140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR PCM6120-Q1 Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM6140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR PCMD3140-Q1 Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter PCMD3180-Q1 Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter TAA5212 Low-power high-performance stereo audio ADC with 118-dB dynamic range TAA5412-Q1 Automotive stereo audio ADC with 110-dB dynamic range, HV-input integrated HV-MICBIAS, diagnostics
Headphone amps
TPA6166A2 43-mW, stereo, analog input headphone amplifier with accessory detection
Speaker amps
TAS2110 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost TAS2552 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost TAS2572 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost TAS2764 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection TAS2780 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection TAS2781 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier TAS5729MD 12-W stereo, 24-W mono, 4.5- to 26.4-V supply, digital input open loop Class-D audio amplifier w/ HP TAS5731 20-W stereo, 41-W mono, 8- to 21.5-V, digital input open loop Class-D audio amplifier w/ 2.1 support TAS5733L 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5751M 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5754M 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5756M 30-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760L 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier TAS5760LD 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5760M 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760M-Q1 Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier TAS5760MD 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5766M 50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier TAS5780M 20-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5782M 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing TAS5805M 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5822M 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process TAS5825M 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825P 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency TAS6422-Q1 Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump TAS6424-Q1 Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424E-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424L-Q1 Automotive, 27-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump TPA6404-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
Piezo speaker drivers/receivers
DRV5825P 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
Hardware development
Evaluation board
ADC3120EVM-PDK TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR ADC3120Q1EVM-PDK PCM3120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 106-dB SNR ADC5120EVM-PDK TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR ADC5120Q1EVM-PDK PCM5120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 120-dB SNR ADC6120EVM-PDK TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR ADC6120Q1EVM-PDK PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR PCM1809EVM PCM1809 evaluation module PCMD3140Q1EVM-PDK PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter PP-SALB2-EVM PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2) TAS2555YZEVM TAS2555 5.7W Class-D Audio Amplifier Evaluation Module TAS2557EVM TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense TAS2559EVM TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module TAS2560EVM TAS2560 5.6W Class-D Audio Amplifier Evaluation Module TAS2770EVM TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package TAS2781EVM TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense TAS3251EVM TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS5721EVM TAS5721 Evaluation Module TAS5733LEVM TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module TAS5751MEVM TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module TAS5754MDCAEVM TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5756MDCAEVM TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5760XXEVM TAS5760M/MD/L/LD Evaluation Module TAS5782MEVM TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module TAS5805MEVM TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM TAS5825MEVM Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module
Request
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos