TLV62568A
2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package
A newer version of this product is available
Same functionality with different pin-out to the compared device
TLV62568A
- Forced PWM to reduce output voltage ripple
- Up to 95% efficiency
- Low RDS(ON) switches: 100 mΩ / 60 mΩ
- 2.5-V to 5.5-V input voltage range
- Adjustable output voltage from 0.6 V to VIN
- 100% duty cycle for lowest dropout
- 1.5-MHz typical switching frequency
- Power good output
- Over current protection
- Internal soft startup
- Thermal shutdown protection
- Available in SOT563 package
- Pin-to-pin compatible with TLV62568, TLV62569
- Create a custom design with the WEBENCH® Power Designer
The TLV62568A, TLV62569A devices are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 2 A. At the whole load range, the device operates in pulse width modulation (PWM) mode with 1.5-MHz switching frequency. In shutdown, the current consumption is reduced to less than 2 µA.
An internal soft start circuit limits the inrush current during startup. Other features like over current protection, thermal shutdown protection and power good are built-in. The device is available in a SOT563 package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV6256xA 1-A, 2-A Step Down Converter with Forced PWM in SOT563 Package datasheet (Rev. B) | PDF | HTML | 27 Feb 2020 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Extend Battery Life with <100 nA IQ Buck Converter Achieving <150 µV Voltage Rip (Rev. A) | PDF | HTML | 07 May 2021 | |
Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
Analog Design Journal | Methods of output-voltage adjustment for DC/DC converters | 14 Jun 2019 | ||
Technical article | How a small SOT563 DC/DC converter supplies multirail power in industrial applicat | PDF | HTML | 21 Jan 2019 | |
Analog Design Journal | Understanding 100% mode in low-power DC/DC converters | 22 Jun 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV62568APEVM-860 — Buck Converter Evaluation Module
The TLV62568APEVM-860 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62568APDRL step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 1-A output current. The (...)
TLV62568A PSpice Unencrypted Transient Model (Rev. B)
TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-5X3 (DRL) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.