AMC1106M05
- ±50-mV input voltage range optimized for current measurement with shunt resistors
- Manchester coded or uncoded bitstream options
- Excellent DC performance for high-precision sensing on system level:
- Offset error and drift: ±50 µV, ±1 µV/°C (max)
- Gain error and drift: ±0.2%, ±40 ppm/°C (max)
- 3.3-V operation for reduced power dissipation on both sides of the isolation barrier
- System-level diagnostic features
- High electromagnetic field immunity
(see the ISO72x Digital Isolator Magnetic-Field Immunity application report) - Safety-related certifications:
- 5657-VPK basic isolation per DIN VDE V 0884-11: 2017-01
- 4000-VRMS isolation for 1 minute per UL1577
- CAN/CSA No. 5A-component acceptance service notice
and DIN EN 61010-1 end equipment standard
The AMC1106 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference.
The input stage of the AMC1106 is optimized for direct connection to shunt resistors or other low voltage-level signal sources commonly used in multi-phase electricity meters to achieve excellent ac and dc performance. The device low input voltage range of ±50-mV allows use of small shunt resistor values to minimize power dissipation. Decimate the output bitstream of the AMC1106 with an appropriate digital filter. The MSP430F67x, TMS320F2807x, and TMS320F2837x microcontrollers, and the AMC1210 integrate these digital filters for seamless operation with the AMC1106.
On the high-side, the modulator is supplied by a
3.3-V or 5-V power supply (AVDD). The isolated digital interface operates from a 3.0-V, 3.3-V, or 5-V power supply (DVDD).
The AMC1106 is specified over the extended industrial temperature range of –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1106x Small, High-Precision, Basic Isolated Delta-Sigma Modulators datasheet (Rev. B) | PDF | HTML | 30 Apr 2020 |
Certificate | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) | 31 Jan 2024 | ||
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
Certificate | UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) | 05 Aug 2022 | ||
White paper | Comparing isolated amplifiers and isolated modulators (Rev. A) | 28 Feb 2019 | ||
Technical article | Designing a magnetically immune polyphase smart meter, part 3: comparing isolated | PDF | HTML | 29 Oct 2018 | |
Technical article | Designing a magnetically immune polyphase smart meter, part 2: an overview of isol | PDF | HTML | 18 Oct 2018 | |
Technical article | Designing a magnetically immune polyphase smart meter, part 1: isolated shunt sens | PDF | HTML | 04 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1306EVM — AMC1306 small reinforced isolated modulator evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.