TPSM63606E

AKTIV

Kompaktes 36-V-Eingang, 1-V- bis 16-V-Ausgang, 6-A-Abwärts-Stromversorgungsmodul mit erweitertem Tem

alarmBenachrichtigungen Jetzt bestellen

Produktdetails

Rating Catalog Operating temperature range (°C) -55 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum Control mode current mode Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -55 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum Control mode current mode Duty cycle (max) (%) 98
B3QFN (RDL) 20 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • Versatile 36-VIN, 6-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 16 V
    • 5.0-mm × 5.5-mm × 4-mm overmolded package
    • –55°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Spread spectrum modulation
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63604 (36 V, 4 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63606E with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile 36-VIN, 6-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 16 V
    • 5.0-mm × 5.5-mm × 4-mm overmolded package
    • –55°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Spread spectrum modulation
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63604 (36 V, 4 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63606E with the WEBENCH Power Designer

Deriving from a family of synchronous buck modules, the TPSM63606E is a highly integrated 36-V, 6-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63606E is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63606E module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum option for improved EMI, integrated VCC, bootstrap, and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Deriving from a family of synchronous buck modules, the TPSM63606E is a highly integrated 36-V, 6-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63606E is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63606E module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum option for improved EMI, integrated VCC, bootstrap, and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei abweichender Anschlussbelegung
TPSM63603E AKTIV 36-V-, 3-A-Abwärts-Stromversorgungsmodul in kleinem 4 mm x 6 mm x 1,8 mm Gehäuse mit erweitertem Tem Lower output current in slightly smaller package
TPSM63610E AKTIV Kompaktes 8-A-Stromversorgungsmodul für 36 V Eingangsspannung und 1 bis 20 V Ausgangsspannung Higher output current and improved performance in a larger package

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Typ Titel Datum
* Data sheet TPSM63606E High-Density, 3-V to 36-V Input, 1-V to 16-V Output, 6-A Buck Power Module With Extended Temperature Range and Enhanced HotRod™ QFN Package datasheet PDF | HTML 01 Apr 2022

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPSM63606EVM — TPSM63606 3-A-Leistungsmodul für 6 bis 36 V Eingangsspannung und 1 bis 16 V Ausgangsspannung – Evalu

Die High-Density-Evaluierungsmodule (EVMs) TPSM63606EVM und TPSM63606SEVM wurden entwickelt, um die Leistung des synchronen 36-V-DC-DC-Buck-Leistungsmoduls TPSM63606nbsp;mit 6nbsp;A zu präsentieren. Diese EVMs arbeiten über einen weiten Eingangsspannungsbereich von 3nbsp;V bis 36nbsp;V und liefern (...)
Benutzerhandbuch: PDF | HTML
Berechnungstool

TPSM6360XDESIGN-CALC — Schnellstart-Berechnungstool für Strommodule der TPSM6360X-Familie

Willkommen beim Schnellstart-Designtool für Strommodule TPSM63602, TPSM63603, TPSM63604 und TPSM63606. Dieses eigenständige Tool unterstützt Stromversorgungsingenieure und ermöglicht ihnen das Designen eines DC/DC-Abwärtsreglers basierend auf dieser Familie von synchronen Abwärtsstrommodulen. (...)
Benutzerhandbuch: PDF | HTML
Benutzerhandbuch: PDF | HTML
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
B3QFN (RDL) 20 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos