Gehäuseinformationen
Gehäuse | Pins QFN-FCMOD (RCF) | 15 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPSM82866A
- Up to 96% efficiency
- Excellent thermal performance
- 1% output voltage accuracy
- DCS-Control topology for fast transient response
- Designed for low EMI requirements
- MagPack technology shields inductor and IC
- No bond wire package
- Simplified layout through optimized pinout
- 2.4V to 5.5V input voltage range
- Same device part number provides:
- 0.6V to VIN adjustable output voltage
- 13 integrated fixed output voltage options
- Forced PWM or power save mode
- Power-good indicator with window comparator
- 2.4MHz switching frequency
- 4µA operating quiescent current
- Output voltage discharge
- 100% duty cycle mode
- –40°C to 125°C operating temperature range
- QFN package with 0.5mm pitch:
- RDJ, RDM: 3.5mm × 4.0mm
- RCF (MagPack): 2.3mm × 3.0mm
- Small design size:
- RDJ, RDM: 35mm2 design size
- RCF (MagPack): 28mm2 design size
- Also available with I2C interface: TPSM82866C
Beschreibung von TPSM82866A
The TPSM8286xA device family consists of 4A and 6A step-down converter power modules designed for small solution size and high efficiency. The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components, and save PCB area. The low-profile and compact solution is designed for automated assembly by standard surface mount equipment. Tight output voltage accuracy, even with small output capacitors, is achieved though the DCS-Control architecture and the excellent load transient performance. At medium-to-heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation for the smallest output voltage ripple. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start reduces the inrush current required from the input supply. The RDJ package supports thin designs with 1.4mm height.