Información de empaque
Encapsulado | Pines HTSSOP (PWP) | 20 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 2,000 | LARGE T&R |
Características para TPS23750
- Complete 802.3af PoE Interface
- Features derived from the TPS2375
- 100 V, 0.6 Internal Pass MOSFET
- Standard and Legacy UVLO Choices
- Fixed 140 mA Inrush Limit
- Primary Side DC/DC Converter Control
- Minimum External Component Count
- Current Mode Control
- Isolated and Non-Isolated Topologies
- Programmable Operating Frequency
- Current Sense Leading-edge Blanking
- 50% Duty Cycle Limiting
- Voltage Output Error Amplifier
- Internal PoE and Converter Sequencing
- Industry-Standard 20 Lead Package
- Industrial Temperature Range, -40°C to 85°C
- APPLICATIONS
- All PoE PD Devices Including:
- Wireless Access Points
- VoIP Phones
- Security Cameras
- All PoE PD Devices Including:
PowerPAD is a trademark of Texas Instruments.
Descripción de TPS23750
The TPS23750 integrates the functionality of the TPS2375 with a primary side dc/dc PWM controller. The designer can create a front-end solution for PoE-PD applications with minimum external components. The TPS23770 is identical to the TPS23750 with the exception of the undervoltage lockout turn-on voltage, which is compatible with legacy systems.
The PoE front end has all the necessary IEEE 802.3af functions including detection, classification, undervoltage lockout and inrush control. The PoE input switch is integrated within the TPS23750.
The dc/dc controller section is designed to support flyback, forward, and nonsynchronous low-side switch buck topologies.
The external switching MOSFET and current sense resistor provide flexibility in topology, power level, and current limit. The full-featured dc/dc controller includes programmable soft start, hiccup type fault limiting, 50% maximum duty cycle, programmable constant switching frequency, and a true voltage-output error amplifier. Additional protection features provide for robust designs.