TPS62810-Q1
Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package
TPS62810-Q1
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C TA
- Functional Safety-Capable
- Input voltage range: 2.75 V to 6 V
- Family of 1 A, 2 A, 3 A and 4 A
- Quiescent current 15-µA typical
- Output voltage from 0.6 V to 5.5 V
- Output voltage accuracy ±1% (PWM operation)
- Adjustable soft start
- Forced PWM or PWM and PFM operation
- Adjustable switching frequency of 1.8 MHz to 4 MHz
- Precise ENABLE input allows
- User-defined undervoltage lockout
- Exact sequencing
- 100% duty cycle mode
- Active output discharge
- Spread spectrum clocking - optional
- Power-good output with window comparator
- Package with wettable flanks
The TPS6281x-Q1 is family of pin-to-pin 1-A, 2-A, 3-A, and 4-A synchronous step-down DC/DC converters. All devices offer high efficiency and ease of use. The TPS6281x-Q1 family is based on a peak current mode control topology. The TPS6281x-Q1 is designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 4-A continuous output current at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS6281x-Q1 automatically enter power save mode at light loads to maintain high efficiency across the whole load range. The TPS6281x-Q1 provide 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or forming tracking of the output voltage to an external source. This feature allows external sequencing of different supply rails and limiting the inrush current during start-up.
The TPS6281x-Q1 is available in a 3-mm × 2-mm VQFN package with wettable flanks.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62810EVM-015 — Buck Converter Evaluation Module
The TPS62810EVM-015 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS6281X-Q1 automotive step-down converter family. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 1.8-V output voltage that delivers up to 4 A.
TPS62810-Q1 SIMPLIS Transient and Average Model
PMP31245 — Automotive microcontroller power reference design with pre-boost and 10.6-W output power
TIDEP-01022 — Gateway automotive reference design
PMP21939 — Four-output synchronous buck reference design for automotive telematics control units
PMP30670 — Automotive wide VIN front-end reference design for digital cockpit processing units
PMP21669 — Automotive instrument cluster power reference design with three outputs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RWY) | 9 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.