ADS8353
16-bit 600-kSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs
ADS8353
- 16-, 14-, and 12-Bit, Pin-Compatible Family
- Simultaneous Sampling of Two Channels
- Supports Single-Ended and Pseudo-Differential Inputs
- High Speed:
- ADS8353: 16 Bits, 600 kSPS
- ADS7853: 14 Bits, 1 MSPS
- ADS7253: 12 Bits, 1 MSPS
- Excellent DC Performance:
- ADS8353:
- 16-Bit NMC DNL, ±2.5-LSB Max INL
- ADS7853:
- 14-Bit NMC DNL, ±2-LSB Max INL
- ADS7253:
- 12-Bit NMC DNL, ±1-LSB Max INL
- ADS8353:
- Excellent AC Performance:
- ADS8353:
- 89-dB SNR, –95-dB THD
- ADS7853:
- 82-dB SNR, –90-dB THD
- ADS7253:
- 72-dB SNR, –90-dB THD
- ADS8353:
- Dual, Programmable, and Buffered
2.5-V Internal Reference - Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
- Small Footprint:
WQFN-16 (3-mm × 3-mm) and TSSOP-16
The ADS8353, ADS7853, and ADS7253 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support single-ended and pseudo-differential analog inputs.
Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADSxx53 Dual, High-Speed, 16-, 14-, and 12-Bit, Simultaneous-Sampling, Analog-to-Digital Converters datasheet (Rev. B) | PDF | HTML | 12 Aug 2014 |
Product overview | Precision ADCs for Motor Encoders and Position Sensing | PDF | HTML | 27 Mar 2023 | |
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
More literature | SAR ADCs for PLC Applications | 11 Feb 2016 | ||
Technical article | Designing an EMC-compliant interface to motor position encoders – Part 5 | PDF | HTML | 10 Nov 2015 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
EVM User's guide | ADS8353EVM-PDK and ADS7853EVM-PDK User's Guide (Rev. A) | 27 Aug 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transceivers
RF transmitters
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
Products
Series voltage references
Precision ADCs
Biosensing AFEs
Integrated precision ADCs & DACs
High-speed ADCs (≥10 MSPS)
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.