ADS8674
- 14-Bit ADCs with Integrated Analog Front-End
- 4-, 8-Channel MUX with Auto and Manual Scan
- Channel-Independent Programmable Inputs:
- ±10.24 V, ±5.12 V, ±2.56 V, ±1.28 V, ±0.64 V
- 10.24 V, 5.12 V, 2.56 V, 1.28 V
- 5-V Analog Supply: 1.65-V to 5-V I/O Supply
- Constant Resistive Input Impedance: 1 MΩ
- Input Overvoltage Protection: Up to ±20 V
- On-Chip, 4.096-V Reference with Low Drift
- Excellent Performance:
- 500-kSPS Aggregate Throughput
- DNL: ±0.2 LSB; INL: ±0.25 LSB
- Low Drift for Gain Error and Offset
- SNR: 85 dB; THD: –100 dB
- Low Power: 65 mW
- AUX Input → Direct Connection to ADC Inputs
- ALARM → High and Low Thresholds per Channel
- SPI™-Compatible Interface with Daisy-Chain
- Industrial Temperature Range: –40°C to 125°C
- TSSOP-38 Package (9.7 mm × 4.4 mm)
The ADS8674 and ADS8678 are 4- and 8-channel, integrated data acquisition systems based on a 14-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, ±2.56 V, ±1.28V and ±0.64V, as well as unipolar input ranges of 0 V to 10.24 V, 0 V to 5.12 V, 0 V to 2.56 V and 0 V to 1.28 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.
The ADS8674 and ADS8678 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS867x 14-Bit, 500-kSPS, 4- and 8-Channel, Single-Supply, SAR ADCs with Bipolar Input Ranges datasheet | PDF | HTML | 14 Jul 2015 |
Circuit design | Input Protection for High-Voltage ADC Circuit with TVS Diode (Rev. A) | PDF | HTML | 02 May 2023 | |
Application note | Circuit for detecting input floating on ADS8681 ADC | PDF | HTML | 31 Mar 2021 | |
Application note | Reducing Phase Delay by Averaging on ADS8686S with Burst Sequencer Mode | PDF | HTML | 11 Jan 2021 | |
Circuit design | High common-mode differential input voltage to ±10-V ADC input circuit | 20 Dec 2018 | ||
Application note | Extending Input Voltage Range and Understanding Associated Errors for ADC With I | 09 Nov 2018 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC-TO-VREF-SELECT — ADC to Voltage Reference Selection Tool
Supported products & hardware
Products
Precision ADCs
Biosensing AFEs
Integrated precision ADCs & DACs
High-speed ADCs (≥10 MSPS)
Series voltage references
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (DBT) | 38 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.