SBAA588 April 2024 LM73 , LM75B , LM95071 , TMP100 , TMP101 , TMP102 , TMP103 , TMP104 , TMP107 , TMP1075 , TMP108 , TMP112 , TMP114 , TMP116 , TMP117 , TMP121 , TMP122 , TMP123 , TMP124 , TMP126 , TMP144 , TMP175 , TMP1826 , TMP1827 , TMP275 , TMP400 , TMP401 , TMP411 , TMP421 , TMP422 , TMP423 , TMP431 , TMP432 , TMP435 , TMP451 , TMP461 , TMP464 , TMP468 , TMP4718 , TMP75 , TMP75B , TMP75C
This section provides ready-to-use C Code examples for existing TI products. For further information on programming, see also Section 3.
This section is divided down into groups of digital temperature sensors that have the same number of bits and Q format. Each section includes a table that includes the number of bits, Q format, resolution, temperature range, first byte temperature, and digital output at 25˚C. The First Byte Integer C row is a yes-or-no descriptor that means temperature is expressed as a whole number in the first byte (first 8 bits) so the second byte can be discarded if extra resolution is not desired.