SBAA588 April   2024 LM73 , LM75B , LM95071 , TMP100 , TMP101 , TMP102 , TMP103 , TMP104 , TMP107 , TMP1075 , TMP108 , TMP112 , TMP114 , TMP116 , TMP117 , TMP121 , TMP122 , TMP123 , TMP124 , TMP126 , TMP144 , TMP175 , TMP1826 , TMP1827 , TMP275 , TMP400 , TMP401 , TMP411 , TMP421 , TMP422 , TMP423 , TMP431 , TMP432 , TMP435 , TMP451 , TMP461 , TMP464 , TMP468 , TMP4718 , TMP75 , TMP75B , TMP75C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 2's Complement
      1. 1.1.1 2's Complement Traits
    2. 1.2 Q Format
    3. 1.3 Common Temperature Data Format
    4. 1.4 High Accuracy Temperature Data Format
  5. 2Code Examples
    1. 2.1  16 Bits With Q7 Notation
      1. 2.1.1 Properties
      2. 2.1.2 C Code
    2. 2.2  12-bits With Q4 Notation
      1. 2.2.1 Properties
      2. 2.2.2 C Code
    3. 2.3  13-bits With Q4 Notation (EM=1)
      1. 2.3.1 Properties
      2. 2.3.2 C Code
    4. 2.4  13-bits With Q4 Notation
      1. 2.4.1 Properties
      2. 2.4.2 C Code
    5. 2.5  14-bits With Q6 Notation
      1. 2.5.1 Properties
      2. 2.5.2 C Code
    6. 2.6  TMP182x Formats
      1. 2.6.1 Properties
      2. 2.6.2 C Code
    7. 2.7  14-bits with Q5 Notation
      1. 2.7.1 Properties
      2. 2.7.2 C Code
    8. 2.8  8-bits With No Q Notation
      1. 2.8.1 Properties
      2. 2.8.2 C Code
    9. 2.9  11-bits With Q3 Notation
      1. 2.9.1 Properties
      2. 2.9.2 C Code
    10. 2.10 Devices Without 2's Complement
      1. 2.10.1 Properties
      2. 2.10.2 C Code
  6. 3Other Programming Languages
    1. 3.1 Parsing
    2. 3.2 2's Complement
    3. 3.3 Discard Unused Bits
    4. 3.4 Apply Q format
  7. 4Summary
  8. 5References
  9. 6Appendix: Q App Source Code
  10. 7Appendix: Device Summary Table

Summary

Texas Instruments offers a wide variety of digital temperature sensors that are able to take values from an ADC and convert these values into degrees Celsius. This process is performed by following the 2's complement methodology and considering the bit size and Q format for each device. The code included for each section in this application note shows an example of how the device is able to perform each operation along with a table highlighting some key characteristics that explain why the device works the way the device does. For more information on device applications and layout recommendations, please refer to each individual device data sheet.