SCDA017A September 2019 – July 2024 BQ24392 , HD3SS212 , HD3SS213 , HD3SS214 , HD3SS215 , HD3SS3202 , HD3SS3212 , HD3SS3220 , HD3SS3411 , HD3SS460 , TMUXHS4212 , TS3DV642 , TS3USB221 , TS3USB221A , TS3USB221E , TS3USB30 , TS3USB3000 , TS3USB3031 , TS3USB30E , TS3USB31 , TS3USB31E , TS3USB3200 , TS5USBA224 , TS5USBC400 , TS5USBC402 , TS5USBC41 , TUSB1042I , TUSB542
HDMI and DisplayPort are high-speed video interfaces for transmitting uncompressed video data from an HDMI or DisplayPort source device to a compatible computer monitor, video game console, or HDTV. The HDMI and DisplayPort signal consist of four low-voltage differential signal (LVDS) pairs for the red, green, blue (RGB) video. An ideal HDMI and DisplayPort mux contains four differential pairs of 1:2 or 2:1 muxes with high bandwidth to avoid degrading video quality.
The Niquist frequency of HDMI 2.0 is 3 GHz, and 4 GHz for DP1.4. For some analog muxes TI offers for HDMI and DisplayPort video applications, see Table 3-2.
Part | Function | Ron (Ω) | BW (Mhz) | Supply (V) | OVP (V) | ESD | System |
---|---|---|---|---|---|---|---|
HD3SS215 | SPDT | 8 | 7000 | 3–3.6 | x | HBM 1.5 kv | HDMI2.0/DP1.2 |
HD3SS214 | SPDT | 8 | 8000 | 3–3.6 | x | HBM 2 kv | DP1.4 |
TS3DV642 | SPDT | 8.2 | 6900 | 2.6–4.5 | x | HBM 2 kv | HDMI2.0/DVI |
TMUXHS4612 | SPDT | 8 | 10000 | 3 - 3.6 | x | HBM 2kV | HDMI2.1/ DP2.1 |