SCDA017A September   2019  – July 2024 BQ24392 , HD3SS212 , HD3SS213 , HD3SS214 , HD3SS215 , HD3SS3202 , HD3SS3212 , HD3SS3220 , HD3SS3411 , HD3SS460 , TMUXHS4212 , TS3DV642 , TS3USB221 , TS3USB221A , TS3USB221E , TS3USB30 , TS3USB3000 , TS3USB3031 , TS3USB30E , TS3USB31 , TS3USB31E , TS3USB3200 , TS5USBA224 , TS5USBC400 , TS5USBC402 , TS5USBC41 , TUSB1042I , TUSB542

 

  1.   1
  2.   Passive Mux Selection Based On Bandwidth > Ron
  3.   Trademarks
  4. 1Introduction
  5. 2Key Performance Parameters
    1. 2.1 On Resistance (RON) and RON Flatness
    2. 2.2 Bandwidth (BW)
    3. 2.3 Signal Harmornics and Distortion
  6. 3What is More Important for High-Speed Interface and Video Systems
    1. 3.1 Muxes for USB Systems
    2. 3.2 Muxes for High Speed Video Systems (HDMI, Displayport)
  7. 4Summary
  8. 5Revision History

What is More Important for High-Speed Interface and Video Systems

System designers often need to make trade-offs between specifications in order to achieve optimal performance for the target application. The trade-off between RON and BW is important for high-speed interface and video signals. No matter how low Ron can be maintained in the chip manufacturing process, they still form an undesired low-pass filter that attenuates the mux output signal. Meanwhile, low RON muxes have larger parasitic capacitance that reduce bandwidth and cause signal distortion. Also, low-RON muxes require large chip sizes, which increases the mux cost.

There are several key features to consider when selecting the mux to use in a particular application. High-speed applications have unique requirements (with respect to the minimum acceptable 3 dB bandwidth). Understanding the bandwidth capability of a signal mux is key for high-speed interface and video systems

So what should be the min BW for a given datarate. A good rule of thumb is BW should be greater than or equal to 1.5 or 2 times Niquist.  For example, USB2 (240 MHz) times 1.5 is 360 MHz – 480 MHz.  Obvious, high bandwidth will provide sharper edges, but  you don't want too much BW.  Too much BW can have the undesired affect of passing unwanted signal (noise).