AMC1306M05
- Pin-compatible family optimized for shunt-resistor-based current measurements:
- ±50-mV or ±250-mV input voltage ranges
- Manchester coded or uncoded bitstream options
- Excellent DC performance:
- Offset error: ±50 µV or ±100 µV (max)
- Offset drift: 1 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±40 ppm/°C (max)
- Transient immunity: 100 kV/µs (typ)
- System-level diagnostic features
- Safety-related certifications:
- 7000-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 5000-VRMS isolation for 1 minute per UL1577
- CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC1306 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.
The input of the AMC1306 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt and supports excellent ac and dc performance. The output bitstream of the AMC1306 is Manchester coded (AMC1306Ex) or uncoded (AMC1306Mx), depending on the derivate. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.
The bitstream output of the Manchester coded AMC1306Ex versions support single-wire data and clock transfer without having to consider the setup and hold time requirements of the receiving device.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1306x Small, High-Precision, Reinforced Isolated Delta-Sigma Modulators With High CMTI datasheet (Rev. C) | PDF | HTML | 16 Jan 2020 |
Application note | DC 전기차 충전 애플리케이션의 전류 감지를 위한 설계 고려 사항 | PDF | HTML | 10 Jul 2024 | |
Application note | Designüberlegungen für die Strommessung in DC-EVLadeanwendungen | PDF | HTML | 08 Jul 2024 | |
Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) | 29 Feb 2024 | ||
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Certificate | UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) | 23 Jan 2023 | ||
Application note | Design Considerations for Current Sensing in DC EV Charging Applications | PDF | HTML | 13 Dec 2022 | |
Certificate | TUEV Technical Report No. 713203936 | 20 Oct 2021 | ||
White paper | Four key design considerations when adding energy storage to solar power grids | 22 Mar 2021 | ||
White paper | Comparing isolated amplifiers and isolated modulators (Rev. A) | 28 Feb 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1306EVM — AMC1306 small reinforced isolated modulator evaluation module
SBAR010 — Delta Sigma Modulator Filter Calculator
Supported products & hardware
Products
Isolated ADCs
Precision ADCs
Hardware development
Evaluation board
PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality
TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations
TIDA-01606 — 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
TIDA-010255 — 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.