LMK04805BEVAL
クロック・ジッタ・クリーナ、デュアル・カスケード接続 PLL/ 2.2GHz VCO 内蔵
LMK04805BEVAL
概要
The LMK04800 family is the industry's highest performance clock conditioner with superior clock jitter cleaning, generation, and distribution with advanced features to meet next generation system requirements. The dual loop PLLatinum? architecture enables 111 fs rms jitter (12 kHz to 20 MHz) using a low noise VCXO module or sub-200 fs rms jitter (12 kHz to 20 MHz) using a low cost external crystal and varactor diode.
The dual loop architecture consists of two high-performance phase-locked loops (PLL), a low-noise crystal oscillator circuit, and a high-performance voltage controlled oscillator (VCO). The first PLL (PLL1) provides a low-noise jitter cleaner function while the second PLL (PLL2) performs the clock generation. PLL1 can be configured to either work with an external VCXO module or the integrated crystal oscillator with an external tunable crystal and varactor diode. When used with a very narrow loop bandwidth, PLL1 uses the superior close in phase noise (offsets below 50 kHz) of the VCXO module or the tunable crystal to clean the input clock. The output of PLL1 is used as the clean input reference to PLL2 where it locks the integrated VCO. The loop bandwidth of PLL2 can be optimized to clean the far-out phase noise (offsets above 50 kHz) where the integrated VCO outperforms the VCXO module or tunable crystal used in PLL1.
特長
- Multi-mode: Dual PLL, single PLL, and clock distribution
- Dual Loop PLLatinum PLL Architecture
- PLL1
> Holdover mode when input clocks are lost
+ Automatic or manual triggering/recovery
- PLL2
> Integrated Low-Noise VCO - 2 redundant input clocks with LOS
- Automatic and manual switch-over modes - 50% duty cycle output divides, 1 to 1045 (even and odd)
- LVPECL, LVDS, or LVCMOS programmable outputs
- Precision digital delay, fixed or dynamically adjustable
- 25 ps step analog delay control.
- 14 differential outputs. Up to 26 single ended.
- Up to 6 VCXO/Crystal buffered outputs - 0-delay mode
Contents:
- Evaluation board
- LPT programming cable (USB interface available separately)
- Quick start sheet
クロック ジッタ クリーナ
購入と開発の開始
LMK04805BEVAL/NOPB — Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO
TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices
TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices
TICS Pro 1.7.8.0 installer binary for Windows operating system
製品
クロック・ジェネレータ
クロック・バッファ
発振器
クロック ジッタ クリーナ
クロック ネットワーク シンクロナイザ
RF PLL / シンセサイザ
ハードウェア開発
評価ボード
ドキュメント
TICS Pro 1.7.8.0 Release Notes
TICS Pro 1.7.8.0 Software Manifest
リリース情報
Added
- LMK5C23208A
Improvements
- TCP server returns error descriptions
- TICSPro_TCP.py updated for python ≥ 3.10. Remove type annotations if backward compatibility with older python versions is required.
- LMK5B/5C:
- Warn when GPIOx selects REFx monitor, but REFx is not programmed
- Relative calculation of DPLLx_PH_OFFSET value
- Added fields and improved frequency planning for 1-PPS outputs
- PLLx_RDIV_MUX_SEL only sets recommended values when dropdown is changed; no longer changed by DPLL loop filter calculation or TCS file load
- Advanced Options checkbox added on Getting Started page
- GPIOx descriptions updated for accuracy
- LMK5B12212, LMK5C12212A:
- New step added to Start Page process to reduce current consumption and noise
- SRAM sequence EEPROM generation sets optimized values from new step in Start Page process
- LMK5B33414, LMK5C33414A:
- Simplified programming sequence by combining writes for the output divider synchronization sequence generator
Bug Fixes
- LMK5B12212, LMK5C12212A:
- Some controls which were not register-backed have been updated to be register-backed.
- LMK5B33414, LMK5C33414A:
- Fixed "Set SYNC Enable" buttons on "SYNC/SYSREF/1-PPS" page
Known Issues
- LMK5B and LMK5C family - In some cases, "Assign Selected VCO Settings to Device" and "Apply Output Clock Settings to Device" may need to be pressed twice for certain cascaded configurations to display correctly
- LMK05318 - In some cases, it is necessary to press "Calculate Frequency Plan" twice for correct VCO2 frequency. This issue is resolved in LMK05318B GUI.
- Burst mode page looping requires long delays to halt, and halting may crash the GUI. If possible, do not loop in burst mode.
- User Controls page can sometimes become desynchronized from Raw Registers and other pages. Refer to Raw Registers or other pages for correct values. Saving/Loading and Import/Export of register data is unaffected, and register data will still be written to and read from connected devices correctly.