LMK61E0MEVM
LMK61E0M 超低ジッタ・プログラマブル・オシレータの評価モジュール
LMK61E0MEVM
概要
The LMK61E0MEVM evaluation modules provides a complete platform to evaluate the jitter performance and configurability of the Texas Instruments LMK61E0M Ultra-Low Jitter Programmable Oscillator with integrated EEPROM and extended frequency margining capabilities.
The LMK61E0MEVM can be used as a high performance clock source for jitter critical applications and can easily be customized to any user desired frequency. The onboard USB to I2C interface allows for device configuration via a software graphical user interface (GUI) and requires no external input or power for device operation. The edge-launch SMA ports provide access to the LMK61E0M’s dual LVCMOS clock outputs for interfacing to test equipment or reference boards using commercially available coaxial cables, adapters, or baluns (not included).
特長
- Ultra low jitter dual output LVCMOS clock generation
- Powered over USB or externally (SMA connector)
- Onboard USB to I2C interface
- Coarse and Fine Frequency margining
- GUI platform for full access to registers and EEPROM
- 3-ft. USB cable, Q362-ND
発振器
購入と開発の開始
LMK61E0MEVM — LMK61E0M 超低ジッタ・プログラマブル・オシレータの評価モジュール
TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices
TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices
TICS Pro 1.7.7.5 installer binary for Windows operating system
製品
クロック・ジェネレータ
RF PLL / シンセサイザ
クロック・バッファ
発振器
クロック ジッタ クリーナ
クロック ネットワーク シンクロナイザ
ハードウェア開発
評価ボード
ドキュメント
TICS Pro 1.7.7.5 Release Notes
TICS Pro 1.7.7.5 Software Manifest
リリース情報
Added Features
- LMK5B12212, LMK5C22212A support EEPROM programming
Bug Fixes
- LMK3H0102 - No longer writes registers on startup.
- LMK05318B - Export EEPROM Map button bugfix.
- LMK5B/LMK5C family - Small usability bug-fixes.
Known Issues
- LMK5C33216
- When cascading from VCO3 to DPLL input, the divide value must manually be entered into DPLLx_REF5_RDIV as ( VCO3 output frequency / DPLLx TDC frequency )
- LMK05318
- In some cases, it is necessary to press "Calculate Frequency Plan" twice for correct VCO2 frequency. This issue is resolved in LMK05318B GUI.
- Burst mode page looping requires long delays to halt, and halting may crash the GUI. If possible, do not loop in burst mode.
- User Controls page can sometimes become desynchronized from Raw Registers and other pages. Refer to Raw Registers or other pages for correct values. Saving/Loading and Import/Export of register data is unaffected, and register data will still be written to and read from connected devices correctly.
最新情報
- Bugfixes and improvements.
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | LMK61E2EVM, LMK61E0MEVM User's Guide (Rev. B) | 2017年 8月 10日 | |||
証明書 | LMK61E0MEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | LMK61E0M EEPROM内蔵、超低ジッタのプログラマブル発振器 データシート (Rev. A 翻訳版) | PDF | HTML | 英語版 (Rev.A) | PDF | HTML | 2018年 2月 28日 |