SLVAEX9B April   2022  – August 2022 ESD122 , ESD1LIN24-Q1 , ESD204 , ESD224 , ESD2CAN24-Q1 , ESD2CANFD24 , ESD2CANXL24-Q1 , ESD321 , ESD341 , ESD351 , ESD401 , ESD451 , ESD751 , ESD751-Q1 , ESD752 , ESD761 , ESD761-Q1 , ESD762 , ESDS302 , ESDS304 , ESDS312 , ESDS314 , SN65220 , SN65240 , TPD1E01B04 , TPD1E01B04-Q1 , TPD1E04U04 , TPD1E05U06 , TPD1E05U06-Q1 , TPD1E0B04 , TPD1E10B06 , TPD1E10B09-Q1 , TPD1E1B04 , TPD1E6B06 , TPD2E001 , TPD2E001-Q1 , TPD2E007 , TPD2E009 , TPD2E1B06 , TPD2E2U06 , TPD2EUSB30 , TPD2EUSB30A , TPD2S017 , TPD3E001 , TPD3F303 , TPD4E001 , TPD4E001-Q1 , TPD4E002 , TPD4E004 , TPD4E02B04 , TPD4E02B04-Q1 , TPD4E05U06-Q1 , TPD4E101 , TPD4E110 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD4F003 , TPD4S009 , TPD4S012 , TPD5E003 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD8S009 , TSD05 , TSD05C , TSM24A-Q1 , TSM24CA-Q1 , TSM36A , TVS0500 , TVS0701 , TVS1400 , TVS1401 , TVS2200 , TVS2701 , TVS3301 , UC1611-SP , UC2610 , UC3610 , UC3611 , UC3611M

 

  1.   Abstract
  2.   Trademarks
  3. 1Definitions of ESD Device Specifications
    1. 1.1 Working Voltage (VRWM)
    2. 1.2 Capacitance
    3. 1.3 IEC 61000-4-2 Rating
    4. 1.4 Channels
    5. 1.5 Unidirectional vs. Bidirectional
  4. 2ESD Layout Tips
    1. 2.1 Optimizing Impedance for Dissipating ESD
    2. 2.2 Limiting EMI From ESD
    3. 2.3 Routing With VIAs
    4. 2.4 Optimizing Ground Schemes for ESD
  5. 3ESD Solutions by Package Types
    1. 3.1  0201 2-pin SON (TI: DPL) | 0.6 mm x 0.3 mm
    2. 3.2  0402 2-pin SON (TI: DPY) | 1.0 mm × 0.6 mm
    3. 3.3  2-pin SOD-523 (TI: DYA) | 1.2 mm x 0.8 mm
    4. 3.4  3-pin SOT-9X3 (TI: DRT) | 1 mm × 1 mm
    5. 3.5  3-pin SC70 (TI: DCK) | 2 mm × 1.25 mm
    6. 3.6  3-pin SOT23 (TI:DBZ) | 3.04 mm × 2.64 mm
    7. 3.7  4-pin SON (TI: DPW) | 0.8 mm × 0.8 mm
    8. 3.8  5-pin SOT-5X3 (TI: DRL) | 1.6 mm × 1.2 mm
    9. 3.9  5-pin SOT-23 (TI: DBV) | 2.9 mm × 1.6 mm
    10. 3.10 6-pin SON (TI: DRY) | 1.45 mm × 1 mm
    11. 3.11 6-pin SOT-5X3 (TI: DRL) | 1.6 mm × 1.2 mm
    12. 3.12 6-pin SOT-23 (TI: DBV) | 1.6 mm × 2.9 mm
    13. 3.13 6-pin SC70 (TI: DCK) | 2.15 mm × 1.4 mm
    14. 3.14 8-pin SON (TI: DQD) | 1.35 mm × 1.7 mm
    15. 3.15 10-pin SON (TI: DQA) | 1 mm × 2.5 mm
  6. 4References
  7. 5Revision History

Optimizing Ground Schemes for ESD

For TVS, having a very low impedance path to ground is very important. Eliminating all the parasitic inductances between the ESD source and the TVS will only be effective if the TVS is optimally grounded. Figure 2-4 shows the ground pad of a TVS connected to the top layer ground plane.

GUID-20200807-CA0I-KLVD-V8DF-7WZBVNHTJ2J6-low.png Figure 2-4 Two Layer PCB - Top Ground Plane Stitched to a Mid-layer Ground Plane

The TVS ground pin should connect to a same layer ground plane that is coupled with another ground plane on an immediately adjacent layer. These ground planes should be stitched together with VIAs, with one VIA immediately adjacent to the ground pin of the TVS. Use the following tips to optimize the grounding scheme with very low impedance:

  1. Connect the TVS ground pin directly to a same layer ground plane that has nearby VIAs stitching to an adjacent internal ground plane
  2. Use multiple ground planes when possible
  3. Use a grounded chassis screw to connect the PCB ground and position it near the TVS and ESD source as the connector ground shield
  4. Use VIAs of large diameter with a large drill, which lowers impedance

For more detailed explanations, see the ESD Protection Layout Guide Application Report.