DLPC150
- Display controller required for reliable operation of the DLP2010 and DLP2010NIR DMDs
- High-speed pattern sequence mode
- 1-Bit binary pattern rates to 2880 Hz
- 1-to-1 input mapping to micromirrors
- Easy synchronization with cameras and sensors
- One input trigger
- Two output triggers
- I2C configuration interface
- Input pixel interface support:
- 24-bit parallel RGB888 interface protocol
- 16-bit parallel RGB565 interface protocol
- Pixel clock up to 75 MHz
- Integrated micromirror drivers
- Integrated clock generation
- Auto DMD parking at power down
- 201-pin, 13mm × 13 mm, 0.8-mm pitch, VFBGA package
The DLPC150 controller provides a convenient, reliable, and multi-functional interface between user electronics and the visible DLP2010 or the near-infrared (NIR) DLP2010NIR digital micromirror device (DMD) to steer light and create patterns with high-speed, precision, and efficiency. The DLPC150 controller enables high-speed pattern rates, along with LED control and data formatting for multiple input formats. The DLPC150 controller also provides input and output trigger signals for synchronizing displayed patterns with a camera, sensor, or other peripherals. The DLPC150 controller is part of the 0.2 WVGA chipset that includes the DLP2010 or DLP2010NIR DMD and DLPA2000 or DLPA2005 power management integrated chip (PMIC). The DLPC150 controller enables integration of the DLP® 0.2 WVGA visible or NIR chipset into small form-factor, low-power, and low-cost applications for programmable spectrum and wavelength control, such as 3D scanning or metrology systems, spectrometers, interactive displays, chemical analyzers, medical instruments, skin analysis, material identification, and chemical sensing.
Important note
DLPC150 firmware v2.2.0 (or higher) is required for reliable operation with DLP2010NIRAFQJ.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC150 DLP Digital Controller for Advanced Light Control datasheet (Rev. C) | PDF | HTML | 10 May 2019 |
EVM User's guide | DLP NIRscan Nano EVM (Rev. G) | 03 Aug 2017 | ||
Application note | Optimizing the DLP® Spectrometer Signal Chain | 14 Sep 2016 | ||
Solution guide | TI DLP® Technology for Spectroscopy (Rev. B) | 08 Apr 2016 | ||
User guide | DLPC150 Programmer's Guide (Rev. A) | 24 Feb 2016 | ||
Technical article | Chocolate challenge! See how spectroscopy can give you answers. | PDF | HTML | 11 Feb 2016 | |
Application note | DLP® NIRscan™ Nano Optical Design Considerations | 14 Jan 2016 | ||
Technical article | TI DLP® NIRscan™ Nano Evaluation Module has answers to your handheld near-infrared | PDF | HTML | 02 Oct 2015 | |
Application note | DLP Spectrometer Design Considerations | 21 Aug 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPNIRNANOEVM — DLP® NIRscan™ Nano Evaluation Module
The DLP NIRscan Nano is a compact battery-operated evaluation module (EVM) for portable near-infrared spectroscopy solutions. Featuring the DLP2010NIR digital micromirror device (DMD), the NIRscan Nano supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers. The (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
INNOS-3P-DLP2010NIRMOD — Inno Spectra DLP2010NIR spectrometer modules
KST-3P-DLP2010NIR — KS Technologies source code for NIRScanNano Demo app + SDK
DLPC100 — DLPC150 Configuration and Support Firmware v2.0.0 (Rev. D)
Supported products & hardware
Products
Spectroscopy & optical networking products
Hardware development
Evaluation board
Software
Firmware
DLPC115 — DLPC150 Configuration and Support Firmware v2.3.1
Supported products & hardware
Products
Spectroscopy & optical networking products
Hardware development
Evaluation board
Software
Firmware
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZEZ) | 201 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.