Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82810

ACTIVE

2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 4 Vin (min) (V) 2.75 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 EMI features Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Output discharge, Power good, Spread Spectrum, Tracking Control mode Peak current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 4 Vin (min) (V) 2.75 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 EMI features Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Output discharge, Power good, Spread Spectrum, Tracking Control mode Peak current mode Duty cycle (max) (%) 100
uSIP (SIL) 14 12 mm² 4 x 3
  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Two package types
    • µSIL 14-pin with 2.4mm maximum height
    • EMI reduced MagPack 13-pin with 2.0mm maximum height
  • Spread spectrum clocking - optional
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • 2.75V to 6V input voltage range
  • 0.6V to 5.5V output voltage range
  • Adjustable soft start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Optimized for low EMI
    • MagPack shielded package available
    • Eliminated bond wires
    • Optimized pinout for simple PCB layout
  • 100% duty cycle
  • Output discharge
  • 15µA typical quiescent current
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer
  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Two package types
    • µSIL 14-pin with 2.4mm maximum height
    • EMI reduced MagPack 13-pin with 2.0mm maximum height
  • Spread spectrum clocking - optional
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • 2.75V to 6V input voltage range
  • 0.6V to 5.5V output voltage range
  • Adjustable soft start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Optimized for low EMI
    • MagPack shielded package available
    • Eliminated bond wires
    • Optimized pinout for simple PCB layout
  • 100% duty cycle
  • Output discharge
  • 15µA typical quiescent current
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer

TPSM8281x is a family of pin-to-pin, 3A and 4A compatible, high-efficiency, and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology and they support high power density requirements for telecommunication, test and measurement, and medical applications. Low resistance switches allow up to 4A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PFM/PWM mode, the TPSM8281x maintains high efficiency across the whole load range. The TPSM8281x provide 1% output voltage accuracy in PWM mode, which enables designing power supplies with high output voltage accuracy. The SS/TR pin helps limiting inrush current through a precise start-up ramp. It also supports sequencing by tracking the output voltage to an external source. The family is available in a 14-pin µSIL package with nominal 3.0mm × 4.0mm footprint and in a 13-pin MagPack package with nominal 2.5mm × 3.0mm footprint.

TPSM8281x is a family of pin-to-pin, 3A and 4A compatible, high-efficiency, and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology and they support high power density requirements for telecommunication, test and measurement, and medical applications. Low resistance switches allow up to 4A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PFM/PWM mode, the TPSM8281x maintains high efficiency across the whole load range. The TPSM8281x provide 1% output voltage accuracy in PWM mode, which enables designing power supplies with high output voltage accuracy. The SS/TR pin helps limiting inrush current through a precise start-up ramp. It also supports sequencing by tracking the output voltage to an external source. The family is available in a 14-pin µSIL package with nominal 3.0mm × 4.0mm footprint and in a 13-pin MagPack package with nominal 2.5mm × 3.0mm footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM82813 ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking Lower output current alternative.
Similar functionality to the compared device
TPSM82823 ACTIVE 5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package Small 3-A option (23-mm² total BOM size) and fast load transient response.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet TPSM8281x 2.75V to 6V Input, 4A and 3A Step-Down Power Module With Integrated Inductor and Frequency Synchronization in QFN and MagPack Package datasheet (Rev. B) PDF | HTML 01 Jul 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
EVM User's guide TPSM8281xEVM-089 Evaluation Module (Rev. A) PDF | HTML 09 Dec 2022
Application note Intro to Multi-Function Pins and Their Applications in TI Step-Down Converters (Rev. A) PDF | HTML 17 Nov 2022
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML 05 May 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML 20 Jan 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML 20 Jan 2022
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
Application brief Achieving High Thermal Performance in Compact Buck Power Modules PDF | HTML 24 Feb 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Improving the thermal performance of a MicroSiP(TM) power module 24 Jul 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Adjusting the soft-start time of an integrated power module 26 Apr 2016
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
More literature Описание TPS8267xSiP 22 Mar 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82810EVM-089 — 4-A step-down converter with integrated inductor evaluation module

The TPSM82810EVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82810, a 4-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm x 2.4-mm MicroSiP package. The EVM provides a 1.8-V output voltage with 1% accuracy for input voltages from (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPSM82816EVM-089 — TPSM82816 evaluation module for 6-A step-down converter with integrated inductor

The TPSM82816EVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82816, a 6 A pin-to-pin compatible step-down power module with frequency synchronization in a 3 mm × 4 mm x 1.6 mm MicroSiP package. The EVM provides a 1.8 V output voltage with 1% accuracy for input voltages from (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM82810 PSpice Unencrypted Transient Model (Rev. B)

SLUM701B.ZIP (85 KB) - PSpice Model
Calculation tool

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43608 8-bit, 8-channel, I2C, voltage-output DAC in tiny QFN package DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53608 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package
Power modules (integrated inductor)
TPS82084 2-A, High-efficiency step-down converter module with integrated inductor TPS82085 3A, High-Efficiency Step-Down Converter Module with Integrated Inductor TPS82130 17-V input 3-A step-down converter module with integrated inductor TPS82140 17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor TPS82150 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor TPSM82810 2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package TPSM82813 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking TPSM82821 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package TPSM82822 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
AC/DC & DC/DC converters (integrated FET)
TLV62065 3MHz 2A Step Down Converter in 2x2 SON Package TLV62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package TLV62084 2A High Efficient Step Down Converter in 2x2mm SON Package TLV62084A 2A High Efficient Step Down Converter in 2x2mm SON Package TLV62085 3-A High Efficiency Step-Down Converter in 2x2 QFN TLV62090 3A High Efficiency Step Down Converter in 3x3mm QFN Package TLV62095 4A Synchronous Step Down Converter with DCS Control TLV62130 3-17V 3A Step-Down Converter in 3x3 QFN Package TLV62130A 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TLV62150 4-17V 1A Step-Down Converter with DCS-Control™ TLV62150A 4-17V, 1A STEP-DOWN CONVERTER with DCS-Control in 3x3 QFN Package TLV62565 1.5A Buck Converter in SOT23 Package TLV62566 1.5A Buck Converter with Power Good, in SOT23 Package TLV62568 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package TLV62568A 2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package TLV62569 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package TLV62569A 2A High Efficiency Step-down Buck Converter with forced PWM in SOT Package TLV62585 2.5V-5.5V input, 3-A high efficiency step-down converter in 2x2 QFN or SOT563 package TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter TPS62000-HT High Temperature High-Efficiency Step-Down Low Power DC-DC Converter TPS62020 Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, MSOP-10 TPS62040 Adjustable, 1.2-A, 95% efficient step-down converter, 18 uA, MSOP-10 and QFN TPS62050 Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62056 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62060 3MHz, 1.6A Step-Down Converter in 2x2 SON Package TPS62065 3MHz, 2A Step-Down Converter in 2x2 SON Package TPS62065-Q1 3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package TPS62067 3MHz, 2A Step-Down Converter in 2x2 SON Package TPS62067-Q1 Automotive 3-MHz 2-A step-down converter in 2×2 SON package TPS62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout TPS62080A 1.2A High Efficient Step Down Converter in 2x2mm SON Package TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package TPS62088 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP TPS62090 3A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control TPS62090-Q1 Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter TPS62095 4A Synchronous Step Down Converter with DCS Control TPS62097 2-A Step Down Converter with Selectable Switching Frequency in HotRod package TPS62097-Q1 2A Automotive Step-Down Converter in 3x3 QFN With Wettable Flanks TPS62100 Multimode 300kHz Synchronous Buck Converter with Adjustable Output TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 TPS62110-EP Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter TPS62110-HT High Temperature 17-V, 1.5-A, Synchronous Step-Down Converter TPS62110-Q1 Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package TPS62113 1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16 TPS62120 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control TPS62122 15V, 75mA, 96% efficiency Step-Down Converter TPS62125 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis TPS62130 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TPS62130A 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package TPS62130A-Q1 TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package TPS62135 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62136 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62140 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62140A 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62147 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62148 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62150A 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package TPS62150A-Q1 TPS62150A-Q1 3 to 17-V 1-A AUTOMOTIVE Step-Down Converter in 3 × 3 QFN Package TPS62160 3V-17V 1A Step-Down Converters with DCS-Control™ TPS62160-Q1 3V-17V 1A Automotive Step-Down Converters in 2x2SON TPS62170 3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package TPS62170-Q1 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package TPS62175 28V, 0.5A Step-Down Converter with SNOOZE Mode TPS62180 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start TPS62184 4-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 TPS62220 Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23 TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package TPS62250 2.25MHz, 1A Peak Current Limited Step-Down Converter TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package TPS62260-Q1 Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package TPS62290-Q1 Automotive 2.3V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON/TSOT23 Package TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62400-Q1 Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN TPS62410-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (800mA/800mA) Buck Converter TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62420-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (1A/600mA) Buck Converter with 1-Wire Interface TPS62480 6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional TPS62510 Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages TPS62560 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package TPS62561 2.25MHz 600mA Step-Down Converter in TSOT23 Package TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package TPS62590-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package TPS62750 2.25MHz, Step-Down Converter w/ Programmable Input Current Limits for USB powered Applications TPS62751 2.25MHz, Step-Down Converter w/ Programmble Input Current Limits for USB powered Applications TPS62770 Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP TPS62810-Q1 Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package TPS62810M 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature TPS62821 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62822 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62823 2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62825 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN TPS62826 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package TPS62827 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Gerber file

BSR089B Gerber

SLUC713.ZIP (450 KB)
Gerber file

SR062A Gerber File

SLVC858.ZIP (1783 KB)
Package Pins CAD symbols, footprints & 3D models
uSIP (SIL) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos