Gehäuseinformationen
Gehäuse | Pins SOT-23-THN (DDC) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 1.000 | SMALL T&R |
Merkmale von LM5050-1
- Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
- Functional safety
capable
- Documentation available to aid functional safety system design
- Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
- 100-V Transient Capability
- Charge Pump Gate Driver for External N-Channel MOSFET
- Fast 50-ns Response to Current Reversal
- 2-A Peak Gate Turnoff Current
- Minimum VDS Clamp for Faster Turnoff
- Package: SOT-6 (Thin SOT-23-6)
Beschreibung von LM5050-1
The LM5050-1/-Q1 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This ORing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.
The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstand transients up to 100 V.