Gehäuseinformationen
Gehäuse | Pins HTSSOP (PWP) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 70 | TUBE |
Merkmale von TPL9202
- Eight Low-Side Drivers With Internal Clamp for Inductive Loads and Current Limiting for Self Protection
- Seven Outputs are Rated at 150 mA and Controlled Through Serial Interface
- One Output Rated at 150 mA and Controlled Through Serial Interface and Dedicated Enable Pin
- 5-V ±5% Regulated Power Supply With 200-mA Load Capability at VIN Max of 18 V
- Internal Voltage Supervisory for Regulated Output
- Serial Communications for Control of Eight Low-Side Drivers
- Enable/Disable Input for OUT1
- 5-V or 3.3-V I/O Tolerant for Interface to Microcontroller
- Programmable Power On-Reset Delay Before RST Asserted High, Once 5 V Is Within Specification (6 ms Typ)
- Programmable Deglitch Timer Before RST Is Asserted Low (40 µ Typ)
- Programmable Brown-Out Feature
- Thermal Shutoff for Self Protection
- APPLICATIONS
- Electrical Applicances
- Air Conditioning Units
- Ranges
- Dishwashers
- Refrigerators
- Microwaves
- Washing Machines
- General-Purpose Interface Circuit Allowing Microcontroller Interface to Relays, Electric Motors, LEDs, and Buzzers
- Electrical Applicances
PowerPAD is a trademark of Texas Instruments.
Beschreibung von TPL9202
The power supply provides regulated 5-V output to power the system microcontroller and drive eight low-side switches. The brown-out detection output (BO_OUTZ) warns the system if there is a temporary drop in the supply voltage, so the system can prevent potentially hazardous situations.
A serial communications interface controls the eight low-side outputs; each output has an internal snubber circuit to absorb the inductive load at turn OFF. Alternatively, the system can use a fly-back diode to VIN to help recirculate the energy in an inductive load at turn OFF.