Gehäuseinformationen
Gehäuse | Pins WSON (DRV) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS25200
- 2.5-V to 6.5-V operation
- Input withstands Up to 20 V
- 7.6-V input overvoltage shutoff
- 5.25-V to 5.55-V fixed overvoltage clamp
- 0.6-µs overvoltage lockout response
- 3.5-µs short circuit response
- Integrated 60-mΩ high-side MOSFET
- Up to 2.5 A continuous load current
- ±6% current-limit accuracy at 2.9 A
- Reverse current blocking while disabled
- Built-in soft start
- Pin-to-pin compatible with TPS2553
- UL 2367 recognized
- File no. 169910
- RILIM ≥ 33 kΩ (3.12-A maximum)
Beschreibung von TPS25200
The TPS25200 is a 5-V eFuse with precision current limit and overvoltage clamp. The device provides robust protection for load and source during overvoltage and overcurrent events.
The TPS25200 is an intelligent protected load switch with VIN tolerant to 20 V. In the event that an incorrect voltage is applied at IN, the output clamps to 5.4 V to protect the load. If the voltage at IN exceeds 7.6 V, the device disconnects the load to prevent damage to the device and/or load.
The TPS25200 has an internal 60-mΩ power switch and is intended for protecting source, device, and load under a variety of abnormal conditions. The device provides up to 2.5 A of continuous load current. Current limit is programmable from 85 mA to 2.9 A with a single resistor to ground. During overload events output current is limited to the level set by RILIM. If a persistent overload occurs the device eventually goes into thermal shutoff to prevent damage to the TPS25200.