Gehäuseinformationen
Gehäuse | Pins WQFN (RVC) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS25942A
- 2.7 V to 18 V Operating Voltage, 20 V (Maximum)
- 42-mΩ RON (Typical)
- 0.6 A to 5.3 A Adjustable Current Limit (±8%)
- IMON Current Indicator Output (±8%)
- 200-µA Operating IQ (Typical)
- 15-µA Disabled IQ (Typical)
- ±2% Overvoltage, Undervoltage Thresholds
- Reverse Current Blocking
- 1-µs Reverse Voltage Shutoff
- Programmable dVo/dt Control
- Power Good and Fault Outputs
- Two Overcurrent Fault Response Options
- TPS25942: I(LIMIT) with Thermal Shutdown
- TPS25944: 4 ms Fault Timer then Shutoff
- –40°C to +125°C Junction Temperature Range
- UL 2367 Recognized
- File No. 169910
- RILIM ≥ 20 kΩ (4.81 A Maximum)
- UL60950 Safe during Single Point
Failure
- Open-Short ILIM detection
Beschreibung von TPS25942A
The TPS25942, TPS25944 eFuse Power MUX is a compact, feature rich power management device with a full suite of protection functions. The wide operating range allows control of many popular DC bus voltages. Integrated back-to-back FETs provide bidirectional current control making the device well suited for power muxing and systems with multiple power sources.
Load, source and device protection are provided with many programmable features. Thresholds for undervoltage, overvoltage, overcurrent, dVo/dt ramp rate, power good, and in-rush current protection are all programmable to suit specific system requirements. For system status monitoring and downstream load control, the device provides PGOOD, FLT and precise current monitor output.
The TPS25942, TPS25944 monitor V(IN) and V(OUT) to provide true reverse blocking from output when V(IN) < (V(OUT) – 10 mV). The device can be configured to assign Main/Auxiliary supply priority using the FLT and DMODE pins.