DLP4500
- 0.45-Inch Diagonal Micromirror Array
- 912 × 1140 Resolution Array (>1 Million Micromirrors)
- Diamond Array Orientation Supports Side Illumination for Simplified, Efficient Optics Designs
- Capable of WXGA Resolution Display
- 7.6-µm Micromirror Pitch
- ±12° Tilt Angle
- 5-µs Micromirror Crossover Time
- Highly Efficient Steering of Visible Light
- Window Transmission Efficiency 96% Nominal ( 420 to 700 nm, Single Pass Through Two Window Surfaces)
- Polarization-Independent Aluminum Micromirrors
- Array Fill Factor 92% (Nominal)
- Dedicated DLPC350 Controller for Reliable Operation
- Binary Pattern Rates Up to 4 kHz
- Pattern Sequence Mode for Control Over Each Micromirror in Array
- Integrated Micromirror Driver Circuitry
- 9.1-mm × 20.7-mm for Portable Instruments
- FQE Package With Simple Connector Interface
- FQD Package With Enhanced Thermal Interface
![](/product-folders/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR4500EVM — DLP® LightCrafter™ 4500
The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
ANHUA-3P-DLP45OPTICALMOD — Anhua Opto DLP4500 optical modules
EKB-3P-DLP4500EVM — EKB DLP4500 evaluation modules
IVIEW-3P-WXGA-LED — iView DLP4500 optical module including RGB LEDs and driver board
KP-3P-DLP4500EVM — Keynote Photonics DLP4500 evaluation modules
The LC4500-RGB optical engine provides a full color, high resolution projector for your display applications. Excellent uniformity and short focus capability enable a wide range of applications. The (...)
WDST-3P-PRO4500 — Wintech PRO4500 Production Ready Optical Engine
OPTECKS-3P-LIGHT-ANIMATOR — Optecks Light Animator Software for DLP Advanced Light Control Products
DLPR350 — DLPC350 Configuration and Support Firmware
DLPM041 — DLP4500/DLP4500NIR DMD With FQD Package (Series 310) 3D-CAD Geometry
Supported products & hardware
Products
Spectroscopy & optical networking products
Visible products (420 to 700 nm)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR069 — Series 310 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Spectroscopy & optical networking products
Visible products (420 to 700 nm)
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
TIDA-00293 — Best-in-class Combination Stereolithography 3D Printer Development Using DLP® Technology
TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light
DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology
TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S241 (FQE) | 80 | Ultra Librarian |
DLP-S310 (FQD) | 98 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.