Información de empaque
Encapsulado | Pines WQFN (RHS) | 48 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 250 | SMALL T&R |
Características para DS08MB200
- Up to 800 Mbps Data Rate per Channel
- LVDS/BLVDS/CML/LVPECL Compatible Inputs, LVDS Compatible Outputs
- Low Output Skew and Jitter
- On-Chip 100Ω Input Termination
- 15 kV ESD Protection on LVDS Inputs/Outputs
- Hot Plug Protection
- Single 3.3V Supply
- Industrial 40 to +85°C Temperature Range
- 48-pin WQFN Package
All trademarks are the property of their respective owners.
Descripción de DS08MB200
The DS08MB200 is a dual-port 1 to 2 repeater/buffer and 2 to 1 multiplexer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on TIs 10-, 16-, and 18- bit Bus LVDS SerDes, or to CML or LVPECL signals.
The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial 40 to +85°C temperature range.