封裝資訊
封裝 | 針腳 DSBGA (YFP) | 4 |
操作溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送業者 3,000 | LARGE T&R |
TPS22901 的特色
- Integrated P-Channel Load Switch
- Low Input Voltage: 1 V to 3.6 V
- ON-Resistance (Typical Values)
- rON = 78 mΩ at VIN = 3.6 V
- rON = 93 mΩ at VIN = 2.5 V
- rON = 109 mΩ at VIN = 1.8 V
- rON = 146 mΩ at VIN = 1.2 V
- 500 mA Maximum Continuous Switch Current
- Quiescent Current: 82 nA at 1.8 V
- Shutdown Current: 44 nA at 1.8 V
- Low Control Input Thresholds Enable Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
- Controlled Slew Rate to Avoid Inrush Currents
- tr = 40 µs at VIN = 1.8 V (TPS22901/2)
- tr = 220 µs at VIN = 1.8 V (TPS22902B)
- Quick Output Discharge (TPS22902/2B)
- ESD Performance Tested Per JESD 22
- 2000-V Human Body Model (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
- Four-Pin Wafer-Chip-Scale DSBGA Package
- 0.8-mm × 0.8-mm, 0.4-mm Pitch, 0.5-mm Height (YFP)
TPS22901 的說明
The TPS22901, TPS22902, and TPS22902B are small, low ON-resistance (rON) load switches with a controlled turnon. These devices contain a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22902 and TPS22902B, an 88-Ω on-chip load resistor is added for output quick discharge when the switch is turned off.
The TPS22901, TPS22902, and TPS22902B are available in a space-saving 4-pin DSBGA (YFP) with 0.4-mm pitch. These devices are characterized for operation over the free-air temperature range of –40°C to 85°C.