ADS58B18EVM
ADS58B18 評価モジュール
ADS58B18EVM
概要
The ADS58B18EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS58B18 device, an extremely low power 11-bit 200 MSPS analog to digital converter. The ADC features a buffered analog input and configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS58B18 under a variety of clock, input and supply conditions.
The ADS58B18EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS58B18. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS58B18 clock input.
The ADS58B18EVM is directly compatible to the TSW1200EVM, TI's high speed LVDS output ADC data capture card. It is also compatible with Altera and Xilinx FPGA EVMs which have FMC or HSMC connectors, via the appropriate interposer card.
特長
高速 ADC(≧10 MSPS)
購入と開発の開始
ADS58B18EVM — ADS58B18 評価モジュール
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
製品
高速 DAC (10MSPS 超過)
トランスミッタ
レシーバ
高速 ADC(≧10 MSPS)
超音波 AFE
RF サンプリング・トランシーバ
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slwc107 or www.ti.com/lit/xx/slwc107w/slwc107w.zip has been migrated to a new user experience at www.ti.com/tool/download/SLWC107. Please update any bookmarks accordingly.
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
ユーザー・ガイド | ADS41xx/58B18EVM User's Guide (Rev. D) | PDF | HTML | 2022年 3月 15日 | |||
証明書 | ADS58B18EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) | 2012年 7月 10日 | ||||
データシート | 11-Bit, 200MSPS/9-Bit, 250MSPS, Ultralow-Power ADCs with Analog Buffer データシート (Rev. D) | 2011年 1月 28日 |