TSW3084EVM
RF シグナル・チェーン評価モジュール一式
TSW3084EVM
概要
The TSW3084EVM Evaluation Module is a circuit board that allows system designers to evaluate the combined performance of Texas Instruments' transmit signal chain with the LMK04806B low noise clock generator/jitter cleaner. For ease of use as a complete RF transmit solution the TSW3084EVM includes the LMK04806B for clocking the DAC3484 digital-to-analog converter (DAC), as well as two TRF3705 for up-converting the I/Q outputs from the 4-channel DAC to RF carriers.
The DAC3484 is a four-channel, ultra-low power 16-bit 1.25 GSPS DAC with an efficient multiplexed 16-bit wide bus capable of 312MSPS per DAC input rates.
The TRF3705 is a high performance complex RF modulator with a 300 MHz to 4 GHz output range.
The LMK04806B is a low noise clock generator and jitter cleaner capable of jitter below 150fs rms and output frequencies up to 1300MHz.
The EVM can be used along with the TSW3100/TSW1400 pattern generator to perform a wide range of test procedures to the LVDS port up to a maximum rate of 1.25 GSPS. The TSW1406 can be used for low cost, simple patterns up to 1 GSPS. Besides providing a high-quality, low jitter DAC sampling clock to the DAC3484, the LMK04806B also provides FPGA clocks to the TSW1400/TSW1406/TSW3100 as an FPGA reference clock. The transmit RF signal path also includes an amplifier and programmable attenuator.
特長
IQ 変調器
購入と開発の開始
TSW3084EVM — RF シグナル・チェーン評価モジュール一式
SLAC507 — TSW308x EVM Software
SLAC507 — TSW308x EVM Software
製品
高速 DAC (10MSPS 超過)
クロック ジッタ クリーナ
IQ 変調器
ハードウェア開発
評価ボード
リリース情報
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
製品
高速 DAC (10MSPS 超過)
高速 ADC(≧10 MSPS)
超音波 AFE
RF トランシーバ
RF レシーバ
RF トランスミッタ
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slwc107 or www.ti.com/lit/xx/slwc107w/slwc107w.zip has been migrated to a new user experience at www.ti.com/tool/download/SLWC107. Please update any bookmarks accordingly.
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | TSW3084EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | TSW308x Evaluation Module (Rev. B) | 2016年 5月 18日 | ||||
設計ガイド | Analog Interfacing Networks for DAC348x and Modulators (TIDA-00077) (Rev. A) | 2013年 8月 14日 | ||||
ユーザー・ガイド | TSW3085EVM ACPR and EVM Measurements (TIDA-00076 Reference Guide) | 2011年 12月 29日 |