ADS58B19EVM
ADS58B19 評価モジュール
ADS58B19EVM
概要
The ADS58B19EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS58B19EVM device, an extremely low power 9-bit 250 MSPS analog to digital converter. The ADC features a buffered analog input and configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS58B19EVM under a variety of clock, input and supply conditions.
The ADS58B19EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS58B19EVM. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS58B19EVM clock input.
The ADS58B19EVM is directly compatible to the TSW1200EVM, TI's high speed LVDS output ADC data capture card. It is also compatible with Altera and Xilinx FPGA EVMs which have FMC or HSMC connectors, via the appropriate interposer card.
特長
高速 ADC(≧10 MSPS)
購入と開発の開始
SLAC384 — ADS41xx SPI GUI rev1.6
SLAC384 — ADS41xx SPI GUI rev1.6
製品
高速 ADC(≧10 MSPS)
ハードウェア開発
評価ボード
リリース情報
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
製品
高速 DAC (10MSPS 超過)
高速 ADC(≧10 MSPS)
超音波 AFE
RF トランシーバ
RF レシーバ
RF トランスミッタ
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slwc107 or www.ti.com/lit/xx/slwc107w/slwc107w.zip has been migrated to a new user experience at www.ti.com/tool/download/SLWC107. Please update any bookmarks accordingly.