AMC131M03
- Three isolated, simultaneous-sampling ΔΣ ADCs with differential or single-ended inputs
- Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Programmable data rate: Up to 64 kSPS
- Programmable gain: Up to 128
- Low-drift internal voltage reference
- Internal temperature sensor
- 4-wire SPI interface with cyclic redundancy check (CRC)
- Safety-related certifications:
- 7070-V PEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000-V RMS isolation for 1 minute per UL1577
- Package: 20-pin, wide-body SOIC
- Operating temperature range: –40°C to +125°C
The AMC131M03 is a precision, three-channel, data- and power-isolated, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The AMC131M03 offers wide dynamic range, low power, and energy-measurement-specific features designed for energy metering and power metrology applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt current sensor because of the device high input impedance.
The AMC131M03 features a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE 0884-17 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage, making the AMC131M03 an excellent choice for polyphase energy metering applications using shunt current sensors.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC131M03EVM — AMC131M03 evaluation module for three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
The AMC131M03 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the AMC131M03 using a precision host interface (PHI) controller board. The AMC131M03 is a precision three-channel, isolated, simultaneously-sampling, 24-bit, delta-sigma (ΔΣ) (...)
TIDA-010244 — Three-phase shunt-based energy metrology reference design
TIDA-010944 — Single-phase and split-phase shunt energy metrology reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DFM) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.