DLPA1000
- High-Efficiency RGB LED Driver With Buck-Boost DC-to-DC Converter and Integrated MOSFETS
- Six Low-Impedance (<100 mΩ) MOSFET Switches for Channel Selection
- Independent, 10-Bit Current Control per Channel
- DMD Regulators
- Requires Only a Single Inductor
- VOFS: 8.5 V
- VBIAS: 16 V
- VRST: –10 V
- Reset Generation and Power Supply Sequencing
- RGB LED Strobe Decoder Supports:
- Common-Anode RGBs
- Cathode-Cathode-Anode RGBs
- 33-MHz Serial Peripheral Interface (SPI)
- Multiplexer for Measuring Analog Signals
- Battery Voltage
- LED Voltage, LED Current
- Light Sensor (for White Point Correction)
- External Temperature Sensor
- Monitoring and Protection Circuits
- Hot Die Warning and Thermal Shutdown
- Low-Battery and Undervoltage Lockout
- Overcurrent and Undervoltage Protection
- 49-Ball 0.4-mm Pitch, DSBGA Package
DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices (DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA1000.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR2000EVM — DLP® LightCrafter™ Display 2000 Evaluation Module
The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
TIDA-01473 — Ultra-Mobile, Low Power nHD Display Reference Design with TI DLP® Technology for Low-Cost Processors
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 49 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.