40-pin (RNQ) package image

DS160PR410RNQT ACTIVO

Recontrolador lineal PCI Express Gen -4 de 4 canales

ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
open-in-new Ver alternativas

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

DS160PR410RNQR ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
Cant. de paquetes | Transportador 3,000 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Información de calidad

Calificación Catalog
RoHS
REACH
Acabado de plomo / material de la bola NIPDAU
Clasificación MSL / reflujo máximo Level-1-260C-UNLIM
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines WQFN (RNQ) | 40
Rango de temperatura de funcionamiento (℃) -40 to 85
Cant. de paquetes | Transportador 250 | SMALL T&R

Características para DS160PR410

  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
  • CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Supports data rates up to 25 Gbps including Ultra Path Interconnect (UPI)
  • Ultra-low latency of 70 ps (typical)
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3 V supply
  • Low active power of 124 mW/channel (typical) - no heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple DS160PR410
  • Industrial temperature range of –40ºC to 85ºC
  • 4.0 mm × 6.0 mm, 40 pin WQFN package

Descripción de DS160PR410

The DS160PR410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0. The device is a protocol agnostic linear redriver that can operate for interfaces up to 25 Gbps including Ultra Path Interface (UPI) 2.0.

The DS160PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I2C), direct loading from an external EEPROM, or by using pin control. In EEPROM mode, the configurations are automatically loaded on power up, eliminating the need for an external microprocessor or software driver.

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

DS160PR410RNQR ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
Cant. de paquetes | Transportador 3,000 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información