SNAA320B November 2019 – January 2024 LM4040-N , LM4050-N , LM4128 , LM4128-Q1 , LM4132 , LM4132-Q1 , REF102 , REF1925 , REF1930 , REF1933 , REF1941 , REF20-Q1 , REF200 , REF2025 , REF2030 , REF2033 , REF2041 , REF2125 , REF2912 , REF2920 , REF2925 , REF2930 , REF2933 , REF2940 , REF3012 , REF3020 , REF3025 , REF3030 , REF3033 , REF3033-Q1 , REF31-Q1 , REF3112 , REF3120 , REF3125 , REF3130 , REF3133 , REF3140 , REF3212 , REF3212-EP , REF3220 , REF3220-EP , REF3225 , REF3225-EP , REF3230 , REF3230-EP , REF3233 , REF3240 , REF3312 , REF3318 , REF3320 , REF3325 , REF3330 , REF3333 , REF34-Q1 , REF3425 , REF3425-EP , REF3430 , REF3430-EP , REF3433 , REF3433-EP , REF3440 , REF3440-EP , REF3450 , REF35 , REF4132 , REF4132-Q1 , REF5010 , REF5020 , REF5020-EP , REF5020A-Q1 , REF5025 , REF5025-EP , REF5025-HT , REF5025A-Q1 , REF5030 , REF5030A-Q1 , REF5040 , REF5040-EP , REF5040A-Q1 , REF5045 , REF5045A-Q1 , REF5050 , REF5050-EP , REF5050A-Q1 , REF54 , REF6125 , REF6133 , REF6141 , REF6145 , REF6150 , REF6225 , REF6230 , REF6233 , REF6241 , REF6245 , REF6250 , REF70 , TL431LI , TL432LI , TLV431
Broadband noise is a flat noise that spans the complete frequency range of the device also known as wideband noise. Unlike 1/f noise, broadband noise affects the whole frequency range relatively equally; filtering out as much noise as possible is practical with either a RC filter or with digital filtering techniques. All circuits have broadband noise and a bandwidth limitation that limits the effect of the broadband noise so the noise is not infinite. Broadband noise is specified as either output noise from 10Hz to 10kHz or as output voltage noise density. Conversion between output noise outside and output noise density can be found in the precision labs noise series. One problem that a designer can run into is that noise is inversely proportional to quiescent current; therefore, achieving low noise in a low power system is difficult.