DLPC3432
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC3432 Display Controller datasheet (Rev. D) | 14 Jan 2020 | |
User guide | DLPC3430, DLPC3432, DLPC3433, DLPC3435 and DLPC3438 Software Programmer's Guide (Rev. E) | PDF | HTML | 18 Apr 2023 | |
White paper | TI DLP® Pico™ Technology for Smartphone Companion Projectors: A Pocket-sized Big | PDF | HTML | 16 Sep 2022 | |
Application note | DLPC34xx Controller Image Calibration | 08 Jan 2020 | ||
Technical article | Designing smaller mobile projection and display applications with DLP Pico product | PDF | HTML | 09 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-HARDWARE-DIAGNOSTIC-TOOL — DLP Pico Hardware Diagnostic Tool
Supported products & hardware
Products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPC117 — 0.23-inch qHD, HD, and 1080p Optical Reference Design
Supported products & hardware
Products
≤ 0.47-in array pico products
TIDA-080002 — Ultra Mobile, Low Power DLP® Pico™ qHD Display Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZVB) | 176 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.