DLP5530-Q1
DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications
A newer version of this product is available
Similar functionality to the compared device
DLP5530-Q1
- Qualified for automotive applications
- –40°C to 105°C operating DMD array temperature range
- The DLP5530-Q1 automotive chipset includes:
- DLP5530-Q1 DMD
- DLPC230-Q1 DMD controller
- system management and illumination controller
- 0.55-inch diagonal micromirror array
- 7.6-µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Bottom illumination for optimal efficiency and optical engine size
- Supports 1152 × 576 input resolution
- Compatible with LED or laser illumination
- 600-MHz sub-LVDS DMD interface for low power and emission
- 10-kHz DMD refresh rate over temperature extremes
- Built-in self test of DMD memory cells
The DLP5530-Q1 automotive DMD, combined with the DLPC230-Q1 DMD controller and TPS99000-Q1 system management and illumination controller, provides the capability to achieve a high performance augmented reality HUD. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3-MP resolution enables retinal limited displays to be achieved in HUD applications. The DLP5530-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling wider field of view and larger driver eye box for enhanced user experience. This chipset, coupled with LEDs and an optical system, enables deep saturated colors of 125% NTSC, extremely high brightness of more than 15,000 cd/m2, high dynamic dimming ratio more than 5000:1, and high solar load tolerance. The DLP5530-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
DLP5530PROJQ1EVM — DLP5530-Q1 Interior projector evaluation module
DLP5530PROJTGQ1EVM — DLP5530-Q1 Interior projector evaluation module with true green LED
DLP-HUD-LUMEN-CALC — AR HUD Lumen Budget Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
DLP-HUD-VOLUME-CALC — AR HUD Volume Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
Software
Calculation tool
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR072 — Series 450A DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S450 (FYK) | 149 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.