Product details

Frequency (MHz) 8 Nonvolatile memory (kByte) 60 RAM (kByte) 2 ADC type 16-bit Sigma Delta Number of ADC channels 1 Number of GPIOs 48 Features Advanced sensing, DAC, LCD, OpAmp, Real-time clock UART 1 USB No Number of I2Cs 1 SPI 2 Number of comparator channels 2 Timers - 16-bit 2 Bootloader (BSL) UART Operating temperature range (°C) -40 to 85 Rating Catalog
Frequency (MHz) 8 Nonvolatile memory (kByte) 60 RAM (kByte) 2 ADC type 16-bit Sigma Delta Number of ADC channels 1 Number of GPIOs 48 Features Advanced sensing, DAC, LCD, OpAmp, Real-time clock UART 1 USB No Number of I2Cs 1 SPI 2 Number of comparator channels 2 Timers - 16-bit 2 Bootloader (BSL) UART Operating temperature range (°C) -40 to 85 Rating Catalog
JRBGA (ZQW) 113 49 mm² 7 x 7 LQFP (PN) 80 196 mm² 14 x 14 NFBGA (ZCA) 113 49 mm² 7 x 7
  • Low supply-voltage range: 1.8 V to 3.6 V
  • Ultra-low power consumption
    • Active mode: 262 µA at 1 MHz, 2.2 V
    • Standby mode: 1.1 µA
    • Off mode (RAM retention): 0.1 µA
  • Five power-saving modes
  • Wakeup from standby mode in less than 6 µs
  • 16-bit RISC architecture, extended memory, 125‑ns instruction cycle time
  • 16-bit sigma-delta analog-to-digital converter (ADC) with internal reference and five differential analog inputs
  • Dual 12-bit digital-to-analog converters (DACs)
  • Dual configurable operational amplifiers
  • Dual configurable operational amplifiers
  • 16-bit Timer_A with three capture/compare registers
  • 16-bit Timer_B with seven capture/compare-with-shadow registers
  • Two universal serial communication interfaces (USCIs)
    • USCI_A0
      • Enhanced UART supports automatic baud-rate detection
      • IrDA encoder and decoder
      • Synchronous SPI
    • USCI_B0
      • I2C
      • Synchronous SPI
  • Integrated LCD Driver With Contrast Control for Up to 128 Segments
  • Brownout detector
  • Basic timer with real-time clock (RTC) feature
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • On-Chip Comparator
  • Serial onboard programming, programmable code protection by security fuse
  • Bootloader
  • Device Comparison summarizes the available family members
    • MSP430FG477: 32KB + 256 bytes of flash, 2KB of RAM
    • MSP430FG478: 48KB + 256 bytes of flash, 2KB of RAM
    • MSP430FG479: 60KB + 256 bytes of flash, 2KB of RAM
  • Available in 113-ball MicroStar Junior™ BGA (ZQW), 113-ball nFBGA (ZCA), and 80-pin QFP (PN) packages (see Device Comparison)
  • Low supply-voltage range: 1.8 V to 3.6 V
  • Ultra-low power consumption
    • Active mode: 262 µA at 1 MHz, 2.2 V
    • Standby mode: 1.1 µA
    • Off mode (RAM retention): 0.1 µA
  • Five power-saving modes
  • Wakeup from standby mode in less than 6 µs
  • 16-bit RISC architecture, extended memory, 125‑ns instruction cycle time
  • 16-bit sigma-delta analog-to-digital converter (ADC) with internal reference and five differential analog inputs
  • Dual 12-bit digital-to-analog converters (DACs)
  • Dual configurable operational amplifiers
  • Dual configurable operational amplifiers
  • 16-bit Timer_A with three capture/compare registers
  • 16-bit Timer_B with seven capture/compare-with-shadow registers
  • Two universal serial communication interfaces (USCIs)
    • USCI_A0
      • Enhanced UART supports automatic baud-rate detection
      • IrDA encoder and decoder
      • Synchronous SPI
    • USCI_B0
      • I2C
      • Synchronous SPI
  • Integrated LCD Driver With Contrast Control for Up to 128 Segments
  • Brownout detector
  • Basic timer with real-time clock (RTC) feature
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • On-Chip Comparator
  • Serial onboard programming, programmable code protection by security fuse
  • Bootloader
  • Device Comparison summarizes the available family members
    • MSP430FG477: 32KB + 256 bytes of flash, 2KB of RAM
    • MSP430FG478: 48KB + 256 bytes of flash, 2KB of RAM
    • MSP430FG479: 60KB + 256 bytes of flash, 2KB of RAM
  • Available in 113-ball MicroStar Junior™ BGA (ZQW), 113-ball nFBGA (ZCA), and 80-pin QFP (PN) packages (see Device Comparison)

The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430FG47x is a microcontroller configuration with two 16-bit timers, a basic timer with a real-time clock, a high-performance 16-bit sigma-delta ADC, dual 12-bit DACs, two configurable operational amplifiers, two universal serial communication interface, 48 I/O pins, and a liquid crystal display driver.

For complete module descriptions, see the MSP430x4xx Family User’s Guide.

The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430FG47x is a microcontroller configuration with two 16-bit timers, a basic timer with a real-time clock, a high-performance 16-bit sigma-delta ADC, dual 12-bit DACs, two configurable operational amplifiers, two universal serial communication interface, 48 I/O pins, and a liquid crystal display driver.

For complete module descriptions, see the MSP430x4xx Family User’s Guide.

Download View video with transcript Video
Important information

We are currently planning the next generation of this product. The new part will leverage a laminate BGA package that we call nFBGA. This package offers datasheet-equivalent electrical performance. It is also board layout/footprint equivalent to MicroStar. For more details, please reference this application note.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 33
Type Title Date
* Data sheet MSP430FG47x Mixed-Signal Microcontrollers datasheet (Rev. E) PDF | HTML 04 May 2020
* Errata MSP430FG479 Microcontroller Errata (Rev. Q) PDF | HTML 24 Jun 2021
* User guide MSP430x4xx Family User's Guide (Rev. L) 12 Dec 2017
Application note Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 09 Aug 2023
Application note Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 01 Apr 2022
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 23 Aug 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 May 2021
Application note Answers to Common Sigma-Delta ADC Questions on MSP MCUs PDF | HTML 11 Aug 2020
Application note MSP430 Embedded Application Binary Interface (Rev. A) PDF | HTML 02 Jun 2020
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 Dec 2019
Application note Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 15 Mar 2019
Application note Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 03 Oct 2018
Application note MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 24 Aug 2018
Application note Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 24 Aug 2018
Application note Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 07 Aug 2018
Application note Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 06 Aug 2018
Application note MSP430 LFXT1 Oscillator Accuracy (Rev. A) 03 Aug 2018
Application note Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 18 Jul 2018
Application note CRC Implementation with MSP430 MCUs (Rev. A) 21 Jun 2018
Application note Implementing a Direct Thermocouple Interface With the MSP430F4xx and ADS1240 (Rev. B) 29 May 2018
Application note Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 22 May 2018
Application note Random Number Generation Using MSP430™ MCUs (Rev. A) 16 May 2018
Application note Wave Digital Filtering Using an MSP430 MCU (Rev. A) 16 May 2018
Application note Software Coding Techniques for MSP430™ MCUs (Rev. B) 14 Mar 2018
Application note MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 18 Jul 2017
Application note Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 06 Sep 2016
Application note MSP Code Protection Features PDF | HTML 07 Dec 2015
Application note Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 20 Jul 2015
Application note Design Considerations When Using the MSP430 Graphics Library 05 Oct 2012
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28 Mar 2012
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12 Jan 2012
Application note 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 14 Jun 2010
Application note Tiny DCDC Converter Reference Design (Rev. A) 14 Jun 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos