DLPA200
- Generates the micromirror clocking pulses required by the DLP Digital Micromirror Device (DMD)
- Generates specialized voltage levels required for micromirror clocking pulse generation
- Designed for use in multiple DLP chipsets
The DLPA200 is a DLPdigital micromirror device (DMD) driver that generates the micromirror clocking pulses for certain DMDs in the DLP portfolio. A complete DLP chipset provides developers easier access to the DMD, as well as high-speed micromirror control.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPA200 Digital Micromirror Device Driver datasheet (Rev. G) | PDF | HTML | 20 Jun 2023 |
White paper | High-power NIR laser system benefits with TI’s DLP® technology | 12 Dec 2018 | ||
User guide | DLPC200 SPI Slave Interface (Rev. C) | 23 Mar 2018 | ||
Technical article | From 3D Printing to Lithography, TI DLP® Ultraviolet Chipsets Provide Flexible Sol | PDF | HTML | 27 Aug 2015 | |
Application note | Using DLP® Development Kits for 3D Optical Metrology Systems | 13 May 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPLCR65NEVM — DLP650LNIR DMD evaluation module
DLPLCR70EVM — DLP7000 DMD evaluation board
DLPLCR95EVM — DLP9500 DMD evaluation board
DLPLCRC410EVM — DLPLCRC410 Evaluation Module
OPTECKS-3P-DLP650LNIR-EVM — Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets
VISI-3P-LRS-HD-UV — Visitech LUXBEAM rapid system HD UV
The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)
VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM rapid system MCx HD UV
Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)
VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
WDST-3P-W4100 — Wintech W4100 High Speed Development Kit
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine
The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)
VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System
VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS
VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP formatter board
VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PFP) | 80 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.