Product details

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 2560 x 1600 Chipset family DLP9000, DLPC900, DLPLCR90EVM, DLPLCRC900DEVM Micromirror pitch (mm) 0.0076 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 9523 Array diagonal (in) 0.9 Display resolution (max) 2560 x 1600 (WQXGA) Rating Catalog Operating temperature range (°C) 0 to 70 Pattern rate, 8-bit (max) (Hz) 1031 Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 2560 x 1600 Chipset family DLP9000, DLPC900, DLPLCR90EVM, DLPLCRC900DEVM Micromirror pitch (mm) 0.0076 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 9523 Array diagonal (in) 0.9 Display resolution (max) 2560 x 1600 (WQXGA) Rating Catalog Operating temperature range (°C) 0 to 70 Pattern rate, 8-bit (max) (Hz) 1031 Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5
DLP-TYPEA.9 (FLS) 355 1777.4656 mm² 42.16 x 42.16
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DLP500YX ACTIVE DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) Faster pattern rate
DLP5500 ACTIVE DLP® 0.55 XGA DMD Lower price
DLP6500FLQ ACTIVE DLP® 0.65 1080p Type A DMD Faster pattern rate
DLP6500FYE ACTIVE DLP® 0.65 1080p s600 DMD Faster pattern rate
DLP670S ACTIVE DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) Higher resolution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet DLP9000 Family of 0.9 WQXGA Type A DMDs datasheet (Rev. B) PDF | HTML 31 Oct 2016
* Errata DLP Products Technical Advisory - DLPC900, DLP9000, DLP6500 10 Oct 2019
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML 04 Apr 2024
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 10 Apr 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 17 Dec 2019
EVM User's guide DLP LightCrafter 6500 and 9000 EVM User's Guide (Rev. D) 05 Mar 2019
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 27 Nov 2018
Technical article Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portabl PDF | HTML 10 Jul 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 23 Feb 2018
Solution guide TI DLP Technology for 3D Printing (Rev. E) 08 Apr 2016
Product overview TI DLP® Technology for 3D Machine Vision (Rev. C) 08 Apr 2016
More literature TI DLP Technology for Lithography (Rev. E) 16 Mar 2016
Technical article Printing up the future of innovation with direct imaging lithography PDF | HTML 29 Dec 2015
Application note System Design Considerations Using TI DLP Technology Down to 400 nm 12 Nov 2014
Application note Geometric Optics for DLP® 05 Dec 2013
White paper Using Lasers With DLP DMD Technology 13 Jun 2013
Application note DLP System Optics Application Note 20 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR90EVM — DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP9000, a 0.9-inch 2xLVDS digital micromirror device (DMD) containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR90EVM is the right (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

INV-3P-TWOWAVE — In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure

In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).

Evaluation board

VISI-3P-LRS-WQ — Visitech LUXBEAM rapid system WQ

The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low (...)

From: VISITECH
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Optical module

DLI-3P-DLI9000 — DLi 3DLP9000 Light Engine for DLP9000

DLi’s 3DLP9000 is a DLP® light engine designed with the professional-grade DLP 3D printer in mind. Based on the DLP9000 chipset, the 3DLP9000 offers over 4 million pixel resolution, enabling larger build areas for DLP 3D printers.
User guide: PDF
Optical module

INV-3P-FIREBIRD — IN-VISION Firebird, high performance light engine with DLP9000

In-Vision’s Firebird optical module supports the DLP9000 with a native resolution of 2560x1600 pixels and micromirror pitch sizes of just 7.6 µm. Optimized for deep-blue LED illumination. Firebird enables structured light applications with high pixel resolution and compelling optical performance. (...)

Optical module

INV-3P-HELIOS — In-Vision Helios, additive manufacturing light engine using DLP9000

Designed for DLP® technology based 3D printing, Helios combines In-Vision's new proprietary high-power illumination module with high-performance optics. Based on TI’s DLP9000, Helios offers up to 12W of output power and will contribute to cost-efficient prints, enable applications based on new (...)

Firmware

DLPC900REF-SW DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

Texas Instruments provides free software and firmware downloads to give developers flexibility and advanced control of the DLP LightCrafter  6500 and DLP LightCrafter  9000 EVMs. The reference design documentation allows customers to develop custom products based on the DLP6500 and DLP9000 (...)

Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLP9000 DLP® 0.90 WQXGA Type A DMD DLP6500FYE DLP® 0.65 1080p s600 DMD DLP6500FLQ DLP® 0.65 1080p Type A DMD
Visible products (420 to 700 nm)
DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
Download options
Firmware

DLPR900PROM DLPC900 Configuration and Support Firmware

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)

Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLP6500FYE DLP® 0.65 1080p s600 DMD DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP9000 DLP® 0.90 WQXGA Type A DMD
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
Download options
Simulation model

DLP9000FLS IBIS Model

DLPM009.ZIP (23 KB) - IBIS Model
3D DMD mechanical geometry

DLPM064 DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry

Supported products & hardware

Supported products & hardware

Products
UV products (< 400 nm)
DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD
Near-UV products (400 to 420 nm)
DLP9000 DLP® 0.90 WQXGA Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

Products
≥ 0.47-in array products
DLP470NE 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP470TE 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP471NE 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP471TE 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP472NE 0.47-inch, 1080p, high-speed serial interface DLP® digital micromirror device DLP472TE 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD) DLP480RE 0.48-inch WUXGA DLP® digital micromirror device (DMD) DLP550HE 0.55-inch SVGA DLP® digital micromirror device (DMD) DLP550JE 0.55-inch XGA DLP® digital micromirror device (DMD) DLP650LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP650NE 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD) DLP650TE 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD) DLP651LE 0.65-inch WXGA DLP® digital micromirror device (DMD) DLP651NE 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD) DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD) DLP670RE 0.67-inch WUXGA DLP® digital micromirror device (DMD) DLP780NE 0.78-inch 1080p DLP® digital micromirror device (DMD) DLP780TE 0.78-inch 4K UHD DLP® digital micromirror device (DMD) DLP781NE 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD) DLP781TE 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD) DLP800RE 0.80-inch WUXGA DLP® digital micromirror device (DMD) DLP801RE 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD) DLP801XE 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD) DLPA100 DLP® driver for DLPC4420, DLPC4430 and DLPC7540 DLPA300 DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD DLPA4000 DLP® PMIC/LED driver for DMD DLPC4420 DLP® display controller for 4K UHD DMD DLPC4430 DLP® display controller for 1080p and WUXGA DMD DLPC7530 DLP(R) display controller for 1080p DMD DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
≤ 0.47-in array pico products
DLP160AP 0.16-inch QnHD DLP® digital micromirror device (DMD) DLP160CP 0.16-inch nHD DLP® digital micromirror device (DMD) DLP2000 0.20-inch nHD DLP® digital micromirror device (DMD) DLP2010 0.20-inch WVGA DLP® digital micromirror device (DMD) DLP230GP 0.23-inch qHD DLP® digital micromirror device (DMD) DLP230KP 0.23-inch HD DLP® digital micromirror device (DMD) DLP230NP 0.23-inch 1080p DLP® digital micromirror device (DMD) DLP3010 0.30-inch 720p DLP® digital micromirror device (DMD) DLP3310 0.33-inch 1080p DLP® digital micromirror device (DMD) DLP4710 0.47-inch 1080p DLP® digital micromirror device (DMD) DLP471TP 0.47-inch 4K UHD DLP® digital micromirror device (DMD) DLP472TP 0.47-inch 4K DLP® digital micromirror device (DMD) DLPA2000 DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD DLPA2005 DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs DLPA3000 DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD DLPA3005 DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD DLPA3085 PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability DLPC2607 DLP® display controller for DLP2000 (0.2 nHD) DMD DLPC3420 DLP® display controller for DLP160AP (0.16 QnHD) DMD DLPC3421 DLP® display controller for DLP160CP (0.16 nHD) DMD DLPC3430 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3432 DLP® display controller for DLP230GP (0.23 qHD) DMD DLPC3433 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3434 DLP® display controller for DLP230KP (0.23 HD) DMD DLPC3435 DLP® display controller for DLP2010 (0.2 WVGA) DMD DLPC3436 DLP® display controller for DLP230NP (0.23 1080p) DMD DLPC3437 DLP® display controller for DLP3310 (0.33 1080p) DMD DLPC3438 DLP® display controller for DLP3010 (0.3 720p) DMD DLPC3439 DLP® display controller for DLP4710 (0.47 1080p) DMD DLPC6401 DLP® display controller for high-brightness portable displays DLPC6540 DLP® display controller for DLP471TP (0.47 4K UHD) DMD DLPC8445 DLP display controller for DLP472TP (0.47-inch 4K) DMD
UV products (< 400 nm)
DLP7000UV DLP® 0.7 XGA 2xLVDS UV Type-A DMD DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV Type-A DMD
Visible products (420 to 700 nm)
DLP2010LC DLP® 0.2-inch WVGA digital micromirror device (DMD) DLP3010LC DLP® 0.3-inch 720p digital micromirror device (DMD) DLP4500 DLP® 0.45 WXGA DMD DLP4710LC DLP® 0.47-inch 1080p digital micromirror device (DMD) DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLPC200 Digital Controller for DLP5500 DMD DLPC300 Digital Controller for DLP3000 DMD DLPC3470 DLP® display and light controller for DLP2010LC (0.2 WVGA) DMD DLPC3478 DLP® display and light controller for DLP3010LC (0.3 720p) DMD DLPC3479 DLP® display and light controller for DLP4710LC (0.47 1080p) DMD DLPC350 Digital Controller for DLP4500 DMD and DLP4500NIR DMD DLPC964 Digital Controller for DLP991UFLV digital micromirror device
Spectroscopy & optical networking products
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLP4500NIR DLP® 0.45 WXGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD
Exterior lighting & projection products
DLP2021-Q1 Automotive 0.2-inch DLP® digital micromirror device (DMD) DLP3021-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4621-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications DLP5531-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications DLP5531A-Q1 Automotive 0.55-inch DLP® digital micromirror device (DMD) DLP5533A-Q1 DLP® automotive 0.55-inch digital micromirror device (DMD) DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x-Q1 chipsets DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
Near-UV products (400 to 420 nm)
DLP300S 0.3-inch, 3.6-megapixel near-UV DLP® digital micromirror device (DMD) DLP301S 0.3-inch, 3.6-megapixel high-power near-UV DLP® digital micromirror device (DMD) DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP6500FYE DLP® 0.65 1080p s600 DMD DLP7000 DLP® 0.7 XGA 2xLVDS Type-A DMD DLP9000 DLP® 0.90 WQXGA Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD DLP9500 DLP® 0.95 1080p 2xLVDS Type-A DMD DLPA200 DLP® driver for DMD DLPC1438 DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs) DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLPC910 Digital controller for DLP6500FLQ, DLP6500FYE & DLP9000X/9000XUV digital micromirror devices
Display products
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530-Q1 DLP® automotive 0.55" digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD) DLP5532-Q1 Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays DLP5534-Q1 DLP® automotive 0.55-inch 405nm digital micromirror device (DMD) DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230S-Q1 DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
Multi-channel ICs (PMICs)
DLPA1000 PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Hardware development
Evaluation board
DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack DLP2021AM263Q1EVM DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection DLP2021LEQ1EVM DLP2021-Q1 evaluation module for dynamic ground projector DLP3010EVM-LC DLP® 3010 Light Control Evaluation Module DLP3021LEQ1EVM DLP3021-Q1 dynamic ground projector evaluation module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module DLP4620SQ1EVM DLP4620-Q1 evaluation module DLP4621Q1EVM DLP4621-Q1 evaluation module DLP470NEEVM DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD) DLP470TEEVM DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP4710EVM-LC DLP® 4710 Light control evaluation module DLP471TEEVM DLP471TE evaluation module for 4K UHD digital micromirror device (DMD) DLP472NEEVM DLP472NE 1080p,digital micromirror device (DMD)evaluation module DLP472TEEVM DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module DLP480REEVM DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP550HEEVM DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD) DLP550JEEVM DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD) DLP5530Q1EVM DLP5530-Q1 electronics evaluation module DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module DLP5532PROJHBQ1EVM DLP5532-Q1 evaluation module for high-brightness interior projector DLP5534Q1EVM DLP5534-Q1 electronics evaluation module DLP650LEEVM DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD) DLP650NEEVM DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP650TEEVM DLP650TE evaluation module for 4K UHD digital micromirror device (DMD) DLP660TEEVM DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP670REEVM DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD) DLP780NEEVM DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD) DLP780TEEVM DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD) DLP800REEVM DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD) DLPC4420AEVM DLPC4420 evaluation module for dual controller configuration with Altera FPGA DLPC4430EVM DLPC4430EVM evaluation module for single controller configuration DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers DLPDLCR160CPEVM DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP evaluation module DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2 DLPDLCR3310EVM DLPDLCR3310 LightCrafter display evaluation module DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR65FLQEVM DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD) DLPLCR65NEVM DLP650LNIR DMD evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR70EVM DLP7000 DMD evaluation board DLPLCR70UVEVM DLP7000UV DMD evaluation board DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR90XEVM DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD DLPLCR90XUVEVM DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD DLPLCR95EVM DLP9500 DMD evaluation board DLPLCR95UVEVM DLP9500UV DMD evaluation board DLPLCR99EVM Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD) DLPLCRC410EVM DLPLCRC410 Evaluation Module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC910EVM DLPC910 evaluation module for DLP® LightCrafter™ controller DLPLCRC964EVM DLPC964 DLP® LightCrafter™ evaluation module DLPM2000EVM DLP2000 optical engine evaluation module DLPNIRNANOEVM DLP® NIRscan™ Nano Evaluation Module DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Development kit
DLP1PICOKIT DLP Pico Projector Development Kit
Optical module
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP5530PGUQ1EVM DLP5530-Q1 Picture generation unit (PGU) projector evaluation module DLP5530PROJQ1EVM DLP5530-Q1 Interior projector evaluation module DLP5530PROJTGQ1EVM DLP5530-Q1 Interior projector evaluation module with true green LED DLP5531LEQ1EVM DLP5531-Q1 light engine evaluation module DLP5534PROJQ1EVM DLP5534-Q1 405nm projector evaluation module
DMD mounting design

DLPR106 TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

Supported products & hardware

Supported products & hardware

Products
UV products (< 400 nm)
DLP9000XUV DLP® 0.90 High Speed WQXGA UV Type A DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV Type-A DMD
Near-UV products (400 to 420 nm)
DLP9000 DLP® 0.90 WQXGA Type A DMD DLP9000X DLP® 0.90 High Speed WQXGA Type A DMD DLP9500 DLP® 0.95 1080p 2xLVDS Type-A DMD
Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Package Pins CAD symbols, footprints & 3D models
DLP-TYPEA.9 (FLS) 355 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos