DLPC200
- Required for Reliable Operation of the DLP5500 DMD
- Stream Data Realtime With Two 24-Bit Input Ports (RGB888)
- Port 1 Supports HDMI Input
- Port 2 Supports Input Via an Expansion Card
- High-Speed Pattern Sequence Mode
- Download Pattern Data Directly to Device
- 1-Bit Binary Pattern Rates to 5000 Hz
- 8-Bit Grayscale Pattern Rates to 700 Hz
- 1-to-1 Input Mapping to Micromirrors
- Programmable Reordering of Patterns
- Easy Synchronization With Cameras and Sensors
- Three Configurable Output Triggers
- Two Configurable Input Triggers
- Multiple Configuration Interfaces
- Supports EDID Via I2C
- USB and SPI Device Control
The DLPC200 performs image processing and control and DMD data formatting to drive the 0.55 XGA DMD (DLP5500).
This digital controller gives users reliable, independent high-speed micromirror control. It is used for structured light, display, and other spatial light modulation (SLM) applications. Solid state illumination (SSI) technology provides pattern rates up to 5000 Hz binary or 700 Hz 8-bit grayscale.
This easily-programmable device allows users to interface and synchronize the chipset to external sources (for example, sensor, camera, and processor) enabling 3D machine vision applications with high accuracy. Multiple configuration interfaces offer flexibility for external and embedded input sources. Because the DLPC200 conveniently loads and stores custom patterns it is ideal for advanced light control applications.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPR200 — DLPC200 Configuration and Support Firmware
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
BGA (ZEW) | 780 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.