Información de empaque
Encapsulado | Pines SOT-23 (DBV) | 6 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 3,000 | LARGE T&R |
Características para TPS22860
- Integrated Single Channel Load Switch
- Bias Voltage Range (VBIAS): 1.65 V to 5.5 V
- Input Voltage Range: 0 V to VBIAS
- ON-Resistance
(RON)
- RON = 0.73 Ω at VIN = 5 V (VBIAS = 5 V)
- RON = 0.68 Ω at VIN = 3.3 V (VBIAS = 5 V)
- RON = 0.63 Ω at VIN = 1.8 V (VBIAS = 5 V)
- 200 mA Maximum Continuous Switch Current
- Ultra-Low Leakage Current
- VIN Leakage Current = 2 nA
- VBIAS Leakage Current at 5.5 V = 10 nA
- 6-pin SOT-23 or SC70 Package
- ESD Performance Tested per JESD 22
- 2 kV HBM and 1 kV CDM
Descripción de TPS22860
The TPS22860 is a small, ultra-low leakage current, single channel load switch. The device requires a VBIAS voltage and can operate over an input voltage range of 0 V to VBIAS. It can support a maximum continuous current of 200 mA. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22860 is available in two small, space-saving 6-pin SOT-23 and SC70 packages. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.