Información de empaque
Encapsulado | Pines WQFN (RNQ) | 40 |
Rango de temperatura de funcionamiento (℃) 0 to 70 |
Cant. de paquetes | Empresa de transporte 250 | SMALL T&R |
Características para TUSB1046A-DCI
- USB Type-C™ crosspoint switch
supporting
- USB 3.1 SSP + 2 DisplayPort lanes
- 4 DisplayPort™ lanes
- USB 3.1 Gen 1/Gen 2 up to 10 Gbps
- DisplayPort 1.4 up to 8.1 Gbps (HBR3)
- VESA® DisplayPort alt mode DFP redriving crosspoint switch supporting c, d, e and f configurations
- Ultra-low-power architecture
- Linear redriver with up to 14 dB equalization
- Transparent to DisplayPort link training
- Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
- Configuration through GPIO or I2C
- Intel proprietary DCI capability on USB Type-C for closed chassis debugging
- Hot-plug capable
- Industrial temperature range: –40ºC to 85ºC (TUSB1046AI-DCI)
- Commercial temperature range: 0ºC to 70ºC (TUSB1046-DCI)
- 4 mm x 6 mm, 0.4 mm pitch WQFN package
Descripción de TUSB1046A-DCI
The TUSB1046A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.
The TUSB1046A-DCI provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.