제품 상세 정보

Arm CPU 4 Arm Cortex-A53 Arm (max) (MHz) 1400 Coprocessors 1 Arm Cortex-R5F, GPU CPU 64-bit Graphics acceleration 1 3D Display type 1 DSI, MIPI DPI, OLDI Protocols Ethernet, TSN Ethernet MAC 2-Port 10/100/1000 PCIe 1 PCIe Gen 3 Hardware accelerators 1 depth and motion accelerator, 1 video encode/decode accelerator, 1 vision pre-processing accelerator, 2 deep learning accelerators Features Vision Analytics Operating system Android, Linux, QNX, RTOS Security Secure boot TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution TPS65224-Q1 Operating temperature range (°C) -40 to 125
Arm CPU 4 Arm Cortex-A53 Arm (max) (MHz) 1400 Coprocessors 1 Arm Cortex-R5F, GPU CPU 64-bit Graphics acceleration 1 3D Display type 1 DSI, MIPI DPI, OLDI Protocols Ethernet, TSN Ethernet MAC 2-Port 10/100/1000 PCIe 1 PCIe Gen 3 Hardware accelerators 1 depth and motion accelerator, 1 video encode/decode accelerator, 1 vision pre-processing accelerator, 2 deep learning accelerators Features Vision Analytics Operating system Android, Linux, QNX, RTOS Security Secure boot TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution TPS65224-Q1 Operating temperature range (°C) -40 to 125
FCBGA (AMW) 594 324 mm² 18 x 18

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Run-time Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Two Deep Learning Accelerators (up to 4 TOPS total), each with:
    • C7x floating point, up to 40 GFLOPS, 256-bit Vector DSP at up to 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2 TOPS (8b) at up to 1.0GHz
    • 32KB L1 DCache with SECDED ECC and 64KB L1 ICache with Parity protection
    • 2.25MB of L2 SRAM with SECDED ECC
  • Depth and Motion Processing Accelerators (DMPAC)
    • Dense Optical Flow (DOF) Accelerator
    • Stereo Disparity Engine (SDE) Accelerator
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators:
    • 600 MP/s ISP
    • Support for 12-bit RGB-IR
    • Support for up to 16-bit input RAW format
    • Line support up to 4096
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
      • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem
    • Triple display support over OLDI/LVDS (1x OLDI-DL, 1x or 2x OLDI-SL), DSI or DPI
      • OLDI-SL (Single Link): up to 1920 x 1080 at 60fps (165-MHz Pixel Clock)
      • OLDI-DL (Dual Link): up to 3840 x 1080 at 60fps (150-MHz Pixel Clock)
      • MIPI DSI: with 4 Lane MIPI® D-PHY supports up to 3840 x 1080 at 60fps (300-MHz Pixel Clock)
      • DPI (24-bit RGB parallel interface): up to 1920 x 1080 at 60fps (165-MHz pixel clock)
    • Four display pipelines with hardware overlay support. A maximum of two display pipelines may be used per display.
    • Supports safety features such as freeze frame detection and data correctness check
  • 3D Graphics Processing Unit (TDA4VEN)
    • IMG BXS-4-64 with 256KB cache
    • Up to 50 GFLOPS
    • Single shader core
    • OpenGL ES3.2 and Vulkan 1.2 API support
  • Four Camera Serial Interface (CSI-2) Receiver with 4 Lane D-PHY
    • MIPI® CSI-2 v1.3 Compliant + MIPI® D-PHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane
  • One CSI2.0 Transmitter with 4 Lane D-PHY (shared with MIPI DSI)
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Up to 400MPixels/s operation
  • Motion JPEG encode at 416MPixels/s withresolutions up to 4K UHD (3840 × 2160)

Memory Subsystem:

  • On-chip RAM dedicated to key processing cores
    • 256KB of On-Chip RAM (OCRAM) with SECDED ECC
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Device Manager Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Run-time Manager Subsystem
    • 2.25MB of L2 SRAM with SECDED ECC in each C7x Deep Learning Accelerator (up to 4.5MB total)
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4 memory types
    • 32-bit data bus with inline ECC
    • Supports speeds up to 4000 MT/s
    • Max LPDDR4 size of 8GB

Functional Safety:

  • Functional Safety-Compliant targeted for Automotive (on select part numbers)
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 planned
  • AEC - Q100 qualified

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
  • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • PCI-Express Gen3 single lane controller (PCIE)
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000) or SGMII (1Gbps)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • USB3.1-Gen1 Port
    • One enhanced SuperSpeed Gen1 port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device
    • Integrated USB VBUS detection
  • USB2.0 Port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity and Automotive interfaces:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 7x Inter-Integrated Circuit (I2C) ports
  • 5x Multichannel Audio Serial Ports (McASP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 4x Controller Area Network (CAN) modules with CAN-FD support

Media and Data Storage:

  • 3x Secure Digital (SD) (4b+4b+8b) interfaces
    • 1x 8-bit eMMC interface up to HS400 speed
    • 2x 4-bit SD/SDIO interfaces up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Technology / Package:

  • 16-nm FinFET technology
  • 18 mm x 18 mm, 0.65-mm pitch with VCA, 594-pin FCBGA (AMW)

Companion Power Management Solution:

  • Functional Safety-Compliant support up to ASIL-B or SIL-2 targeted
  • TPS6522x PMIC
  • TPS6287x Stackable, Fast Transient Bucks

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Run-time Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
  • Two Deep Learning Accelerators (up to 4 TOPS total), each with:
    • C7x floating point, up to 40 GFLOPS, 256-bit Vector DSP at up to 1.0GHz
    • Matrix Multiply Accelerator (MMA), up to 2 TOPS (8b) at up to 1.0GHz
    • 32KB L1 DCache with SECDED ECC and 64KB L1 ICache with Parity protection
    • 2.25MB of L2 SRAM with SECDED ECC
  • Depth and Motion Processing Accelerators (DMPAC)
    • Dense Optical Flow (DOF) Accelerator
    • Stereo Disparity Engine (SDE) Accelerator
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators:
    • 600 MP/s ISP
    • Support for 12-bit RGB-IR
    • Support for up to 16-bit input RAW format
    • Line support up to 4096
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
      • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem
    • Triple display support over OLDI/LVDS (1x OLDI-DL, 1x or 2x OLDI-SL), DSI or DPI
      • OLDI-SL (Single Link): up to 1920 x 1080 at 60fps (165-MHz Pixel Clock)
      • OLDI-DL (Dual Link): up to 3840 x 1080 at 60fps (150-MHz Pixel Clock)
      • MIPI DSI: with 4 Lane MIPI® D-PHY supports up to 3840 x 1080 at 60fps (300-MHz Pixel Clock)
      • DPI (24-bit RGB parallel interface): up to 1920 x 1080 at 60fps (165-MHz pixel clock)
    • Four display pipelines with hardware overlay support. A maximum of two display pipelines may be used per display.
    • Supports safety features such as freeze frame detection and data correctness check
  • 3D Graphics Processing Unit (TDA4VEN)
    • IMG BXS-4-64 with 256KB cache
    • Up to 50 GFLOPS
    • Single shader core
    • OpenGL ES3.2 and Vulkan 1.2 API support
  • Four Camera Serial Interface (CSI-2) Receiver with 4 Lane D-PHY
    • MIPI® CSI-2 v1.3 Compliant + MIPI® D-PHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane
  • One CSI2.0 Transmitter with 4 Lane D-PHY (shared with MIPI DSI)
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Up to 400MPixels/s operation
  • Motion JPEG encode at 416MPixels/s withresolutions up to 4K UHD (3840 × 2160)

Memory Subsystem:

  • On-chip RAM dedicated to key processing cores
    • 256KB of On-Chip RAM (OCRAM) with SECDED ECC
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Device Manager Subsystem
    • 64KB of On-chip RAM with SECDED ECC in R5F Run-time Manager Subsystem
    • 2.25MB of L2 SRAM with SECDED ECC in each C7x Deep Learning Accelerator (up to 4.5MB total)
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4 memory types
    • 32-bit data bus with inline ECC
    • Supports speeds up to 4000 MT/s
    • Max LPDDR4 size of 8GB

Functional Safety:

  • Functional Safety-Compliant targeted for Automotive (on select part numbers)
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 planned
  • AEC - Q100 qualified

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
  • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • PCI-Express Gen3 single lane controller (PCIE)
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000) or SGMII (1Gbps)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • USB3.1-Gen1 Port
    • One enhanced SuperSpeed Gen1 port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device
    • Integrated USB VBUS detection
  • USB2.0 Port
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity and Automotive interfaces:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 7x Inter-Integrated Circuit (I2C) ports
  • 5x Multichannel Audio Serial Ports (McASP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 4x Controller Area Network (CAN) modules with CAN-FD support

Media and Data Storage:

  • 3x Secure Digital (SD) (4b+4b+8b) interfaces
    • 1x 8-bit eMMC interface up to HS400 speed
    • 2x 4-bit SD/SDIO interfaces up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Technology / Package:

  • 16-nm FinFET technology
  • 18 mm x 18 mm, 0.65-mm pitch with VCA, 594-pin FCBGA (AMW)

Companion Power Management Solution:

  • Functional Safety-Compliant support up to ASIL-B or SIL-2 targeted
  • TPS6522x PMIC
  • TPS6287x Stackable, Fast Transient Bucks

The TDA4VEN/TDA4AEN (aka, TDA4-Entry) processor family is an extension of the Jacinto™ 7 automotive-grade family of heterogeneous Arm® processors targeted at Advanced Driver Assistance System (ADAS) applications. With embedded Deep Learning (DL), Video, Vision Processing, and 3D Graphics acceleration, display interface and extensive automotive peripheral and networking options, TDA4VEN/TDA4AEN is built for a set of cost and power sensitive automotive applications such as NCAP front camera or entry-level park assistance systems. The cost optimized TDA4VEN/TDA4AEN provides an optimized performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in stand-alone Electronic Control Units (ECUs).

TDA4VEN/TDA4AEN contains up to four Arm® Cortex®-A53 cores with 64-bit architecture, a Vision Processing Accelerator (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators, Deep Learning (DL), Dense Optical Flow (DOF) video and 3D Graphics accelerators, a Cortex®-R5F MCU Island core and two Cortex®-R5F cores for Device and Run-time Management. The Cortex-A53s provide the powerful computing elements necessary for Linux applications as well as the implementation of traditional vision computing based algorithms. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite including RGB-InfraRed (RGB-IR), support for higher bit depth, and features targeting analytics applications. Key cores include TI’s Dense Optical Flow (DOF) accelerator as well two “C7x” next generation DSP with scalar and vector cores, dedicated “MMA” deep learning accelerator combined with a large 2.25MB L2 memory enabling performance up to 4 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C.

TDA4VEN/TDA4AEN integrates high-speed IOs including a PCIe Gen-3 (1L) and 3-port Gigabit Ethernet switch with one internal port and two external ports with TSN support. In addition, an extensive peripherals set is included in TDA4VEN/TDA4AEN to enable system level connectivity such as USB, MMC/SD, four CSI2.0 Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. TDA4VEN/TDA4AEN supports secure boot for IP protection with the built-in HSM (Hardware Security Module) and employs advanced power management support for power-sensitive applications. Integrated diagnostics and safety features support operations up to ASIL-B at SoC level, (ASIL-D systematic level).

The TDA4VEN/TDA4AEN (aka, TDA4-Entry) processor family is an extension of the Jacinto™ 7 automotive-grade family of heterogeneous Arm® processors targeted at Advanced Driver Assistance System (ADAS) applications. With embedded Deep Learning (DL), Video, Vision Processing, and 3D Graphics acceleration, display interface and extensive automotive peripheral and networking options, TDA4VEN/TDA4AEN is built for a set of cost and power sensitive automotive applications such as NCAP front camera or entry-level park assistance systems. The cost optimized TDA4VEN/TDA4AEN provides an optimized performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in stand-alone Electronic Control Units (ECUs).

TDA4VEN/TDA4AEN contains up to four Arm® Cortex®-A53 cores with 64-bit architecture, a Vision Processing Accelerator (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators, Deep Learning (DL), Dense Optical Flow (DOF) video and 3D Graphics accelerators, a Cortex®-R5F MCU Island core and two Cortex®-R5F cores for Device and Run-time Management. The Cortex-A53s provide the powerful computing elements necessary for Linux applications as well as the implementation of traditional vision computing based algorithms. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite including RGB-InfraRed (RGB-IR), support for higher bit depth, and features targeting analytics applications. Key cores include TI’s Dense Optical Flow (DOF) accelerator as well two “C7x” next generation DSP with scalar and vector cores, dedicated “MMA” deep learning accelerator combined with a large 2.25MB L2 memory enabling performance up to 4 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C.

TDA4VEN/TDA4AEN integrates high-speed IOs including a PCIe Gen-3 (1L) and 3-port Gigabit Ethernet switch with one internal port and two external ports with TSN support. In addition, an extensive peripherals set is included in TDA4VEN/TDA4AEN to enable system level connectivity such as USB, MMC/SD, four CSI2.0 Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. TDA4VEN/TDA4AEN supports secure boot for IP protection with the built-in HSM (Hardware Security Module) and employs advanced power management support for power-sensitive applications. Integrated diagnostics and safety features support operations up to ASIL-B at SoC level, (ASIL-D systematic level).

다운로드 스크립트와 함께 비디오 보기 동영상

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
24개 모두 보기
유형 직함 날짜
* Data sheet TDA4VEN, TDA4AEN Jacinto™ Processors datasheet (Rev. A) PDF | HTML 2024/09/30
* Errata J722S TDA4VEN TDA4AEN AM67 Processor Silicon Revision 1.0 Errata PDF | HTML 2023/11/27
User guide J722S TDA4VEN TDA4AEN AM67 Processor Silicon Revision 1.0 Technical Reference Manual (Rev. A) 2024/10/11
User guide J722S/TDA4VEN/TDA4AEN/AM67 Power Estimation Tool User’s Guide (Rev. A) 2024/10/03
Application note Jacinto 7 LPDDR4 Board Design and Layout Guidelines (Rev. F) PDF | HTML 2024/08/05
Application note Debugging GPU Driver Issues on TDA4x and AM6x Devices PDF | HTML 2024/06/20
Application note Jacinto7 AM6x, TDA4x, and DRA8x High-Speed Interface Design Guidelines (Rev. A) PDF | HTML 2024/06/04
Product overview J722S/AM67x/TDA4VEN/TDA4AEN Processor Automotive Power Designs using TPS6522312-Q1 PMIC PDF | HTML 2024/04/18
Application note Jacinto7 AM6x/TDA4x/DRA8x Schematic Checklist (Rev. B) PDF | HTML 2024/04/04
EVM User's guide J722SXH01EVM Evaluation Module User's Guide PDF | HTML 2024/02/27
Application note Jacinto7 HS Device Customer Return Process PDF | HTML 2023/11/16
Functional safety information TÜV SÜD Certificate for Functional Safety Software Development Process (Rev. C) 2023/09/11
White paper 고도로 통합된 프로세서를 사용해 효 율적인 에지 AI 시스템 설계 (Rev. A) PDF | HTML 2023/04/19
Application note UART Log Debug System on Jacinto 7 SoC PDF | HTML 2023/01/09
Functional safety information Jacinto™ 7 Safety Product Overview PDF | HTML 2022/08/15
Application note Dual-TDA4x System Solution PDF | HTML 2022/04/29
Application note SPI Enablement & Validation on TDA4 Family PDF | HTML 2022/04/05
Technical article How are sensors and processors creating more intelligent and autonomous robots? PDF | HTML 2022/03/29
Technical article How to simplify your embedded edge AI application development PDF | HTML 2022/01/28
Application note Enabling MAC2MAC Feature on Jacinto7 Soc 2022/01/10
Application note TDA4 Flashing Techniques PDF | HTML 2021/07/08
White paper Jacinto™ 7 프로세서의 보안 구현 도구 2021/01/04
White paper Jacinto™ 7 프로세서의 MCU 통합으로 차별화 지원 2020/10/22
Application note OSPI Tuning Procedure PDF | HTML 2020/07/08

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

J722SXH01EVM — TDA4VEN, TDA4AEN 및 AM67 평가 모듈

J722SXH01EVM 스타터 키트 평가 모듈은 확장 가능한 Arm® Cortex®-A53 성능, 최대 600MP/s를 지원하는 이미지 신호 프로세서, 최대 초당 4테라 연산 AI 가속기와 함께 트리플 고화질 디스플레이 지원, 고성능 3D-GPU, 4K 비디오 가속 및 기타 광범위한 주변 장치와 같은 임베디드 기능을 포함하는 TI의 J722S, TDA4VEN, TDA4AEN 및 AM67 비전 및 디스플레이 프로세서를 기반으로 구축되었습니다. J722SXH01EVM은 차량용 전방 카메라 시스템, 차량용 서라운드 뷰 및 (...)

사용 설명서: PDF | HTML
TI.com에서 구매 불가
평가 보드

ALTOS-3P-V2 — Altos V2 4칩 계단식 이미징 레이더

Altos Radar is the world’s leading imaging radar developer for automotive applications. 

 

The Altos V2 is a four-chip cascaded imaging radar design that is based on TI AWR2243 MMIC and TDA4 processor. It features a customized 12TX and 16TX antenna array design, complete signal processing pipeline, (...)

디버그 프로브

TMDSEMU110-U — XDS110 JTAG 디버그 프로브

텍사스 인스트루먼트 XDS110은 TI 임베디드 프로세서를 위한 새로운 디버그 프로브(에뮬레이터)입니다. XDS110은 XDS100 제품군을 대체하면서 하나의 포드로 더 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을지원합니다. 또한 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

텍사스 인스트루먼트 XDS110은 TI (...)

사용 설명서: PDF
Download English Version: PDF
TI.com에서 구매 불가
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-LINUX-J722S Processor SDK Linux for J722S

The J722S processor software development kit (SDK) real-time operating system (RTOS) can be used together with either processor SDK Linux® or processor SDK QNX® to form a multiprocessor software development platform for TDA4VEN-Q1 and TDA4AEN-Q1 system-on-a-chip (SoCs) within our Jacinto™ platform.

(...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
TDA4VEN-Q1 엔트리 성능 주차 지원 애플리케이션을 위한 AI, 그래픽 및 디스플레이를 지원하는 차량용 ADAS SoC TDA4AEN-Q1 전방 카메라 및 드라이브 애플리케이션을 위한 AI를 지원하는 차량용 ADAS SoC
하드웨어 개발
평가 보드
J722SXH01EVM TDA4VEN, TDA4AEN 및 AM67 평가 모듈
다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-QNX-J722S Processor SDK QNX for J722S

The J722S processor software development kit (SDK) real-time operating system (RTOS) can be used together with either processor SDK Linux® or processor SDK QNX® to form a multiprocessor software development platform for TDA4VEN-Q1 and TDA4AEN-Q1 system-on-a-chip (SoCs) within our Jacinto™ platform.

(...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
TDA4VEN-Q1 엔트리 성능 주차 지원 애플리케이션을 위한 AI, 그래픽 및 디스플레이를 지원하는 차량용 ADAS SoC TDA4AEN-Q1 전방 카메라 및 드라이브 애플리케이션을 위한 AI를 지원하는 차량용 ADAS SoC
하드웨어 개발
평가 보드
J722SXH01EVM TDA4VEN, TDA4AEN 및 AM67 평가 모듈
다운로드 옵션
소프트웨어 개발 키트(SDK)

PROCESSOR-SDK-RTOS-J722S Processor SDK RTOS for J722S

The J722S processor software development kit (SDK) real-time operating system (RTOS) can be used together with either processor SDK Linux® or processor SDK QNX® to form a multiprocessor software development platform for TDA4VEN-Q1 and TDA4AEN-Q1 system-on-a-chip (SoCs) within our Jacinto™ platform.

(...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
TDA4VEN-Q1 엔트리 성능 주차 지원 애플리케이션을 위한 AI, 그래픽 및 디스플레이를 지원하는 차량용 ADAS SoC TDA4AEN-Q1 전방 카메라 및 드라이브 애플리케이션을 위한 AI를 지원하는 차량용 ADAS SoC
하드웨어 개발
평가 보드
J722SXH01EVM TDA4VEN, TDA4AEN 및 AM67 평가 모듈
다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

CCSTUDIO Code Composer Studio integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.

제품 세부 정보 페이지에서 지원을 확인하십시오.

시작 다운로드 옵션
IDE, 구성, 컴파일러 또는 디버거

DDR-CONFIG-J722S DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
Arm 기반 프로세서
TDA4AEN-Q1 전방 카메라 및 드라이브 애플리케이션을 위한 AI를 지원하는 차량용 ADAS SoC TDA4VEN-Q1 엔트리 성능 주차 지원 애플리케이션을 위한 AI, 그래픽 및 디스플레이를 지원하는 차량용 ADAS SoC AM67 HMI용 트리플 디스플레이, 3D 그래픽, PCIe 3, USB3, HMI용 4K 비디오 코덱을 지원하는 Arm® Cortex® -A53 SoC AM67A 4개의 카메라, 머신 비전, 로봇, 스마트 HMI용 RGB-IR ISP를 갖춘 Arm® Cortex® -A53 4 TOPS 비전 SoC
하드웨어 개발
평가 보드
J722SXH01EVM TDA4VEN, TDA4AEN 및 AM67 평가 모듈 BEAGLEY-AI AM67A 기반의 BeagleBoard.org Foundation BeagleY®-AI 단일 보드 컴퓨터
IDE, 구성, 컴파일러 또는 디버거

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
차량용 mmWave 레이더 센서
AWR1443 MCU 및 하드웨어 가속기를 통합하는 싱글 칩 76~81GHz 오토모티브 레이더 센서 AWR1642 DSP 및 MCU를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR1843AOP 패키지, DSP 및 MCU에 안테나를 통합하는 단일 칩 76GHz~81GHz 오토모티브 레이더 센서 AWR2544 76-81GHz FMCW 위성 레이더 온칩 센서 AWR2944 코너 및 장거리 레이더용 오토모티브 2세대, 76GHz~81GHz, 고성능 SoC AWR6843 DSP, MCU 및 레이더 가속기를 통합하는 단일 칩 60GHz~64GHz 오토모티브 레이더 센서 AWR6843AOP 패키지, DSP 및 MCU와 안테나가 통합된 싱글 칩 60GHz~64GHz 차량용 레이더 센서
DSP(디지털 신호 프로세서)
DM505 비전 분석용 SoC 15mm 패키지 DRA780 500 MHz C66x DSP 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA781 750 MHz C66x DSP 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA782 500 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA783 750MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA785 1000 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 DRA786 500 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4, EVE 2개를 갖춘 SoC 프로세서 DRA787 750 MHz C66x DSP 2개 및 오디오 증폭기용 듀얼 Arm Cortex-M4, EVE 2개를 갖춘 SoC 프로세서 DRA788 1000MHz C66x DSP 2개, EVE 1개 및 오디오 증폭기용 듀얼 Arm Cortex-M4 2개를 지원하는 SoC 프로세서 TDA3LA ADAS 애플리케이션용 비전 가속화를 지원하는 저전력 SoC TDA3LX ADAS 애플리케이션용 이미징 및 비전 가속 기능을 갖춘 저전력 SoC 프로세서 TDA3MA ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱 및 비전 가속화를 지원하는 저전력 SoC TDA3MD ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱을 지원하는 저전력 SoC TDA3MV ADAS 애플리케이션을 위한 완전한 기능을 갖춘 프로세싱, 이미징 및 비전 가속화를 지원하는 저전력 SoC
C2000 실시간 마이크로컨트롤러
TMS320F280021 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 32KB 플래시 TMS320F280021-Q1 차량용 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 32KB 플래시 TMS320F280023 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 64KB 플래시 TMS320F280023-Q1 100MHz, FPU, TMU, 64KB 플래시를 지원하는 오토모티브 C2000™ 32비트 MCU TMS320F280023C C2000™ 32비트 MCU - 100MHz, FPU, TMU, 64KB 플래시, CLB TMS320F280025 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시 TMS320F280025-Q1 100MHz, FPU, TMU, 128KB 플래시를 지원하는 오토모티브 C2000™ 32비트 MCU TMS320F280025C C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시, CLB TMS320F280025C-Q1 차량용 C2000™ 32비트 MCU - 100MHz, FPU, TMU, 128KB 플래시, CLB TMS320F28P650DH C2000 32비트 MCU, 600 MIPS, 2xC28x+1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650DK C2000 ™ 32비트 MCU, C28x+CLA CPU 2개, 락스텝, 1.28MB 플래시, 16b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB 플래시, 16b ADC TMS320F28P650SK C2000 32비트 MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28MB 플래시, 16b ADC, EtherCAT TMS320F28P659DH-Q1 오토모티브 C2000 32비트 MCU, 600 MIPS, 2xC28x + 1xCLA + 록스텝, FPU64, 768kB 플래시, 16b ADC TMS320F28P659DK-Q1 C2000™ 32비트 MCU, 2x C28x+CLA CPU, 잠금 단계, 1.28MB 플래시, 16b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 오토모티브 C2000 32비트 MCU, 400 MIPS, 1xC28x+1xCLA, FPU64, 768kB 플래시, 16b ADC
Wi-Fi 제품
CC3200 2 TLS/SSL 및 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3200MOD SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 및 사물 인터넷 무선 모듈 CC3220MOD SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi CERTIFIED™ 무선 모듈 CC3220MODA 안테나가 포함된 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi CERTIFIED™ 무선 모듈 CC3220R 6 TLS/SSL 및 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3220S 보안 부팅, 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3220SF 1MB 플래시와 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4 Wi-Fi® 무선 MCU CC3230S 256KB RAM, 공존, WPAD, 16 TLS 소켓, 보안 부팅을 지원하는 SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU CC3230SF SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU 256kB RAM+1MB XIP 플래시, 공존, WPAD, 16 TLS 소켓, 보안 부팅 CC3235MODAS SimpleLink™ Wi-Fi CERTIFIED™ 이중 대역 무선 안테나 모듈 솔루션 CC3235MODASF 1MB XIP 플래시를 탑재한 SimpleLink™ Wi-Fi CERTIFIED™ 듀얼 밴드 무선 안테나 모듈 솔루션 CC3235MODS 256kB RAM이 탑재된 SimpleLink™ 32비트 Arm Cortex-M4 이중 대역 Wi-Fi CERTIFIED™ 무선 모듈 CC3235MODSF 1MB 플래시를 탑재한 SimpleLink™ 32비트 Arm Cortex-M4 듀얼 밴드 Wi-Fi CERTIFIED™ 무선 모듈 CC3235S 256KB RAM이 탑재된 SimpleLink™ 32비트 Arm Cortex-M4 이중 대역 Wi-Fi® 무선 MCU CC3235SF 1MB 플래시를 탑재한 SimpleLink™ 32비트 Arm Cortex-M4 듀얼 밴드 Wi-Fi® 무선 MCU CC3501E SimpleLinkTM Wi-Fi 6 및 Bluetooth 저에너지 무선 MCU CC3551E SimpleLinkTM Wi-Fi 6 및 Bluetooth 저에너지 무선 MCU
Arm 기반 프로세서
AM3351 Sitara™ 프로세서: ARM Cortex-A8, 1Gb 이더넷, 디스플레이 AM3352 Sitara™ 프로세서: Arm Cortex-A8, 1Gb 이더넷, 디스플레이, CAN AM3354 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, CAN AM3356 Sitara™ 프로세서: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara 프로세서: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara 프로세서: Arm Cortex-A8, 3D 그래픽, PRU-ICSS, CAN AM3358-EP Sitara™ 프로세서: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara 프로세서: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4372 Sitara 프로세서: Arm Cortex-A9 AM4376 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS AM4377 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, 3D 그래픽 AM4379 Sitara 프로세서: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D 그래픽 AM5706 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP 및 보안 부팅 AM5708 Sitara 프로세서: 비용에 최적화된 Arm Cortex-A15 및 DSP, 멀티미디어 및 보안 부팅 AM5716 Sitara 프로세서: Arm Cortex-A15 및 DSP AM5718 Sitara™ 프로세서: Arm Cortex-A15 및 DSP, 멀티미디어 AM5718-HIREL AM5718-HIREL Sitara™ 프로세서 실리콘 개정판 2.0 AM5726 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP AM5728 Sitara 프로세서: 듀얼 Arm Cortex-A15 및 듀얼 DSP, 멀티미디어 AM5746 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, DDR의 ECC 및 보안 부팅 AM5748 Sitara 프로세서: 듀얼 ARM Cortex-A15 및 듀얼 DSP, 멀티미디어, DDR의 ECC 및 보안 부팅 AM620-Q1 운전자 모니터링, 네트워킹 및 V2X 시스템을 위한 임베디드 안전을 갖춘 오토모티브 컴퓨팅 SoC AM623 IoT(사물 인터넷) 및 게이트웨이 SoC, Arm® Cortex®-A53 기반 객체 및 제스처 인식 지원 AM625 HMI(인간-기계 상호작용) SoC, Arm® Cortex®-A53 기반 에지 AI 및 Full HD 듀얼 디스플레이 지원 AM625-Q1 디지털 클러스터를 위한 안전 기능이 내장된 차량용 디스플레이 SoC AM625SIP Arm® Cortex®-A53 및 일체형 LPDDR4이 포함된 패키지에 들어 있는 범용 시스템 AM62A3 카메라 1-2대, 저전력, 동영상 감시, 리테일 자동화용 RGB-IR ISP가 포함된 1 TOPS 비전 SoC AM62A3-Q1 1-2대의 카메라, 운전자 모니터링, 대시캠용 RGB-IR ISP를 지원하는 오토모티브 1 TOP 비전 SoC AM62A7 카메라 1-2대, 저전력 시스템, 머신 비전, 로봇용 RGB-IR ISP가 포함된 2 TOPS 비전 SoC AM62A7-Q1 1~2대의 카메라, 운전자 모니터링, 전면 카메라용 RGB-IR ISP를 갖춘 2 TOPS 비전 SoC AM62P 인간-기계 인터페이스를 위한 트리플 디스플레이, 3D 그래픽, 4K 비디오 코덱을 갖춘 Arm®Cortex®-A53 SoC AM62P-Q1 고급 3D 그래픽, 4K 비디오 코덱 및 임베디드 안전을 지원하는 오토모티브 디스플레이 SoC AM6411 싱글 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6412 듀얼 코어 64비트 ARM® Cortex®-A53, 싱글 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6421 싱글 코어 64비트 ARM® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6422 듀얼 코어 64비트 Arm® Cortex®-A53, 듀얼 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6441 싱글 코어 64비트 Arm® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6442 듀얼 코어 64비트 ARM® Cortex®-A53, 쿼드 코어 Cortex-R5F, PCIe, USB 3.0 및 보안 AM6526 기가비트 PRU-ICSS를 제공하는 듀얼 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6528 Sitara 프로세서: 듀얼 Arm Cortex-A53 및 듀얼 Arm Cortex-R5F, 기가비트 PRU-ICSS, 3D 그래픽 AM6546 기가비트 PRU-ICSS를 제공하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM6548 기가비트 PRU-ICSS, 3D 그래픽을 지원하는 쿼드 Arm® Cortex®-A53 및 듀얼 Arm Cortex-R5F Sitara™ 프로세서 AM68 듀얼 코어 64비트 Arm Cortex-A72, 그래픽, 1포트 PCIe Gen3, USB3.0을 지원하는 범용 SoC AM68A 1~8대의 카메라, 머신 비전, 스마트 교통, 리테일 자동화를 위한 8 TOPS 비전 SoC AM69 범용 8코어 64비트 Arm Cortex-A72, 그래픽, PCIe Gen 3, 이더넷, USB 3.0 AM69A 1-12 카메라, 자율 모바일 로봇, 머신 비전, 모바일 DVR, AI-BOX용 32 TOPS 비전 SoC AMIC110 Sitara 프로세서: Arm Cortex-A8, 10개 이상의 이더넷 프로토콜 AMIC120 Sitara 프로세서, Arm Cortex-A9, 10+ 이더넷 프로토콜, 인코더 프로토콜 DRA710 인포테인먼트 및 클러스터용 그래픽을 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA712 인포테인먼트 및 클러스터용 그래픽 및 듀얼 Arm Cortex-M4를 지원하는 600MHz Arm Cortex-A15 SoC 프로세서 DRA714 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 600 MHz Arm Cortex-A15 SoC 프로세서 DRA716 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 800 MHz Arm Cortex-A15 SoC 프로세서 DRA718 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 1 GHz Arm Cortex-A15 SoC 프로세서 DRA722 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 800MHz Arm Cortex-A15 SoC 프로세서 DRA724 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 1 GHz Arm Cortex-A15 SoC 프로세서 DRA725 오토모티브 인포테인먼트 및 클러스터용 그래픽 및 DSP를 갖춘 1.2GHz Arm Cortex-A15 SoC 프로세서 DRA726 인포테인먼트 및 클러스터용 그래픽 및 DSP를 지원하는 1.5GHz Arm Cortex-A15 DRA750 인포테인먼트용 듀얼 1.0GHz A15, 듀얼 DSP, 확장 주변 기기 SoC 프로세서 DRA756 인포테인먼트용 듀얼 1.5GHz A15, 듀얼 EVE, 듀얼 DSP, 확장된 주변 기기 SoC 프로세서 DRA75P ISP를 지원하고 인포테인먼트 애플리케이션을 위해 DRA75x SoC 프로세서와 핀 호환 가능한 멀티코어 SoC 프로세서 DRA77P 확장된 주변 장치 및 디지털 콕핏 애플리케이션을 위한 ISP를 지원하는 고성능 멀티 코어 SoC DRA790 오디오 증폭기용 500 MHz C66x DSP를 갖춘 300 MHz Arm Cortex-A15 SoC 프로세서 DRA791 오디오 증폭기용 750 MHz C66x DSP를 갖춘 300 MHz Arm Cortex-A15 SoC 프로세서 DRA793 오디오 증폭기용 750 MHz C66x DSP를 갖춘 500 MHz Arm Cortex-A15 SoC 프로세서 DRA797 오디오 증폭기용 750 MHz C66x DSP를 갖춘 800 MHz Arm Cortex-A15 SoC 프로세서 DRA821U 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 4포트 이더넷 스위치 및 PCIe 컨트롤러 DRA821U-Q1 듀얼 Arm® Cortex®-A72, 쿼드 Cortex-R5F, 4포트 이더넷 스위치, PCIe가 있는 오토모티브 게이트웨이 SoC DRA829J 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 멀티 코어 DSP, 8포트 이더넷 스위치 및 4포트 4-port PCIe 스위치 DRA829J-Q1 듀얼 Arm Cortex-A72, 쿼드 Cortex-R5F, 멀티 코어 DSP, 8포트 이더넷 및 4포트 4-port PCIe 스위치 DRA829V 듀얼 Arm® Cortex®-A72, 쿼드 Cortex®-R5F, 8포트 이더넷 및 4포트 PCIe 스위치 DRA829V-Q1 듀얼 Arm® Cortex-A72, 쿼드 Cortex-R5F, 8포트 이더넷 및 4포트 PCIe 스위치 TDA2E ADAS 애플리케이션용 그래픽 및 비디오 가속화 기능을 갖춘 SoC 프로세서(23mm 패키지) TDA2EG-17 ADAS 애플리케이션용 그래픽 및 비디오 가속화 기능을 갖춘 SoC 프로세서(17mm 패키지) TDA2HF ADAS 애플리케이션용 완전한 기능의 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2HG ADAS 애플리케이션용 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2HV ADAS 애플리케이션을 위한 비디오 및 비전 가속화가 포함된 SoC 프로세서 TDA2LF ADAS 애플리케이션용 SoC 프로세서 TDA2P-ABZ ADAS를 위한 그래픽, 이미징, 비디오, 비전 가속화 옵션을 갖춘 TDA2 핀 호환 SoC 제품군 TDA2P-ACD ADAS를 위한 그래픽, 이미징, 비디오 및 비전 가속화 옵션을 갖춘 고성능 SoC 제품군 TDA2SA ADAS 애플리케이션용 고급 기능의 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2SG ADAS 애플리케이션용 고급 기능의 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA2SX ADAS 애플리케이션용 완전한 기능의 그래픽, 비디오 및 비전 가속화 기능을 갖춘 SoC 프로세서 TDA4VE-Q1 AI, 비전 사전 처리 및 GPU를 지원하는 자동 주차 및 운전자 지원을 위한 오토모티브 시스템 온 칩 TDA4VEN-Q1 엔트리 성능 주차 지원 애플리케이션을 위한 AI, 그래픽 및 디스플레이를 지원하는 차량용 ADAS SoC TDA4VL-Q1 AI, 서라운드 뷰용 그래픽, 주차 지원 애플리케이션을 지원하는 오토모티브 시스템 온 칩 TDA4VM 딥 러닝, 비전 및 멀티미디어 가속기가 포함된 듀얼 Arm® Cortex®-A72 SoC 및 C7x DSP TDA4VM-Q1 딥 러닝을 사용하는 L2, L3 및 근거리 분석 시스템용 오토모티브 시스템 온 칩
산업용 mmWave 레이더 센서
IWR1443 MCU 및 하드웨어 가속기를 통합하는 단일 칩 76GHz~81GHz mmWave 센서 IWR1642 DSP 및 MCU가 통합된 싱글 칩 76GHz~81GHz mmWave 센서
Arm Cortex-M4 MCU
MSP432E401Y 이더넷, CAN, 1MB 플래시, 256kB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4F MCU MSP432E411Y 이더넷, CAN, TFT LCD, 1MB 플래시, 256KB RAM을 갖춘 SimpleLink™ 32비트 Arm Cortex-M4F MCU TM4C1230C3PM 고성능 32비트 ARM® Cortex®-M4F 기반 MCU TM4C1230D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, 64핀 LQFP TM4C1230E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, 64핀 LQFP TM4C1230H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, 64핀 LQFP TM4C1231C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 12kb RAM, CAN, RTC, 64핀 LQFP TM4C1231D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, 64핀 LQFP TM4C1231D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, 100핀 LQFP TM4C1231E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, 64핀 LQFP TM4C1231E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, 100핀 LQFP TM4C1231H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 144핀 LQFP TM4C1231H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 64핀 LQFP TM4C1231H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, 100핀 LQFP TM4C1232C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 32kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 12kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, USB-D, 64핀 LQFP TM4C1232H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, USB-D, 64핀 LQFP TM4C1233C3PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 32kb 플래시, 32kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 12kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1233E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1233H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 144핀 LQFP TM4C1233H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 64핀 LQFP TM4C1233H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB-D, 100핀 LQFP TM4C1236D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 32kb RAM, CAN, USB, 64핀 LQFP TM4C1236E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, USB, 64핀 LQFP TM4C1236H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, USB, 64핀 LQFP TM4C1237D5PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 32kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237D5PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 64kb 플래시, 24kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C1237E6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 24kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237E6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C1237H6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 144핀 LQFP TM4C1237H6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 64핀 LQFP TM4C1237H6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, CAN, RTC, USB, 100핀 LQFP TM4C123AE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, 64핀 LQFP TM4C123AH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, 64핀 LQFP TM4C123BE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, 64핀 LQFP TM4C123BE6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, 100핀 LQFP TM4C123BH6NMR 32비트 Arm® Cortex®-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB TM4C123BH6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 144핀 LQFP TM4C123BH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 64핀 LQFP TM4C123BH6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 100핀 LQFP TM4C123BH6ZRB 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, 157핀 BGA TM4C123FE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, USB, 64핀 LQFP TM4C123FH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, USB, 64핀 LQFP TM4C123GE6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 64핀 LQFP TM4C123GE6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 128kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 100핀 LQFP TM4C123GH6NMR 32비트 Arm® Cortex®-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB TM4C123GH6PGE 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 144핀 LQFP TM4C123GH6PM 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256KB 플래시, 32KB RAM, CAN 2개, RTC, USB, 64핀 LQFP TM4C123GH6PZ 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 100핀 LQFP TM4C123GH6ZRB 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB-D, 157핀 BGA TM4C123GH6ZXR 32비트 Arm Cortex-M4F 기반 MCU - 80MHz, 256kb 플래시, 32kb RAM, 2x CAN, RTC, USB, 168핀 BGA TM4C1290NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1290NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1292NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1292NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294KCPDT 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294NCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1294NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1297NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1299KCZAD 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C1299NCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129CNCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129CNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129DNCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129DNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+MII, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129EKCPDT 120MHz, 512KB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129ENCPDT 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129ENCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129LNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129XKCZAD 120MHz, 512kb 플래시, 256kb RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU TM4C129XNCZAD 120MHz, 1MB 플래시, 256KB RAM, USB, ENET MAC+PHY, LCD, AES를 지원하는 32비트 Arm Cortex-M4F 기반 MCU
Arm Cortex-M0+ MCU
MSPM0C1103 8KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 8KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 16KB 플래시, 1KB SRAM, 12비트 ADC가 포함된 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 16KB 플래시, 1KB SRAM, 12비트 ADC, LIN이 포함된 오토모티브 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기 MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, 12비트 DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3105-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3106-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3107-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM 12비트 4Msps ADC 2개, 연산 증폭기, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시 16KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL< MSPM0G3505-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 32KB 플래시, 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3506-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 64KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시 32KB SRAM 4Msps ADC 2개, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHACL MSPM0G3507-Q1 차량용 80MHz Arm® Cortex®-M0+ MCU, 128KB 플래시, 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0L1105 32KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1106 64KB 플래시, 4KB SRAM, 12비트 ADC가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L1228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, VBAT이 포함된 오토모티브 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 16KB 플래시, 2KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1305 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 32KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1306 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, OPA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 64KB 플래시, 4KB RAM, 12비트 ADC, OPA, LIN이 포함된 차량용 32Mhz Arm® Cortex®-M0+ MSPM0L1343 8KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1344 16KB 플래시, 2KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1345 32KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L1346 64KB 플래시, 4KB SRAM, 12비트 ADC, 콤퍼레이터, TIA가 포함된 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227 128KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228 256KB 듀얼 뱅크 플래시, 32KB SRAM, 12비트 ADC, COMP, LCD, VBAT, PSA-L1이 포함된 32MHz Arm® Cortex® -M0+ MCU MSPM0L2228-Q1 256KB 듀얼 뱅크 플래시, 32KB SRAM, ADC, COMP, LCD, VBAT가 포함된 오토모티브 32Mhz Arm® Cortex® -M0+ MCU
Arm Cortex-R MCU
AM2431 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2432 듀얼 코어 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2434 쿼드 코어 Arm® Cortex®-R5F 기반 MCU - 산업용 통신과 보안 기능, 최대 800MHz AM2631 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2631-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 단일 코어 Arm® Cortex®-R5F 기반 MCU AM2632 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2632-Q1 실시간 제어, 기능 안전 및 보안 기능을 갖춘 최대 400MHz의 오토모티브 듀얼 코어 Arm® Cortex®-R5F 기반 MCU AM2634 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F 기반 MCU AM2634-Q1 실시간 제어 및 보안 기능을 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU AM263P4 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 쿼드 코어 Arm® Cortex®-R5F 기반 MCU AM263P4-Q1 실시간 제어 및 확장 가능한 메모리를 갖춘 최대 400MHz의 차량용 쿼드 코어 Arm® Cortex®-R5F MCU
Sub-1GHz 무선 MCU
CC1310 128KB 플래시를 갖춘 SimpleLink™ 32비트 Arm Cortex-M3 Sub-1GHz 무선 MCU CC1311P3 352KB 플래시 및 통합 +20dBm 전력 증폭기를 갖춘 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 무선 MCU CC1311R3 352kB 플래시를 지원하는 SimpleLink™ Arm® Cortex®-M4 서브 1GHz 무선 MCU CC1312PSIP 일체형 전력 증폭기가 포함되어 있는 Sub-1 GHz SIP(시스템 인 패키지) 모듈 CC1312R 352KB 플래시를 제공하는 SimpleLink™ 32비트 Arm Cortex-M4F Sub-1GHz 무선 MCU CC1312R7 704KB 플래시를 지원하는 SimpleLink™ Arm® Cortex®-M4F 다중 프로토콜 서브 1GHz 무선 MCU CC1314R10 1MB 플래시 및 SRAM 최대 296KB의 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz 무선 MCU CC1350 128KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M3 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU CC1352P SimpleLink™ Arm Cortex-M4F 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU 통합 전력 증폭기 CC1352P7 SimpleLink™ Arm® Cortex®-M4F 멀티프로토콜 1GHz 미만 및 2.4GHz 무선 MCU 통합 전력 증폭기 CC1352R 352KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M3 다중 프로토콜 Sub-1GHz 및 2.4GHz 무선 MCU CC1354P10 1MB 플래시, 296KB SRAM, 통합 전력 증폭기를 지원하는 SimpleLink™ Arm® Cortex®-M33 다중 대역 무선 MCU CC1354R10 1MB 플래시와 최대 296KB SRAM을 지원하는 SimpleLink™ Arm® Cortex®-M33 다중 대역 무선 MCU
차량용 무선 커넥티비티 제품
CC2640R2F-Q1 SimpleLink™ 차량용 등급 32비트 Arm Cortex-M3 Bluetooth® 저에너지 무선 MCU
저전력 2.4GHz 제품
CC2340R2 SimpleLink™ 32비트 Arm® Cortex®-M0+ Bluetooth® 저에너지 무선 MCU - 256kB 플래시 CC2640R2F SimpleLink™ 32비트 Arm® Cortex®-M3 Bluetooth® 5.1 저에너지 무선 MCU(128KB 플래시) CC2640R2L SimpleLink™ Bluetooth® 5.1 저에너지 무선 MCU CC2652P 전원 증폭기가 통합된 SimpleLink™ Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652P7 SimpleLink™ Arm® Cortex®-M4F 다중 프로토콜 2.4GHz 무선 MCU, 704KB 플래시, 통합 전력 증폭기 CC2652PSIP SimpleLink™ 멀티프로토콜 2.4GHz 무선 시스템 인 패키지 모듈(통합 전력 증폭기 포함) CC2652R 352KB 플래시를 지원하는 SimpleLink™ 32비트 Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652R7 704kB 플래시가 포함된 SimpleLink™ Arm® Cortex®-M4F 멀티프로토콜 2.4GHz 무선 MCU CC2652RB 크리스털리스 BAW 공진기가 있는 SimpleLink™ 32비트 Arm Cortex-M4F 다중 프로토콜 2.4GHz 무선 MCU CC2652RSIP SimpleLink ™ 다중 프로토콜 2.4GHz 무선 시스템 인 패키지 모듈, 352KB 메모리 CC2674P10 1MB 플래시 및 전원 증폭기가 탑재된 SimpleLink™ Arm® Cortex®-M33 다중 프로토콜 2.4GHz 무선 MCU CC2674R10 SimpleLink™ Arm® Cortex®-M33 멀티프로토콜 2.4GHz 무선 MCU - 1MB 플래시
시작 다운로드 옵션
운영 체제(OS)

EB-3P-TRESOS — Elektrobit EB tresos 클래식 AUTOSAR 소프트웨어

With decades of experience in the field of basic software, Elektrobit’s EB tresos product line and customized Classic AUTOSAR solutions help address each carmaker’s specific requirements delivering state-of-the-art software. For each project, Elektrobit offers the right solution to fit automotive (...)
발송: Elektrobit
시뮬레이션 모델

J722S BSDL Model

SPRM854.ZIP (12 KB) - BSDL Model
시뮬레이션 모델

J722S IBIS Model

SPRM855.ZIP (4140 KB) - IBIS Model
시뮬레이션 모델

J722S Thermal Model

SPRM856.ZIP (0 KB) - Thermal Model
패키지 CAD 기호, 풋프린트 및 3D 모델
FCBGA (AMW) 594 Ultra Librarian

주문 및 품질

포함된 정보:
  • RoHS
  • REACH
  • 디바이스 마킹
  • 납 마감/볼 재질
  • MSL 등급/피크 리플로우
  • MTBF/FIT 예측
  • 물질 성분
  • 인증 요약
  • 지속적인 신뢰성 모니터링
포함된 정보:
  • 팹 위치
  • 조립 위치

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상