TMDSEMU560V2STM-U

Sonda de depuración USB de seguimiento del sistema XDS560v2

TMDSEMU560V2STM-U

Haga su pedido ahora

Información general

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).  For Trace over pins the XDS560v2 PRO TRACE is required.

The XDS560v2 connects to the target board via a MIPI HSPT 60-pin connector (with multiple adapters for TI 14-pin, TI 20-pin and ARM 20 pin) and to the host PC via USB2.0 High speed (480Mbps). 

The XDS560v2 comes in a package consisting of:

  • XDS560v2 debug pod
  • MIPI HSPT 60-pin to TI 14-pin converter adapter
  • MIPI HSPT 60-pin to TI 20-pin converter adapter
  • MIPI HSPT 60-pin to ARM 20-pin converter adapter
  • USB2.0 cable
  • CDROM with device drivers
  • Quick Start guide
  • Warranty and product registration information

Devices supported:

  • SimpleLink MCUs (CC13xx, CC26xx, CC3x, MSP432)
  • C2000, TM4C12x and Hercules microcontrollers
  • Sitara (OMAPL13x, AM335x, AM43xx, AM57xx, AM65xx, AMIC1xx, AM64xx, AM24xx)
  • Automotive SoCs (TDAx ADAS, DRAx infotainment)
  • mmWave sensors (IWR/AWR14xx, IWR/AWR16xx, IWR68xx)
  • C671x, C672x, C674x and C66x (Keystone I) Floating point DSPs
  • C642x and C645x
  • 66AK2 and TCI66x Multicore DSP + ARM® SoCs (Keystone II)
  • C55x Low-power DSPs
  • UCD3x Digital Power devices
  • PGA970 SoC
  • Other TI SoCs with PRU, C674x, C66xx, Cortex M, Cortex R and Cortex A cores

Devices NOT supported:

  • MSP430 Microcontrollers
  • AWR12xx mmWave sensors
  • C54x
  • C62x, C670x, C640x and C641x
  • Devices that only support serial wire debug (SWD)

You will need:

  • An installation of Code Composer Studio v4 or newer
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features one of the compatible JTAG headers

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 280mm x 210mm x 51mm (11in x 8.0in x 2.0in)
  • Packaged product weight: 450g (1.0lb)

Funciones

XDS560v2 is the latest variant of the XDS560 family of high-performance debug probes (emulators) for TI processors. With the fastest speeds and most features of the entire XDS family, XDS560v2 is the most comprehensive solution to debug TI microcontrollers, processors and wireless connectivity microcontrollers.

The XDS560v2 supports the traditional IEEE1149.1 (JTAG) emulation as well as IEEE1149.7 (cJTAG) and operates with JTAG interface levels from +1.2V to +4.1V.

Compact JTAG (cJTAG) is a major improvement over the traditional JTAG, as it supports all its features while using only two pins, and is available in selected TI wireless connectivity microcontrollers.

All XDS560v2 models support either USB2.0 High speed (480Mbps) or Ethernet 10/100Mbps, with some models supporting both. Also, some models support PoE (Power over Ethernet) for added flexibility.

The XDS560v2 is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Development Environment, Compiler, and full hardware debugging and Trace capability (on selected devices) of TI microcontrollers, processors and wireless connectivity microcontrollers.

Other XDS products:

AC/DC controllers
UCD3138 Controlador digital altamente integrado para alimentación aislada con 3 bucles de realimentación y 8 UCD3138064 Controlador digital altamente integrado para alimentación aislada con memoria de 64 KB UCD3138064A Controlador digital altamente integrado para alimentación aislada UCD3138128 Controlador digital altamente integrado para potencia aislada UCD3138128A Controlador digital altamente integrado para potencia aislada UCD3138A Controlador digital UCD3138A altamente integrado para potencia aislada UCD3138A64 Controlador digital altamente integrado para potencia aislada

 

Automotive body & lighting MCUs
AM2612-Q1 MCU de doble núcleo Arm® Cortex®-R5F de hasta 400 MHz con control, seguridad y protección en tiempo AM2631-Q1 MCU Arm® Cortex®-R5F de núcleo único automotriz, hasta 400 MHz c/ control y seguridad en tiempo real F28M35H52C-Q1 MCU C2000™ de doble núcleo de 32 bits con 250 MIPS y 1024 KB de memoria Flash para automoción TMS320C28343-Q1 MCU C2000™ de 32 bits para automoción, con 200 MIPS, FPU, 260 KB de RAM, EMIF TMS320C28346-Q1 MCU C2000™ de 32 bits para automoción, con 300 MIPS, FPU, 516 KB de RAM, EMIF TMS320F280021-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 32 KB TMS320F280023-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 64 KB TMS320F280034-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 128 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280040-Q1 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 128 KB, PGA y SDFM para automoción TMS320F280040C-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, FPU, TMU, Flash de 128 KB, InstaSPIN-FOC, CLB, PG TMS320F280041-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, FPU, TMU, Flash de 128 KB, PGA y SDFM TMS320F280041C-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, FPU, TMU, Flash de 128 KB, InstaSPIN-FOC, CLB, PG TMS320F2801-Q1 MCU C2000™ de 32 bits automotriz con 100 MHz, 32 KB de memoria flash, 6 PWM TMS320F28016-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 32 KB, 8 PWM y CAN TMS320F2802-Q1 MCU C2000™ de 32 bits automotriz con 100 MHz, 64 KB de memoria flash, 6 PWM TMS320F28022-Q1 MCU C2000™ de 32 bits automotriz con 50 MHz, 32 KB de memoria flash y 8 PWM TMS320F28023-Q1 MCU C2000™ de 32 bits para automoción con 50 MHz y Flash de 64 KB TMS320F28030-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz y Flash de 32 KB TMS320F28031-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB y ADC de 2 MSPS TMS320F28032-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB y ADC de 4.6 MSPS TMS320F28033-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB, ADC de 4.6 MSPS y CLA TMS320F28052-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB, PGA y ADC de 3.75 MSPS TMS320F28052F-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB, InstaSPIN-FOC y PGA TMS320F28052M-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB, InstaSPIN-MOTION y PGA TMS320F28054-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 128 KB y PGA TMS320F28054F-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 128 KB, InstaSPIN-FOC y PGA TMS320F28054M-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 128 KB, InstaSPIN-MOTION y PGA TMS320F2806-Q1 MCU C2000™ de 32 bits automotriz con 100 MHz, 64 KB de memoria flash y 12 PWM TMS320F28062-Q1 MCU C2000™ de 32 bits para automoción, con 90 MHz, FPU, Flash de 128 KB y 52 KB de RAM TMS320F28062F-Q1 MCU C2000™ de 32 bits para automoción con 90 MHz, FPU, Flash de 128 KB e InstaSPIN-FOC TMS320F28066-Q1 MCU C2000™ de 32 bits para automoción, con 90 MHz, FPU, Flash de 256 KB y 68 KB de RAM TMS320F28067-Q1 MCU C2000™ de 32 bits para automoción, con 90 MHz, FPU, Flash de 256 KB y 100 KB de RAM TMS320F28069-Q1 MCU C2000™ de 32 bits para automoción, con 90 MHz, FPU, VCU, Flash de 256 KB y CLA TMS320F28069F-Q1 MCU C2000™ de 32 bits para automoción con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-FOC TMS320F28069M-Q1 MCU C2000™ de 32 bits para automoción con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-MOTION TMS320F28075-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, FPU, TMU, Flash de 512 KB, CLA y SDFM TMS320F2808-Q1 MCU C2000™ de 32 bits automotriz con 100 MHz, 128 KB de memoria flash y 12 PWM TMS320F2809-Q1 MCU C2000™ de 32 bits automotriz con 100 MHz, 256 KB de memoria flash y 12 PWM TMS320F2810-Q1 MCU C2000™ de 32 bits para automoción con 150 MHz y Flash de 128 KB TMS320F2811-Q1 MCU C2000™ de 32 bits para automoción con 150 MHz y Flash de 256 KB TMS320F2812-Q1 MCU C2000™ de 32 bits para automoción con 150 MHz, Flash de 256 KB y EMIF TMS320F28232-Q1 MCU C2000™ de 32 bits para automoción con 100 MIPS, Flash de 128 KB, EMIF y ADC de 12 bits TMS320F28234-Q1 MCU C2000™ de 32 bits para automoción con 150 MIPS, Flash de 256 KB, EMIF y ADC de 12 bits TMS320F28235-Q1 MCU C2000™ de 32 bits para automoción con 150 MIPS, Flash de 512 KB, EMIF y ADC de 12 bits TMS320F28335-Q1 MCU C2000™ de 32 bits para automoción con 150 MIPS, FPU, Flash de 512 KB, EMIF y ADC de 12 bits

 

Automotive powertrain, zonal & chassis control MCUs
AM2632-Q1 MCU Arm® Cortex®-R5F de doble núcleo, automotriz, de hasta 400 MHz con control y seguridad en tiempo AM2634-Q1 Unidad de microcontrolador (MCU) Arm® Cortex®-R5F de cuádruple núcleo, 400 MHz con control y segurid AM263P2-Q1 Microcontrolador Arm® Cortex®-R5F de 2 núcleos automotriz a 400 MHz con control en tiempo real y AM263P4-Q1 Unidad de microcontrolador (MCU) Arm® Cortex®-R5F de cuádruple núcleo, 400 MHz con encapsulado con f TMS320F280025-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 128 KB TMS320F280025C-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU, Flash de 128 KB y CLB TMS320F280036-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 256 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280036C-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 256 KB, FPU, TMU, CLA, CLB, AES y CAN-FD TMS320F280037-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 256 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280037C-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 256 KB, FPU, TMU, CLA, CLB, AES y CAN-FD TMS320F280038-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 384 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280038C-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 384 KB, FPU, TMU, CLA, CLB, AES y CAN-FD TMS320F280039-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 384 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280039C-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, Flash de 384 KB, FPU, TMU, CLA, CLB, AES y CAN-FD TMS320F280048-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, FPU, TMU, Flash de 256 KB, CLA, PGA y SDFM TMS320F280048C-Q1 MCU C2000™, 32 bits, 100 MHz, FPU, TMU, 256 kB de memoria Flash, CLA, InstaSPIN-FOC, CLB, PGA y SDFM TMS320F280049-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, FPU, TMU, Flash de 256 KB, CLA, PGA y SDFM TMS320F280049C-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, FPU, TMU, Flash de 256 kB, CLA, InstaSPIN-FOC, CL TMS320F28026-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz y Flash de 32 KB TMS320F28027-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz y Flash de 64 KB TMS320F28027F-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB e InstaSPIN-FOC TMS320F28034-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz y Flash de 128 KB TMS320F28035-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 128 KB y CLA TMS320F28375S-Q1 MCU C2000™ de 32 bits para automoción con 400 MIPS, CPU x1, CLA x1, FPU, TMU, Flash de 1024 KB, EMIF TMS320F28377D-Q1 MCU C2000™ 32 bits aut. c/800 MIPS, CPU x2, CLA x2, FPU, TMU, flash de 1024 KB, EMIF y ADC 16 bits TMS320F28377S-Q1 MCU C2000™ de 32 bits para automoción con 400 MIPS, CPU x1, CLA x1, FPU, TMU, Flash de 1024 KB, EMIF TMS320F28379D-Q1 MCU C2000™ de 32 bits para automoción con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 1024 KB, CLB, TMS320F28384D-Q1 MCU C2000™ de 32 bits para automoción con gestor de conectividad, C28x+CLA CPU x2, Flash de 1.5 MB, TMS320F28384S-Q1 MCU C2000™ de 32 bits para automoción con gestor de conectividad, C28x+CLA CPU x1, Flash de 1 MB, FP TMS320F28386D-Q1 MCU C2000™ de 32 bits para automoción con gestor de conectividad, C28x+CLA CPU x2, Flash de 1.5 MB, TMS320F28386S-Q1 MCU C2000™ de 32 bits para automoción con gestor de conectividad, C28x+CLA CPU x1, Flash de 1 MB, FP TMS470MF03107 Microcontrolador Flash RISC de 16/32 bits TMS470MF04207 Microcontrolador Flash RISC de 16/32 bits TMS470MF06607 Microcontrolador Flash RISC de 16/32 bits TMS570LC4357 MCU Flash RISC de 16/32 bits, Arm Cortex-R5F, EMAC, FlexRay y Auto Q-100 TMS570LS0232 MCU Flash RISC de 16/32 bits, Arm Cortex-R4 y Auto Q-100 TMS570LS0332 MCU Flash RISC de 16/32 bits, Arm Cortex-R4 y Auto Q-100 TMS570LS0432 MCU Flash RISC de 16/32 bits, Arm Cortex-R4 y Auto Q-100 TMS570LS0714 MCU Flash RISC de 16/32 bits, Arm Cortex-R4F y Auto Q-100 TMS570LS0714-S Microcontrolador de 32 bits y alto rendimiento basado en ARM Cortex-35 TMS570LS0914 MCU Flash RISC de 16/32 bits, Arm Cortex-R4F y Auto Q-100 TMS570LS1114 MCU Flash RISC de 16/32 bits, Cortex R4F y Auto Q100 TMS570LS1115 MCU Flash RISC de 16/32 bits, Cortex R4F, Auto Q100 y Flexray TMS570LS1224 MCU Flash RISC de 16/32 bits, Cortex R4F y Auto Q100 TMS570LS1225 MCU Flash RISC de 16/32 bits, Cortex R4F, Auto Q100 y Flexray TMS570LS1227 MCU Flash RISC de 16/32 bits, Cortex R4F, Auto Q100, Flexray y EMAC TMS570LS2124 MCU Flash RISC de 16/32 bits Arm Cortex-R4F TMS570LS2125 MCU Flash RISC de 16/32 bits, Arm Cortex-R4F y FlexRay TMS570LS2134 MCU Flash RISC de 16/32 bits Arm Cortex-R4F TMS570LS2135 MCU Flash RISC de 16/32 bits, Arm Cortex-R4F y FlexRay TMS570LS2135-S Microcontrolador Flash RISC de 16/32 bits TMS570LS3134 MCU Flash RISC de 16/32 bits Arm Cortex-R4F TMS570LS3135 MCU Flash RISC de 16/32 bits, Arm Cortex-R4F y FlexRay TMS570LS3137 MCU Flash RISC de 16/32 bits, Arm Cortex-R4F, EMAC y FlexRay

 

General-purpose MCUs
TM4C1230C3PM MCU de alto rendimiento basado en ARM® Cortex®-M4F de 32 bits TM4C1230D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN y LQFP TM4C1230E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1230H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1231C3PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 12 kb de RAM, CAN, TM4C1231D5PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1231D5PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1231E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1231E6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1231H6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1232C3PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1232D5PM MCU basado en Arm Cortex-M4F 32bits con 80MHz, 64kb Flash, 12kb RAM, CAN, USB-D y LQFP de 64 pines TM4C1232E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1232H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1233C3PM MCU basado Arm Cortex-M4F 32 bit con 80 MHz, 32 kb Flash, 32 kb RAM, CAN, RTC, USB-D y LQFP 64 pines TM4C1233D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 12 kb de RAM, CAN, RTC, TM4C1233D5PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1233E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1233E6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1233H6PGE MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1233H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1233H6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1236D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 32 kb de RAM, CAN, USB y TM4C1236E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1236H6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, USB TM4C1237D5PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1237D5PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1237E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1237E6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1237H6PGE MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1237H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1237H6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C123AE6PM MCU basado Arm Cortex-M4F 32 bits 80 MHz, 128 kb memoria Flash, 32 kb RAM, 2 CAN y LQFP 64 pines TM4C123AH6PM MCU basado Arm Cortex-M4F 32 bits 80 MHz, 256 kb memoria Flash, 32 kb RAM, 2 CAN y LQFP 64 pines TM4C123BE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BE6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123BH6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6ZRB MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123FE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, US TM4C123FH6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, US TM4C123GE6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123GE6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123GH6PGE MCU basado Arm Cortex-M4F 32 bits 80 MHz, 256 kb Flash, 32 kb RAM, 2 CAN, RTC, USB, LQFP 144 pines TM4C123GH6PM MCU basada en M4F Arm Cortex de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, TM4C123GH6PZ MCU basado Arm Cortex-M4F 32 bits 80 MHz, 256 kb Flash, 32 kb RAM, 2 CAN, RTC, USB, LQFP 100 pines TM4C123GH6ZRB MCU basado Arm Cortex-M4F 32 bits 80 MHz, 256 kb Flash, 32 kb RAM, 2 CAN, RTC, USB, BGA 157 pines TM4C123GH6ZXR MCU basado ARM Cortex-M4F 32bits con 80 MHz, 256 kb Flash, 32 kb RAM, 2 CAN, RTC, USB, BGA 168 pines TM4C1290NCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB TM4C1290NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB TM4C1292NCPDT MCU basado en ARM Cortex-M4F de 32bits con 120MHz, 1MB Flash, 256kb de RAM, USB, ENET MAC+MII TM4C1292NCZAD MCU basado en ARM Cortex-M4F de 32bits con 120MHz, 1MB Flash, 256kb de RAM, USB, ENET MAC+MII TM4C1294KCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 512 MB de memoria Flash, 256 kb de RAM, USB, E TM4C1294NCPDT MCU de 32 bits basada en Arm Cortex-M4F con 120 MHZ, 1 MB de memoria flash, 256 KB de RAM, USB, E TM4C1294NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C1297NCZAD MCU basado en ARM Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB y LCD TM4C1299KCZAD MCU basado en ARM Cortex-M4F de 32bits con 120MHz, 512kb Flash, 256kb RAM, USB, ENET MAC+PHY y LCD TM4C1299NCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129CNCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, AES TM4C129CNCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, AES TM4C129DNCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129DNCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129EKCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 512 kb de memoria Flash, 256 kb de RAM, USB, E TM4C129ENCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129ENCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129LNCZAD MCU basado ARM Cortex-M4F 32 bits con 120MHz, 1 MB flash, 256 kb de RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XKCZAD MCU basado en ARM Cortex-M4F 32 bits con 120MHz, 512kb Flash, 256kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XNCZAD MCU de 32 bits basada en Arm Cortex-M4F con 120 MHz, 1 MB de memoria flash, 256 KB de RAM, USB, E

 

Productos Wi-Fi
CC3200 MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 2 TLS/SSL y RAM de 256 kB

 

Real-time digital power MCUs
AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible F28377D-SEP MCU de 32 bits tolerante a la rad., con 800 MIP y núcleos dobles de C28 y CLA con mem. flash de 1 MB F28M35E20B MCU C2000™ de doble núcleo de 32 bits con 120 MIPS y 512 KB de memoria Flash F28M35H22C MCU C2000™ de doble núcleo de 32 bits con 250 MIPS y 512 KB de memoria Flash F28M35H52C MCU C2000™ de doble núcleo de 32 bits con 250 MIPS y 1024 KB de memoria Flash F28M35M22C MCU C2000™ de doble núcleo de 32 bits con 150 MIPS y 512 KB de memoria Flash F28M35M52C MCU C2000™ de doble núcleo de 32 bits con 150 MIPS y 1024 KB de memoria Flash F28M36H33B2 MCU C2000™ de doble núcleo de 32 bits con 275 MIPS y 1024 KB de memoria Flash F28M36H53B2 MCU C2000™ de doble núcleo de 32 bits con 250 MIPS, 1024 KB de memoria Flash y 64 KB de RAM F28M36P53C2 MCU C2000™ de doble núcleo de 32 bits con 275 MIPS, 1024 KB de memoria Flash, ENET y USB F28M36P63C2 MCU C2000™ de doble núcleo de 32 bits con 275 MIPS, 1536 KB de memoria Flash, ENET y USB SM320F2801-EP MCU de 32 bits de producto mejorado C2000™ con 100 MHz, memoria flash de 32 kb, 6 PWM, temperatura e SM320F2808-EP MCU C2000™ de 32 bits de producto mejorado, con memoria flash de 100 MHz, 128 KB, 12 PWM SM320F2812 MCU C2000™ de 32 bits de producto mejorado, con memoria flash de 150 MHz, 256 KB, EMIF SM320F2812-EP MCU C2000™ de 32 bits de producto mejorado, con memoria flash de 150 MHz, 256 KB, EMIF SM320F28335-EP MCU C2000™ de 32 bits de producto mejorado con 150 MIPS, FPU, memoria flash de 512 KB, EMIF y ADC de SM320F28335-HT MCU C2000™ de 32 bits de alta temperatura con 150 MIPS, FPU, memoria flash de 512 KB, EMIF y ADC de SMJ320F2812 MCU C2000™ de calidad militar de 32 bits con memoria flash de 150 MHz, 256 KB, EMIF TMS320C28341 MCU C2000™ de 32 bits con 200 MIPS, FPU, 196 KB de RAM, EMIF TMS320C28342 MCU C2000™ de 32 bits con 300 MIPS, FPU, 196 KB de RAM, EMIF TMS320C28343 MCU C2000™ de 32 bits con 200 MIPS, FPU, 260 KB de RAM, EMIF TMS320C28344 MCU C2000™ de 32 bits con 300 MIPS, FPU, 260 KB de RAM, EMIF TMS320C28345 MCU C2000™ de 32 bits con 200 MIPS, FPU, 516 KB de RAM, EMIF TMS320C28346 MCU C2000™ de 32 bits con 300 MIPS, FPU, 516 KB de RAM, EMIF TMS320F280021 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y Flash de 32 KB TMS320F280023 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y Flash de 64 KB TMS320F280023C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 64 KB y CLB TMS320F280025 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y memoria flash de 128 KB TMS320F280025C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 128 KB y CLB TMS320F280033 MCU C2000™ de 32 bits con 120 MHz, Flash de 128 KB, FPU, TMU, AES y CAN-FD TMS320F280034 MCU C2000™ de 32 bits con 120 MHz, Flash de 128 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280037 MCU C2000™ de 32 bits con 120 MHz, Flash de 256 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280037C MCU C2000™ de 32 bits con 120 MHz, Flash de 256 KB, FPU, TMU, CLA, CLB, AES y CAN-FD TMS320F280039 MCU C2000™ de 32 bits con 120 MHz, Flash de 384 KB, FPU, TMU, CLA, AES y CAN-FD TMS320F280039C MCU C2000™ de 32 bits con 120 MHz, Flash de 384 KB, FPU, TMU, CLA, CLB, AES y CAN-FD TMS320F280041 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 128 KB, PGA y SDFM TMS320F280041C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 128 KB, InstaSPIN-FOC, CLB, PGA y SDFM TMS320F280045 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 256 KB, PGA y SDFM TMS320F280049 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 256 KB, CLA, PGA y SDFM TMS320F280049C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 256 KB, CLA, InstaSPIN-FOC, CLB, PGA y SDFM TMS320F2801 MCU C2000™ de 32 bits con 100 MHz, Flash de 32 KB y 6 PWM TMS320F28015 MCU C2000™ de 32 bits con 60 MHz, Flash de 32 KB y 8 PWM TMS320F28016 MCU C2000™ de 32 bits con 60 MHz, Flash de 32 KB, 8 PWM y CAN TMS320F2802 MCU C2000™ de 32 bits con 100 MHz, Flash de 64 KB y 6 PWM TMS320F28020 MCU C2000™ de 32 bits con 40 MHz, Flash de 32 KB y 8 PWM TMS320F280200 MCU C2000™ de 32 bits con 40 MHz y Flash de 16 KB TMS320F28021 MCU C2000™ de 32 bits con 40 MHz y Flash de 64 KB TMS320F28022 MCU C2000™ de 32 bits con 50 MHz, Flash de 32 KB y 8 PWM TMS320F280220 Microcontrolador Piccolo TMS320F28023 MCU C2000™ de 32 bits con 50 MHz y Flash de 64 KB TMS320F280230 MCU C2000™ de 32 bits con 40 MHz, Flash de 32 KB y 6 PWM TMS320F28026 MCU C2000™ de 32 bits con 60 MHz y Flash de 32 KB TMS320F28026F MCU C2000™ de 32 bits con 60 MHz, Flash de 32 KB e InstaSPIN-FOC TMS320F28027 MCU C2000™ de 32 bits con 60 MHz y Flash de 64 KB TMS320F280270 MCU C2000™ de 32 bits con 50 MHz, Flash de 32 KB y 6 PWM TMS320F28027F MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB e InstaSPIN-FOC TMS320F28030 MCU C2000™ de 32 bits con 60 MHz, Flash de 32 KB y ADC de 2 MSPS TMS320F28031 MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB y ADC de 2 MSPS TMS320F28032 MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB y ADC de 4.6 MSPS TMS320F28033 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB, ADC de 4.6 MSPS y CLA TMS320F28034 MCU C2000™ de 32 bits con 60 MHz y Flash de 128 KB TMS320F28035 MCU C2000™ de 32 bits con 60 MHz, Flash de 128 KB y CLA TMS320F28044 MCU C2000™ de 32 bits con 100 MHz, Flash de 128 KB y 16 HRPWM TMS320F28050 MCU C2000™ de 32 bits con 60 MHz, Flash de 32 KB, PGA y ADC de 2 MSPS TMS320F28051 MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB, PGA y ADC de 2 MSPS TMS320F28052 MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB, PGA y ADC de 3.75 MSPS TMS320F28052F MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB, InstaSPIN-FOC y PGA TMS320F28052M MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB, InstaSPIN-MOTION y PGA TMS320F28053 MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB, CLA, PGA y ADC de 3.75 MSPS TMS320F28054 MCU C2000™ de 32 bits con 60 MHz, Flash de 128 KB y PGA TMS320F28054F MCU C2000™ de 32 bits con 60 MHz, Flash de 128 KB, InstaSPIN-FOC y PGA TMS320F28054M MCU C2000™ de 32 bits con 60 MHz, Flash de 128 KB, InstaSPIN-MOTION y PGA TMS320F28055 MCU C2000™ de 32 bits con 60 MHz, Flash de 128 KB, CLA y PGA TMS320F2806 MCU C2000™ de 32 bits con 100 MHz, Flash de 64 KB y 12 PWM TMS320F28062 MCU C2000™ de 32 bits con 90 MHz, FPU, Flash de 128 KB y 52 KB de RAM TMS320F28062F MCU C2000™ de 32 bits con 90 MHz, FPU, Flash de 128 KB e InstaSPIN-FOC TMS320F28063 MCU C2000™ de 32 bits con 90 MHz, FPU, Flash de 128 KB y 68 KB de RAM TMS320F28064 MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, Flash de 128 KB y 100 KB de RAM TMS320F28065 MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, CLA, Flash de 128 KB y 100 KB de RAM TMS320F28066 MCU C2000™ de 32 bits con 90 MHz, FPU, Flash de 256 KB y 68 KB de RAM TMS320F28067 MCU C2000™ de 32 bits con 90 MHz, FPU, Flash de 256 KB y 100 KB de RAM TMS320F28068F MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, Flash de 256 KB e InstaSPIN-FOC TMS320F28068M MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, Flash de 256 KB e InstaSPIN-MOTION TMS320F28069 MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, Flash de 256 KB y CLA TMS320F28069F MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-FOC TMS320F28069M MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-MOTION TMS320F28075 MCU C2000™ de 32 bits con 120 MHz, FPU, TMU, Flash de 512 KB, CLA y SDFM TMS320F28076 MCU C2000™ de 32 bits con 120 MHz, FPU, TMU, Flash de 512 KB, CLA, CLB y SDFM TMS320F2808 MCU C2000™ de 32 bits con 100 MHz, Flash de 128 KB y 12 PWM TMS320F2809 MCU C2000™ de 32 bits con 100 MHz, Flash de 256 KB y 12 PWM TMS320F2810 MCU C2000™ de 32 bits con 150 MHz y Flash de 128 KB TMS320F2811 MCU C2000™ de 32 bits con 150 MHz y Flash de 256 KB TMS320F2812 MCU C2000™ de 32 bits con 150 MHz, Flash de 256 KB y EMIF TMS320F28232 MCU C2000™ de 32 bits con 100 MIPS, Flash de 128 KB, EMIF y ADC de 12 bits TMS320F28234 MCU C2000™ de 32 bits con 150 MIPS, Flash de 256 KB, EMIF y ADC de 12 bits TMS320F28235 MCU C2000™ de 32 bits con 150 MIPS, Flash de 512 KB, EMIF y ADC de 12 bits TMS320F28332 MCU C2000™ de 32 bits con 100 MIPS, FPU, Flash de 128 KB, EMIF y ADC de 12 bits TMS320F28334 MCU C2000™ de 32 bits con 150 MIPS, FPU, Flash de 256 KB, EMIF y ADC de 12 bits TMS320F28335 MCU C2000™ de 32 bits con 150 MIPS, FPU, Flash de 512 KB, EMIF y ADC de 12 bits TMS320F28374D MCU C2000™ de 32 bits con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 512 KB, EMIF y ADC de 12 bits TMS320F28374S MCU C2000™ de 32 bits con 400 MIPS, CPU x1, CLA x1, FPU, TMU, Flash de 512 KB, EMIF y ADC de 12 bits TMS320F28375D MCU C2000™ de 32 bits con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 1024 KB, EMIF y ADC de 12 bit TMS320F28375S MCU C2000™ de 32 bits con 400 MIPS, CPU x1, CLA x1, FPU, TMU, Flash de 1024 KB, EMIF y ADC de 12 bit TMS320F28376D MCU C2000™ de 32 bits con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 512 KB, EMIF y ADC de 16 bits TMS320F28376S MCU C2000™ de 32 bits con 400 MIPS, CPU x1, CLA x1, FPU, TMU, Flash de 512 KB, EMIF y ADC de 16 bits TMS320F28377D MCU C2000™ de 32 bits con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 1024 KB, EMIF y ADC de 16 bit TMS320F28377D-EP MCU C2000™ de 32 bits de producto mejorado, con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 1 MB, E TMS320F28377S MCU C2000™ de 32 bits con 400 MIPS, CPU x1, CLA x1, FPU, TMU, Flash de 1024 KB, EMIF y ADC de 16 bit TMS320F28378D MCU C2000™ de 32 bits con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 1024 KB, CLB, EMIF y ADC de 1 TMS320F28378S MCU C2000™ de 32 bits con 400 MIPS, CPU x1, CLA x1, FPU, TMU, Flash de 1024 KB, CLB, EMIF y ADC de 1 TMS320F28379D MCU C2000™ de 32 bits con 800 MIPS, CPU x2, CLA x2, FPU, TMU, Flash de 1024 KB, CLB, EMIF y ADC de 1 TMS320F28379S MCU C2000™ 32 bits c/400 MIPS, CPU x1, CLA x1, FPU, TMU, flash de 1024 KB, CLB, EMIF y ADC 16 bit TMS320F28384D MCU C2000™ de 32 bits con gestor de conectividad, C28x+CLA CPU x2, Flash de 1.5 MB, FPU64 y Ethernet TMS320F28384S MCU C2000™ de 32 bits con gestor de conectividad, C28x+CLA CPU x1, Flash de 1.0 MB, FPU64 y Ethernet TMS320F28386D MCU C2000™ de 32 bits con gestor de conectividad, C28x+CLA CPU x2, Flash de 1.5 MB, FPU64, CLB y Eth TMS320F28386S MCU C2000™ de 32 bits con gestor de conectividad, C28x+CLA CPU x1, Flash de 1.0 MB, FPU64, CLB y Eth TMS320F28388D MCU C2000™ de 32 bits con gestor de conectividad, C28x+CLA CPU x2, Flash de 1.5 MB, FPU64, CLB, ENET TMS320F28388S MCU C2000™ de 32 bits con gestor de conectividad, C28x+CLA CPU x1, Flash de 1.0 MB, FPU64, CLB, ENET TMS320R2811 MCU C2000™ de 32 bits con 150 MHz y 40 KB de RAM

 

Real-time motor control & automation MCUs
AM2612 MCU de doble núcleo Arm® Cortex®-R5F a 500 MHz con control, seguridad y protección en tiempo real AM2631 MCU Arm® Cortex®-R5F de núcleo único de hasta 400 MHz con control y seguridad en tiempo real AM2632 MCU Arm® Cortex®-R5F de doble núcleo de hasta 400 MHz con control y seguridad en tiempo real AM2634 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real RM41L232 MCU Flash RISC de 16/32 bits Arm Cortex-R4F RM42L432 MCU Flash RISC de 16/32 bits Arm Cortex-R4F RM44L520 MCU Flash RISC de 16/32 bits Arm Cortex-R4F RM46L430 MCU Flash RISC USB de 16/32 bits Cortex R4F RM46L440 MCU Flash RISC de 16/32 bits, Cortex R4F, EMAC RM46L450 MCU Flash RISC USB de 16/32 bits Cortex R4F RM46L830 MCU Flash RISC USB de 16/32 bits Cortex R4F RM46L840 MCU Flash RISC de 16/32 bits, Cortex R4F, EMAC RM46L850 MCU Flash RISC USB de 16/32 bits Cortex R4F RM46L852 MCU Flash RISC USB de 16/32 bits Cortex R4F RM48L530 Microcontrolador Flash RISC de 16/32 bits RM48L540 Microcontrolador Flash RISC de 16/32 bits RM48L730 Microcontrolador Flash RISC de 16/32 bits RM48L740 Microcontrolador Flash RISC de 16/32 bits RM48L940 Microcontrolador Flash RISC de 16/32 bits RM48L950 Microcontrolador Flash RISC de 16/32 bits RM48L952 Microcontrolador Flash RISC de 16/32 bits RM57L843 MCU Flash EMAC Arm Cortex-R5F de 16/32 bits SM320F2812-HT MCU C2000™ de 32 bits para alta temperatura con memoria flash de 150 MHz, 256 KB, EMIF TMS570LC4357-EP MCU Flash RISC de 16/32 bits de producto mejorado, Arm Cortex-R5F, EMAC y FlexRay TMS570LC4357-SEP Microcontrolador Hercules™ de producto mejorado en el espacio basado en núcleo Arm® Cortex®-R TMS570LS3137-EP Flash RISC de 16/32 bits de producto mejorado, Arm Cortex-R4F, EMAC y FlexRay

 

Sensores de radar mmWave industriales
IWR1443 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware IWR1642 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra DSP y MCU IWR1843 Sensor de radar industrial de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de r IWR6443 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra MCU y acelerador de hardwar IWR6843 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra capacidad de procesamiento IWR6843AOP Sensor inteligente de ondas milimétricas de 60 a 64 GHz de un único chip con antena integrada en el

 

Sensores de radar mmWave para uso automotriz
AWR1443 Sensor de radar automotriz de único chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware AWR1642 Sensor de radar de chip único de 76 GHz a 81 GHz para automoción que integra una DSP y una MCU AWR1843 Sensor de radar automotriz de único chip 76 GHz a 81 GHz que integra DSP, MCU y acelerador de radar AWR6843 Sensor de radar automotriz de un solo chip de 60 GHz a 64 GHz que integra DSP, MCU y acelerador de r

 

Sistemas automotrices SoC de asistencia al conductor
AM62A3-Q1 SoC de visión 1 TOPS para automoción con ISP RGB-IR para cámaras de 1-2 MP, supervisión de controlad AM62A7-Q1 2 TOPS visión SoC con RGB-IR ISP para 1 o 2 cámaras, monitorización del conductor, cámaras frontales TDA4AH-Q1 SoC con Octal Arm® Cortex®-A72, C7xDSP y 32 TOPS de IA para percepción visual y análisis TDA4AL-Q1 SoC con Dual Arm® Cortex®-A72, 8 TOPS de IA y C7xDSP para percepción y análisis de visión TDA4AP-Q1 SoC con Octal Arm® Cortex®-A72, 24 TOPS de IA y C7xDSP para percepción y análisis de visión TDA4VE-Q1 SoC con Dual Arm® Cortex®-A72, 8 TOPS de IA, C7xDSP y GPU para percepción visual y análisis TDA4VH-Q1 SoC con Octal Arm® Cortex®-A72, 32 TOPS de IA, C7xDSP y GPU para percepción visual y análisis. TDA4VL-Q1 SoC con Dual Arm® Cortex®-A72, 4 TOPS de IA, C7xDSP y GPU para percepción visual y análisis TDA4VM-Q1 SoC con Dual Arm® Cortex®-A72, 8 TOPS de IA, C7xDSP y GPU para percepción visual y análisis TDA4VP-Q1 SoC con Octal Arm® Cortex®-A72, 24 TOPS de IA, C7xDSP y GPU para percepción visual y análisis. TMS320DM642Q Procesador de señal digital de punto fijo de imágenes y video TMS320DM6431Q Procesador de medios digitales de hasta 2,400 MIPS y velocidad de reloj de 300 MHz TMS320DM6435Q Procesador de medios digitales, hasta 4.800 MIPS y velocidad de reloj de 600 MHz, 1 McASP y 1 McBSP TMS320DM6437Q Procesador de medios digitales de hasta 4800 MIPS, velocidad de reloj de 600 MHz c/ 1 McASP, 2 McBSP

 

SoC de redes automotrices
DRA821U-Q1 SoC con Arm® Cortex®-A72 doble, Ethernet de 4 puertos y PCIe de 4 carriles para redes e informáti DRA829J-Q1 SoC con Arm® Cortex®-A72 doble, Ethernet de 8 puertos, PCIe de 4 puertos y C7xDSP para redes e infor DRA829V-Q1 SoC con Arm® Cortex®-A72 doble, Ethernet de 8 puertos, PCIe de 4 puertos y C7xDSP para redes e infor

 

SoC de redes industriales y multimedia
66AK2L06 Sistema en chip (SoC) DSP+ARM Keystone II multinúcleo AM1705 Procesador Sitara: Arm9, SDRAM, Ethernet AM1707 Procesador Sitara: Arm9, SDRAM, Ethernet, pantalla AM1802 Procesador Sitara: Arm9, LPDDR, DDR2, Ethernet AM1806 Procesador Sitara: Arm9, LPDDR, DDR2, pantalla AM1808 Procesador Sitara: Arm9, LPDDR, DDR2, pantalla, Ethernet AM1810 Procesador Sitara: Arm9, LPDDR, DDR2, pantalla, Ethernet, PROFIBUS AM2431 MCU basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad hasta 800 MHz AM2432 MCU de doble núcleo basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad de hasta AM2434 MCU de 4 núcleos basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad de hasta 800 AM3351 Procesador Sitara: ARM Cortex-A8, Ethernet 1 GB, pantalla AM3352 Procesador Sitara: ARM Cortex-A8, Ethernet de 1 GB, pantalla, CAN AM3354 Procesador Sitara: Arm Cortex-A8, gráficos 3D CAN AM3356 Procesador Sitara: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Procesador Sitara: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Procesador Sitara: ARM Cortex-A8, gráficos 3D, PRU-ICSS, CAN AM3358-EP Procesador Sitara: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Procesador Sitara: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM3505 Procesador Sitara: ARM Cortex-A8, frontal de video AM3517 Procesador Sitara: ARM Cortex-A8, gráficos 3D, frontal de video AM3703 Procesador Sitara: Arm Cortex-A8, cámara AM3715 Procesador Sitara: Arm Cortex-A8, gráficos 3D, cámara AM3871 Procesador Sitara: Arm Cortex-A8, Ethernet AM3874 Procesador Sitara: Arm Cortex-A8, HDMI, gráficos 3D AM3892 Procesador Sitara: Arm Cortex-A8, HDMI AM3894 Procesador Sitara: Arm Cortex-A8, gráficos 3D HDMI AM4376 Procesador Sitara: Arm Cortex-A9, PRU-ICSS AM4377 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, gráficos 3D AM4379 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT, gráficos 3D AM5K2E02 Procesador Sitara: Arm Cortex-A15 doble AM5K2E04 Procesador Sitara: cuádruple Arm Cortex-A15 AM623 SoC para Internet de las cosas (IoT) y acceso con reconocimiento de objetos y gestos basado en Arm®  AM625 SoC de interacción humano-máquina c/ IA avanzada basada en Arm® Cortex®-A53 y doble pantalla Full HD AM62A3 1 TOPS vision SoC con RGB-IR ISP para 1 o 2 cámaras, de baja potencia, videovigilancia, automatizaci AM62A7 2 TOPS visión SoC con RGB-IR ISP para 1 o 2 cámaras, sistemas de baja potencia, visión artificial, r AM62P SoC Arm® Cortex®-A53 con triple pantalla, gráficos 3D y códec de video 4K para HMI AM6411 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de un solo núcleo, PCIe, USB 3.0 y segurid AM6412 Arm® Cortex®-A53 de 64 bits de doble núcleo, Cortex-R5F de un solo núcleo, PCIe, USB 3.0 y seguridad AM6421 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de doble núcleo, PCIe, USB 3.0 y seguridad AM6422 Doble núcleo Arm® Cortex®-A53 de 64 bits, doble núcleo Cortex-R5F, PCIe, USB 3.0 y seguridad AM6441 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de cuatro núcleos, PCIe, USB 3.0 y segurid AM6442 Arm® Cortex®-A53 de 64 bits de doble núcleo, Cortex-R5F de cuatro núcleos, PCIe, USB 3.0 y seguridad AM68A SoC de visión 8 TOPS para entre 1 y 8 cámaras, visión artificial, tráfico inteligente y automatizaci AM69 Arm Cortex‑A72 de 8 núcleos y 64 bits con gráficos, PCIe Gen 3, Ethernet y USB 3.0 para uso gener AMIC110 Procesador Sitara: m Cortex-A8, más de 10 protocolos Ethernet DM3725 Procesador de medios digitales DM383 Procesador de medios digitales DaVinci DM385 Procesador de medios digitales DaVinci DM388 Procesador de medios digitales DaVinci DMVA3 Procesador de medios digitales DaVinci DRA821U SoC con Arm® Cortex®-A72 doble, Ethernet de 4 puertos y PCIe de 4 carriles para redes e informáti DRA829J SoC con doble Arm® Cortex®-A72, 8 puertos Ethernet, 4 puertos PCIe y C7xDSP para redes e informática DRA829V SoC con Arm® Cortex®-A72 doble, Ethernet de 8 puertos, PCIe de 4 puertos y C7xDSP para redes e infor OMAP-L132 DSP de punto flotante C674x de baja potencia + procesador Arm9 - 200 MHz OMAP-L137 DSP de punto flotante de baja potencia C674x + procesador Arm9 - hasta 456 MHz OMAP-L138 DSP de punto flotante de baja potencia C674x + procesador Arm9 - hasta 456 MHz OMAP3503 Procesador Sitara: Arm Cortex-A8, LPDDR OMAP3515 Procesador Sitara: Arm Cortex-A8, gráficos 3D, LPDDR OMAP3525 Procesador de aplicaciones OMAPL137-HT DSP de punto flotante C674x de alta temperatura y baja potencia + procesador Arm - hasta 456 MHz OMAPL138B-EP Producto mejorado, DSP de punto flotante C674x, de baja potencia + procesador Arm9 - 345 MHz SM320DM355-EP Procesador DM355 de medios digitales de producto mejorado SM320DM6446-HIREL Procesador DM6446 de medios digitales de productos de alta confiabilidad SMOMAPL138B-HIREL Producto de alta confiabilidad, DSP de punto flotante C674x de baja potencia + procesador Arm9 - 375 TDA4VM SoC con Dual Arm® Cortex®-A72, 8 TOPS de IA, C7xDSP y GPU para percepción visual y análisis TMS320C6472 Procesador de señal digital de punto fijo TMS320C6474 Procesador de señal digital multinúcleo TMS320C6670 DSP de punto fijo y flotante de 4 núcleos para comunicaciones y telecomunicaciones TMS320DM355 Sistema en chip de medios digitales (DMSoC) TMS320DM365 Procesador de medios digitales DaVinci TMS320DM368 Procesador de medios digitales DaVinci TMS320DM640 Procesador de señal digital de punto fijo de imágenes y video TMS320DM641 Procesador de señal digital de punto fijo de imágenes y video TMS320DM642 Procesador de señal digital de punto fijo de imágenes y video TMS320DM643 Procesador de señal digital de punto fijo de imágenes y video TMS320DM6431 Procesador de medios digitales TMS320DM6433 Procesador de medios digitales TMS320DM6435 Procesador de medios digitales TMS320DM6437 Procesador de medios digitales TMS320DM6441 Sistema en chip de medios digitales DaVinci TMS320DM6443 Sistema en chip de medios digitales DaVinci TMS320DM6446 Sistema en chip de medios digitales DaVinci TMS320DM6467 Sistema de medios digitales en chip TMS320DM6467T Sistema de medios digitales en chip TMS320DM647 Procesador de medios digitales TMS320DM648 Procesador de medios digitales TMS320DM8165 Procesador de medios digitales DaVinci TMS320DM8167 Procesador de medios digitales DaVinci TMS320DM8168 Procesador de medios digitales DaVinci

 

SoC del procesador de señal digital (DSP) de radar y audio
66AK2E05 DSP+Arm multinúcleo de alto rendimiento: 4x Arm, núcleos A15, 1x C66x DSP núcleo, NetCP, 10 GbE 66AK2H06 DSP+Arm multinúcleo de alto rendimiento: 2x Arm, núcleos A15, 4x C66x DSP núcleos 66AK2H12 DSP+Arm multinúcleo de alto rendimiento: 4x Arm, núcleos A15, 8x C66x DSP núcleos 66AK2H14 DSP+Arm multinúcleo de alto rendimiento: 4x Arm, núcleos A15, 8x C66x DSP núcleos, 10 GbE AM2732-Q1 MCU Arm® Cortex-R5F de doble núcleo para automoción de hasta 400 MHz con C66x DSP, Ethernet, segurid SM320C6201-EP DSP de punto fijo C6201 de producto mejorado SM320C6415-EP DSP de punto fijo C6415 de producto mejorado SM320C6424-EP DSP de punto fijo C6424 de producto mejorado SM320C6472-HIREL DSP de punto fijo C6472 de 6 núcleos de producto de alta confiabilidad SM320C6678-HIREL DSP de punto flotante y fijo C6678 de 8 núcleos de alto rendimiento y de producto de alta confiabili SM320C6701 DSP de punto flotante C67x de núcleo único para aplicaciones militares, de hasta 167 MHz SM320C6701-EP DSP de punto flotante C6701 de producto mejorado SM320C6711D-EP DSP de punto flotante C6711D de producto mejorado SM320C6712D-EP DSP C6712D de producto mejorado SM320C6727B DSP de punto flotante de calidad militar C6727B SM320C6727B-EP DSP de punto flotante C6727 de producto mejorado SM320VC5416-EP DSP de punto fijo C5416 de baja potencia de producto mejorado SM320VC5421-EP DSP de punto fijo C5421 de baja potencia de producto mejorado SM320VC5507-EP DSP de punto fijo C5507 de baja potencia de producto mejorado SMJ320C6201B Procesador de señal digital de punto fijo, de calidad militar SMJ320C6203 DSP de punto fijo de calidad militar C62x: encapsulado cerámico SMJ320C6415 DSP de punto fijo de calidad militar C64x: encapsulado cerámico SMJ320C6701 DSP de punto flotante de calidad militar C67x: encapsulado cerámico SMJ320C6701-SP DSP de punto flotante C6701 grado espacial, clase V tolerante a la radiación con encapsulado cerámic SMJ320VC5416 DSP de punto fijo de calidad militar C54x: encapsulado cerámico SMV320C6727B-SP DSP de punto flotante C6727B grado espacial, clase V tolerante a la radiación con paquete cerámico TMS320C5504 DSP de punto fijo C55x de baja potencia y hasta 150 MHz con USB TMS320C5505 DSP de punto fijo C55x de bajo consumo: hasta 150 MHz, USB, interfaz LCD, FFT HWA, SAR ADC TMS320C5514 DSP de punto fijo C55x de baja potencia y hasta 120 MHz con USB TMS320C5515 DSP de punto fijo C55x de bajo consumo: hasta 120 MHz, USB, interfaz LDC, FFT HWA, SAR ADC TMS320C5517 DSP de punto fijo C55x de bajo consumo: hasta 200 MHz, USB, interfaz LCD, FFT HWA, SAR ADC TMS320C5532 DSP de punto fijo C55x de baja potencia y hasta 100 MHz TMS320C5533 DSP de punto fijo C55x de baja potencia y hasta 100 MHz con USB TMS320C5534 DSP de punto fijo C55x de baja potencia y hasta 100 MHz, con interfaz LCD TMS320C5535 DSP de punto fijo C55x de bajo consumo: hasta 100 MHz, USB, interfaz LCD, FFT HWA, SAR ADC TMS320C6202B DSP de punto fijo C62x de hasta 300 MHz y 384 KB TMS320C6203B Procesador de señal digital (DSP) de punto fijo C62x de hasta 300 MHz y 896 KB TMS320C6204 Procesador de señal digital de punto fijo TMS320C6205 Procesador de señal digital de punto fijo TMS320C6410 DSP de punto fijo C64x de hasta 400 MHz, con McBSP, McASP e I2C TMS320C6412 DSP de punto fijo C64x de hasta 720 MHz, con McBSP, McASP, I2cC y Ethernet TMS320C6413 DSP de punto fijo C64x de 500 MHz, con McBSP, McASP e I2cC TMS320C6414 DSP de punto fijo C64x de hasta 720 MHz, con McBSP TMS320C6414T DSP de punto fijo C64x de hasta 1 GHz, con McBSP TMS320C6415 DSP de punto fijo C64x de hasta 720 MHz, con McBSP y PCI TMS320C6415T DSP de punto fijo C64x de hasta 850 MHz, con McBSP y PCI TMS320C6416 DSP de punto fijo C64x de hasta 720 MHz, con McBSP, PCI y VCP/TCP TMS320C6418 DSP de punto fijo C64x de 600 MHz, con McBSP y PCI x2 TMS320C6421 DSP de punto fijo C64x+ de hasta 600 MHz, EMIFA de 8 bits, DDR2 de 16 bits y SDRAM TMS320C6421Q DSP de punto fijo C64x+ de hasta 600 MHz, EMIFA de 8 bits y DDR2 de 16 bits TMS320C6424 DSP de punto fijo C64x+ de hasta 600 MHz, EMIFA de 16/8 bits, DDR2 de 32/16 bits y SDRAM TMS320C6424Q DSP de punto fijo C64x+ de hasta 600 MHz, EMIFA de 16/8 bits y DDR2 de 32/16 bits TMS320C6452 DSP de punto fijo C64x+ de hasta 900 MHz, con Ethernet de 1 Gbps TMS320C6454 DSP de punto fijo C64x+ de hasta 1 GHz, con EMIFA de 64 bits, DDR2 de 32/16 bits y Ethernet de 1 Gbp TMS320C6455 Procesador de señal digital (DSP) de punto fijo C64x+ de hasta 1.2 GHz, interfaz de memoria externa TMS320C6457 Procesador de señal digital de infraestructura de comunicaciones TMS320C6654 DSP de punto fijo y flotante C66x de hasta 850 MHz, un solo núcleo y alto rendimiento TMS320C6655 DSP de punto fijo y flotante C66x de hasta 1.25 GHz, un solo núcleo y alto rendimiento TMS320C6657 DSP de punto fijo y flotante C66x de hasta 1.25 GHz, doble núcleo, alto rendimiento y 2 UART TMS320C6671 DSP de punto fijo y flotante C66x de 1 GHz, un solo núcleo y alto rendimiento TMS320C6672 DSP de punto fijo y flotante C66x de hasta 1.25 GHz, doble núcleo y alto rendimiento TMS320C6674 DSP de punto fijo y flotante C66x de hasta 1.25 GHz, 4 núcleos y alto rendimiento TMS320C6678 DSP de punto fijo y flotante C66x de hasta 1.25 GHz, 8 núcleos y alto rendimiento TMS320C6701 DSP de punto flotante C67x de hasta 167 MHz, con McBSP TMS320C6711D DSP de punto flotante C67x de hasta 250MHz, con McBSP y EMIFA de 32 bits TMS320C6712D DSP de punto flotante C67x de hasta 150MHz, con McBSP y EMIFA de 16 bits TMS320C6713B DSP de punto flotante C67x de hasta 300MHz, con McBSP y EMIFA de 16 bits TMS320C6720 DSP de punto flotante C67x de hasta 200 MHz, con McASP y EMIFA de 16 bits TMS320C6722B DSP de punto flotante C67x de hasta 250 MHz, con McASP y EMIFA de 16 bits TMS320C6726B DSP de punto flotante C67x de hasta 266 MHz, con McASP y EMIFA de 16 bits TMS320C6727 DSP de punto flotante C67x de hasta 250 MHz, con McASP y EMIFA de 32 bits TMS320C6727B DSP de punto flotante C67x de hasta 350 MHz, con McASP y EMIFA de 32 bits TMS320C6742 DSP de punto flotante C674x de 200 MHz y baja potencia TMS320C6743 DSP de punto flotante C674x de 375 MHz y baja potencia TMS320C6745 DSP de punto flotante C674x de 456 MHz y baja potencia, con QFP TMS320C6746 DSP de punto flotante C674x de 456 MHz y baja potencia TMS320C6747 DSP de punto flotante C674x de 456 MHz y baja potencia, con PBGA TMS320C6748 DSP de punto flotante C674x de 456 MHz y baja potencia, con SATA TMS320DM8127 Procesador de medios digitales DaVinci TMS320DM8147 Procesador de medios digitales DaVinci TMS320DM8148 Procesador de medios digitales DaVinci TMS320VC5401 Procesador de señal digital de punto fijo TMS320VC5402 Procesador de señal digital TMS320VC5402A Procesador de señal digital de punto fijo TMS320VC5404 Procesador de señal digital TMS320VC5407 Procesador de señal digital TMS320VC5501 DSP de punto fijo C55x de baja potencia y hasta 300 MHz TMS320VC5502 Procesador de señal digital de punto fijo TMS320VC5503 DSP de punto fijo C55x de baja potencia y hasta 200 MHz TMS320VC5506 DSP de punto fijo C55x de baja potencia y 108 MHz TMS320VC5507 Procesador de señal digital de punto fijo TMS320VC5509A Procesador de señal digital de punto fijo TMS320VC5510A Procesadores de señal digital de punto fijo
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Sonda de depuración

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Sonda de depuración
MSP432-DEBUGGERS Depuradores para MSP432
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

TMDSEMU560V2STM-U XDS560™ software v2 system trace USB debug probe

close
Versión: null
Fecha de publicación:
Desarrollo de hardware
Sonda de depuración
MSP432-DEBUGGERS Depuradores para MSP432
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
Certificado TMDSEMU560V2STM-U EU Declaration of Conformity (DoC) 2/01/2019

Recursos de diseño

Desarrollo de hardware

Tarjeta secundaria
UCD3138064EVM-166 Módulo de evaluación UCD3138064 de tarjeta de control
Sonda de depuración
TMDSEMU200-U Sonda de depuración XDS200 USB TMDSEMU560V2STM-UE Sonda de depuración USB y ethernet de seguimiento del sistema XDS560v2 TMDSEMUPROTRACE Sonda de depuración PRO de seguimiento y receptora XDS560v2
Kit de desarrollo
TMDS570LS31HDK Kit de desarrollo Hercules TMS570LS31x/21x TMDSDOCK28335 Kit experimental TMS320F28335 TMDSLCDK6748 Kit de desarrollo (LCDK) TMS320C6748 DSP TMDSRM48HDK Kit de desarrollo Hercules RM48x TMDX570LC43HDK Kit de desarrollo Hercules TMS570LC43x TMDXRM46HDK Kit de desarrollo Hercules RM46x
Placa de evaluación
DRV8301-69M-KIT Kit de motor trifásico BLDC y PMSM con MCU Piccolo TMS320F28069M con DRV8301 y InstaSPIN habilitado TMDSDOCK28027 Kit experimental TMS320F28027 TMDSDOCK28035 Kit experimental F28035 Piccolo TMDSDOCK28069 Kit experimental F28069 Piccolo TMDSDOCK28343 Kit experimental Delfino C28343 TMDSDOCK28M36 Kit experimental H63C2 Concerto TMDSDOCKH52C1 Kit experimental H52C1 Concerto TMDSHVBLPFCKIT Kit de desarrollo PFC sin puente HV TMDSHVMTRINSPIN Kit de control de motor de alta tensión con MCU Piccolo InstaSPIN-FOC y InstaSPIN-MOTION activado TMDXEVM3358 Módulo de evaluación AM335x UCD3138ALLCEVM150 Módulo de evaluación de LLC UCD3138A UCD3138HSFBEVM-029 Módulo de evaluación UCD3138 de convertidor de puente completo de interruptor duro UCD3138OL40EVM-032 Módulo de evaluación UCD3138 para controlador de alimentación digital de bucle abierto de 40 pines UCD3138OL64EVM-031 Módulo de evaluación UCD3138 para controlador de alimentación digital de bucle abierto de 64 pines UCD3138PFCEVM-026 Módulo de evaluación UCD3138 de prerregulador de corrección de factor de potencia digital UCD3138PSFBEVM-027 Módulo de evaluación UCD3138PSFBEVM-027

Desarrollo de software

IDE, configuración, compilador o depurador
CCSTUDIO Entorno de desarrollo integrado (IDE) de Code Composer Studio™

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.